Item # |
Connection Type |
NPT Pipe Thread |
A |
C |
W HEX |
|---|---|---|---|---|---|
| 1-1 GBZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 1/16 | A N/A .93 in | C N/A .43 in | W HEX N/A 7/16 in |
| 1-2 GBZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 1/8 | A N/A .95 in | C N/A .43 in | W HEX N/A 9/16 in |
| 2-2 GBZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 1/8 | A N/A 1.14 in | C N/A .60 in | W HEX N/A 9/16 in |
| 2-4 GBZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 1/4 | A N/A 1.32 in | C N/A .60 in | W HEX N/A 3/4 in |
| 3-2 GBZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 1/8 | A N/A 1.17 in | C N/A .64 in | W HEX N/A 9/16 in |
| 3-4 GBZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 1/4 | A N/A 1.35 in | C N/A .64 in | W HEX N/A 3/4 in |
| 4-2 GBZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 1/8 | A N/A 1.23 in | C N/A .70 in | W HEX N/A 9/16 in |
| 4-4 GBZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 1/4 | A N/A 1.42 in | C N/A .70 in | W HEX N/A 3/4 in |
| 4-6 GBZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 3/8 | A N/A 1.48 in | C N/A .70 in | W HEX N/A 7/8 in |
| 4-8 GBZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 1/2 | A N/A 1.67 in | C N/A .70 in | W HEX N/A 1 1/16 in |
| 5-2 GBZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 1/8 | A N/A 1.27 in | C N/A .73 in | W HEX N/A 9/16 in |
| 5-4 GBZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 1/4 | A N/A 1.46 in | C N/A .73 in | W HEX N/A 3/4 in |
| 5-6 GBZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 3/8 | A N/A 1.51 in | C N/A .73 in | W HEX N/A 7/8 in |
| 6-2 GBZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 1/8 | A N/A 1.29 in | C N/A .76 in | W HEX N/A 5/8 in |
| 6-4 GBZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 1/4 | A N/A 1.48 in | C N/A .76 in | W HEX N/A 3/4 in |
| 6-6 GBZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 3/8 | A N/A 1.54 in | C N/A .76 in | W HEX N/A 7/8 in |
| 6-8 GBZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 1/2 | A N/A 1.73 in | C N/A .76 in | W HEX N/A 1 1/16 in |
| 6-12 GBZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 3/4 | A N/A 1.85 in | C N/A .76 in | W HEX N/A 1 1/4 in |
| 8-4 GBZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 1/4 | A N/A 1.59 in | C N/A .87 in | W HEX N/A 13/16 in |
| 8-6 GBZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 3/8 | A N/A 1.65 in | C N/A .87 in | W HEX N/A 7/8 in |
| 8-8 GBZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 1/2 | A N/A 1.84 in | C N/A .87 in | W HEX N/A 1 1/16 in |
| 8-12 GBZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 3/4 | A N/A 1.96 in | C N/A .87 in | W HEX N/A 1 1/4 in |
| 10-6 GBZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 3/8 | A N/A 1.65 in | C N/A .87 in | W HEX N/A 15/16 in |
| 10-8 GBZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 1/2 | A N/A 1.84 in | C N/A .87 in | W HEX N/A 1 1/16 in |
| 10-12 GBZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 3/4 | A N/A 1.96 in | C N/A .87 in | W HEX N/A 1 3/8 in |