| Items |
1-1 GBZ NPT Female Connector for fractional tube |
1-2 GBZ NPT Female Connector for fractional tube |
2-2 GBZ NPT Female Connector for fractional tube |
2-4 GBZ NPT Female Connector for fractional tube |
3-2 GBZ NPT Female Connector for fractional tube |
|||||
| Connection Type | N/A CPI™ to FNPT | |||||||||
| NPT Pipe Thread | N/A 1/16 | N/A 1/8 | N/A 1/8 | N/A 1/4 | N/A 1/8 | |||||
| A | N/A .93 in | N/A .95 in | N/A 1.14 in | N/A 1.32 in | N/A 1.17 in | |||||
| C | N/A .43 in | N/A .43 in | N/A .60 in | N/A .60 in | N/A .64 in | |||||
| W HEX | N/A 7/16 in | N/A 9/16 in | N/A 9/16 in | N/A 3/4 in | N/A 9/16 in | |||||
|
|
||||||||||