Item # |
Connection Type |
Tube O.D. |
Straight Thread Size |
A |
K |
R |
X Dia. |
W HEX |
O-Ring Arp Uniform Dash No. |
Quantity |
---|---|---|---|---|---|---|---|---|---|---|
2-2 T2HOA5 | Connection Type N/A Tube x Straight Thread | Tube O.D. N/A 1/8 in | Straight Thread Size N/A 5/16-24 | A N/A 1.22 in | K N/A .53 in | R N/A .34 in | X Dia. N/A .55 in | W HEX N/A 9/16 in | O-Ring Arp Uniform Dash No. N/A 2-011 | |
3-3 T2HOA5 | Connection Type N/A Tube x Straight Thread | Tube O.D. N/A 3/16 in | Straight Thread Size N/A 3/8-24 | A N/A 1.38 in | K N/A .56 in | R N/A .38 in | X Dia. N/A .62 in | W HEX N/A 5/8 in | O-Ring Arp Uniform Dash No. N/A 2-012 | |
4-4 T2HOA5 | Connection Type N/A Tube x Straight Thread | Tube O.D. N/A 1/4 in | Straight Thread Size N/A 7/16-20 | A N/A 1.55 in | K N/A .63 in | R N/A .41 in | X Dia. N/A .74 in | W HEX N/A 3/4 in | O-Ring Arp Uniform Dash No. N/A 2-111 | |
5-5 T2HOA5 | Connection Type N/A Tube x Straight Thread | Tube O.D. N/A 5/16 in | Straight Thread Size N/A 1/2-20 | A N/A 1.64 in | K N/A .66 in | R N/A .44 in | X Dia. N/A .86 in | W HEX N/A 7/8 in | O-Ring Arp Uniform Dash No. N/A 2-112 | |
6-6 T2HOA5 | Connection Type N/A Tube x Straight Thread | Tube O.D. N/A 3/8 in | Straight Thread Size N/A 9/16-18 | A N/A 1.70 in | K N/A .69 in | R N/A .44 in | X Dia. N/A .93 in | W HEX N/A 15/16 in | O-Ring Arp Uniform Dash No. N/A 2-113 | |
8-8 T2HOA5 | Connection Type N/A Tube x Straight Thread | Tube O.D. N/A 1/2 in | Straight Thread Size N/A 3/4-16 | A N/A 1.95 in | K N/A .91 in | R N/A .47 in | X Dia. N/A 1.12 in | W HEX N/A 1 1/8 in | O-Ring Arp Uniform Dash No. N/A 2-116 | |
10-10 T2HOA5 | Connection Type N/A Tube x Straight Thread | Tube O.D. N/A 5/8 in | Straight Thread Size N/A 7/8-14 | A N/A 2.12 in | K N/A .97 in | R N/A .47 in | X Dia. N/A 1.30 in | W HEX N/A 1 3/8 in | O-Ring Arp Uniform Dash No. N/A 2-212 | |
12-12 T2HOA5 | Connection Type N/A Tube x Straight Thread | Tube O.D. N/A 3/4 in | Straight Thread Size N/A 1 1/16-12 | A N/A 2.16 in | K N/A .97 in | R N/A .56 in | X Dia. N/A 1.49 in | W HEX N/A 1 1/2 in | O-Ring Arp Uniform Dash No. N/A 2-215 | |
16-16 T2HOA5 | Connection Type N/A Tube x Straight Thread | Tube O.D. N/A 1 in | Straight Thread Size N/A 1 5/16-12 | A N/A 2.47 in | K N/A 1.22 in | R N/A .56 in | X Dia. N/A 1.74 in | W HEX N/A 1 3/4 in | O-Ring Arp Uniform Dash No. N/A 2-219 | |
2M2TU2 | Connection Type N/A Tube x Straight Thread | Tube O.D. N/A 1/8 in | Straight Thread Size N/A 5/16-24 | A N/A 1.22 in | K N/A .53 in | R N/A .34 in | X Dia. N/A .55 in | W HEX N/A 9/16 in | O-Ring Arp Uniform Dash No. N/A 2-011 | |
3M2TU3 | Connection Type N/A Tube x Straight Thread | Tube O.D. N/A 3/16 in | Straight Thread Size N/A 3/8-24 | A N/A 1.38 in | K N/A .56 in | R N/A .38 in | X Dia. N/A .62 in | W HEX N/A 5/8 in | O-Ring Arp Uniform Dash No. N/A 2-012 | |
4M2TU4 | Connection Type N/A Tube x Straight Thread | Tube O.D. N/A 1/4 in | Straight Thread Size N/A 7/16-20 | A N/A 1.55 in | K N/A .63 in | R N/A .41 in | X Dia. N/A .74 in | W HEX N/A 3/4 in | O-Ring Arp Uniform Dash No. N/A 2-111 | |
5M2TU5 | Connection Type N/A Tube x Straight Thread | Tube O.D. N/A 5/16 in | Straight Thread Size N/A 1/2-20 | A N/A 1.64 in | K N/A .66 in | R N/A .44 in | X Dia. N/A .86 in | W HEX N/A 7/8 in | O-Ring Arp Uniform Dash No. N/A 2-112 | |
6M2TU6 | Connection Type N/A Tube x Straight Thread | Tube O.D. N/A 3/8 in | Straight Thread Size N/A 9/16-18 | A N/A 1.70 in | K N/A .69 in | R N/A .44 in | X Dia. N/A .93 in | W HEX N/A 15/16 in | O-Ring Arp Uniform Dash No. N/A 2-113 | |
8M2TU8 | Connection Type N/A Tube x Straight Thread | Tube O.D. N/A 1/2 in | Straight Thread Size N/A 3/4-16 | A N/A 1.95 in | K N/A .91 in | R N/A .47 in | X Dia. N/A 1.12 in | W HEX N/A 1 1/8 in | O-Ring Arp Uniform Dash No. N/A 2-116 | |
10M2TU10 | Connection Type N/A Tube x Straight Thread | Tube O.D. N/A 5/8 in | Straight Thread Size N/A 7/8-14 | A N/A 2.12 in | K N/A .97 in | R N/A .47 in | X Dia. N/A 1.30 in | W HEX N/A 1 3/8 in | O-Ring Arp Uniform Dash No. N/A 2-212 | |
12M2TU12 | Connection Type N/A Tube x Straight Thread | Tube O.D. N/A 3/4 in | Straight Thread Size N/A 1 1/16-12 | A N/A 2.16 in | K N/A .97 in | R N/A .56 in | X Dia. N/A 1.49 in | W HEX N/A 1 1/2 in | O-Ring Arp Uniform Dash No. N/A 2-215 | |
16M2TU16 | Connection Type N/A Tube x Straight Thread | Tube O.D. N/A 1 in | Straight Thread Size N/A 1 5/16-12 | A N/A 2.47 in | K N/A 1.22 in | R N/A .56 in | X Dia. N/A 1.74 in | W HEX N/A 1 3/4 in | O-Ring Arp Uniform Dash No. N/A 2-219 |