Item # |
Connection Type |
Straight Thread Size |
C |
H |
L |
R |
W HEX |
O-Ring Arp Uniform Dash No. |
Quantity |
---|---|---|---|---|---|---|---|---|---|
4-4 C5BZ | Connection Type N/A CPI™ to Straight Thread | Straight Thread Size N/A 7/16-20 | C N/A 1.12 in | H N/A 1.18 in | L N/A .83 in | R N/A .83 in | W HEX N/A 9/16 in | O-Ring Arp Uniform Dash No. N/A 3-904 | |
6-6 C5BZ | Connection Type N/A CPI™ to Straight Thread | Straight Thread Size N/A 9/16-18 | C N/A 1.26 in | H N/A 1.27 in | L N/A .97 in | R N/A .84 in | W HEX N/A 9/16 in | O-Ring Arp Uniform Dash No. N/A 3-906 | |
8-8 C5BZ | Connection Type N/A CPI™ to Straight Thread | Straight Thread Size N/A 3/4-16 | C N/A 1.48 in | H N/A 1.48 in | L N/A 1.08 in | R N/A .97 in | W HEX N/A 3/4 in | O-Ring Arp Uniform Dash No. N/A 3-908 | |
12-12 C5BZ | Connection Type N/A CPI™ to Straight Thread | Straight Thread Size N/A 1 1/16-12 | C N/A 1.63 in | H N/A 1.92 in | L N/A 1.23 in | R N/A 1.28 in | W HEX N/A 1 1/16 in | O-Ring Arp Uniform Dash No. N/A 3-912 | |
16-16 C5BZ | Connection Type N/A CPI™ to Straight Thread | Straight Thread Size N/A 1 5/16-12 | C N/A 1.91 in | H N/A 2.11 in | L N/A 1.42 in | R N/A 1.28 in | W HEX N/A 1 5/16 in | O-Ring Arp Uniform Dash No. N/A 3-916 | |
24-24 C5BZ | Connection Type N/A CPI™ to Straight Thread | Straight Thread Size N/A 1 7/8-12 | C N/A 3.47 in | H N/A 2.33 in | L N/A 2.00 in | R N/A 1.16 in | W HEX N/A 1 7/8 in | O-Ring Arp Uniform Dash No. N/A 3-924 | |
4M5SEL4 | Connection Type N/A A-LOK® to Straight Thread | Straight Thread Size N/A 7/16-20 | C N/A 1.12 in | H N/A 1.18 in | L N/A .83 in | R N/A .83 in | W HEX N/A 9/16 in | O-Ring Arp Uniform Dash No. N/A 3-904 | |
6M5SEL6 | Connection Type N/A A-LOK® to Straight Thread | Straight Thread Size N/A 9/16-18 | C N/A 1.26 in | H N/A 1.27 in | L N/A .97 in | R N/A .84 in | W HEX N/A 9/16 in | O-Ring Arp Uniform Dash No. N/A 3-906 | |
8M5SEL8 | Connection Type N/A A-LOK® to Straight Thread | Straight Thread Size N/A 3/4-16 | C N/A 1.48 in | H N/A 1.48 in | L N/A 1.08 in | R N/A .97 in | W HEX N/A 3/4 in | O-Ring Arp Uniform Dash No. N/A 3-908 | |
12M5SEL12 | Connection Type N/A A-LOK® to Straight Thread | Straight Thread Size N/A 1 1/16-12 | C N/A 1.63 in | H N/A 1.92 in | L N/A 1.23 in | R N/A 1.28 in | W HEX N/A 1 1/16 in | O-Ring Arp Uniform Dash No. N/A 3-912 | |
16M5SEL16 | Connection Type N/A A-LOK® to Straight Thread | Straight Thread Size N/A 1 5/16-12 | C N/A 1.91 in | H N/A 2.11 in | L N/A 1.42 in | R N/A 1.28 in | W HEX N/A 1 5/16 in | O-Ring Arp Uniform Dash No. N/A 3-916 | |
24M5SEL24 | Connection Type N/A A-LOK® to Straight Thread | Straight Thread Size N/A 1 7/8-12 | C N/A 3.47 in | H N/A 2.33 in | L N/A 2.00 in | R N/A 1.16 in | W HEX N/A 1 7/8 in | O-Ring Arp Uniform Dash No. N/A 3-924 |