Item # |
Connection Type |
Straight Thread Size |
A |
C |
R |
X Dia. |
W HEX |
O-Ring Arp Uniform Dash No. |
Quantity |
---|---|---|---|---|---|---|---|---|---|
1-2 ZHBA5 | Connection Type N/A CPI™ to Straight Thread | Straight Thread Size N/A 5/16-24 | A N/A 1.06 in | C N/A .43 in | R N/A .34 in | X Dia. N/A .55 in | W HEX N/A 9/16 in | O-Ring Arp Uniform Dash No. N/A 2-011 | |
2-2 ZHBA5 | Connection Type N/A CPI™ to Straight Thread | Straight Thread Size N/A 5/16-24 | A N/A 1.29 in | C N/A .60 in | R N/A .34 in | X Dia. N/A .55 in | W HEX N/A 9/16 in | O-Ring Arp Uniform Dash No. N/A 2-011 | |
3-3 ZHBA5 | Connection Type N/A CPI™ to Straight Thread | Straight Thread Size N/A 3/8-24 | A N/A 1.35 in | C N/A .64 in | R N/A .38 in | X Dia. N/A .62 in | W HEX N/A 5/8 in | O-Ring Arp Uniform Dash No. N/A 2-012 | |
4-4 ZHBA5 | Connection Type N/A CPI™ to Straight Thread | Straight Thread Size N/A 7/16-20 | A N/A 1.51 in | C N/A .70 in | R N/A .41 in | X Dia. N/A .74 in | W HEX N/A 3/4 in | O-Ring Arp Uniform Dash No. N/A 2-111 | |
5-5 ZHBA5 | Connection Type N/A CPI™ to Straight Thread | Straight Thread Size N/A 1/2-20 | A N/A 1.61 in | C N/A .73 in | R N/A .44 in | X Dia. N/A .86 in | W HEX N/A 7/8 in | O-Ring Arp Uniform Dash No. N/A 2-112 | |
6-6 ZHBA5 | Connection Type N/A CPI™ to Straight Thread | Straight Thread Size N/A 9/16-18 | A N/A 1.67 in | C N/A .76 in | R N/A .44 in | X Dia. N/A .93 in | W HEX N/A 15/16 in | O-Ring Arp Uniform Dash No. N/A 2-113 | |
8-8 ZHBA5 | Connection Type N/A CPI™ to Straight Thread | Straight Thread Size N/A 3/4-16 | A N/A 1.81 in | C N/A .87 in | R N/A .47 in | X Dia. N/A 1.12 in | W HEX N/A 1 1/8 in | O-Ring Arp Uniform Dash No. N/A 2-116 | |
10-10 ZHBA5 | Connection Type N/A CPI™ to Straight Thread | Straight Thread Size N/A 7/8-14 | A N/A 1.90 in | C N/A .87 in | R N/A .47 in | X Dia. N/A 1.30 in | W HEX N/A 1 3/8 in | O-Ring Arp Uniform Dash No. N/A 2-212 | |
12-12 ZHBA5 | Connection Type N/A CPI™ to Straight Thread | Straight Thread Size N/A 1 1/16-12 | A N/A 2.06 in | C N/A .87 in | R N/A .56 in | X Dia. N/A 1.49 in | W HEX N/A 1 1/2 in | O-Ring Arp Uniform Dash No. N/A 2-215 | |
14-12 ZHBA5 | Connection Type N/A CPI™ to Straight Thread | Straight Thread Size N/A 1 1/16-12 | A N/A 2.06 in | C N/A .87 in | R N/A .56 in | X Dia. N/A 1.49 in | W HEX N/A 1 1/2 in | O-Ring Arp Uniform Dash No. N/A 2-215 | |
16-16 ZHBA5 | Connection Type N/A CPI™ to Straight Thread | Straight Thread Size N/A 1 5/16-12 | A N/A 2.30 in | C N/A 1.05 in | R N/A .56 in | X Dia. N/A 1.74 in | W HEX N/A 1 3/4 in | O-Ring Arp Uniform Dash No. N/A 2-219 | |
1M2SC2 | Connection Type N/A A-LOK® to Straight Thread | Straight Thread Size N/A 5/16-24 | A N/A 1.06 in | C N/A .43 in | R N/A .34 in | X Dia. N/A .55 in | W HEX N/A 9/16 in | O-Ring Arp Uniform Dash No. N/A 2-011 | |
2M2SC2 | Connection Type N/A A-LOK® to Straight Thread | Straight Thread Size N/A 5/16-24 | A N/A 1.29 in | C N/A .60 in | R N/A .34 in | X Dia. N/A .55 in | W HEX N/A 9/16 in | O-Ring Arp Uniform Dash No. N/A 2-011 | |
3M2SC3 | Connection Type N/A A-LOK® to Straight Thread | Straight Thread Size N/A 3/8-24 | A N/A 1.35 in | C N/A .64 in | R N/A .38 in | X Dia. N/A .62 in | W HEX N/A 5/8 in | O-Ring Arp Uniform Dash No. N/A 2-012 | |
4M2SC4 | Connection Type N/A A-LOK® to Straight Thread | Straight Thread Size N/A 7/16-20 | A N/A 1.51 in | C N/A .70 in | R N/A .41 in | X Dia. N/A .74 in | W HEX N/A 3/4 in | O-Ring Arp Uniform Dash No. N/A 2-111 | |
5M2SC5 | Connection Type N/A A-LOK® to Straight Thread | Straight Thread Size N/A 1/2-20 | A N/A 1.61 in | C N/A .73 in | R N/A .44 in | X Dia. N/A .86 in | W HEX N/A 7/8 in | O-Ring Arp Uniform Dash No. N/A 2-112 | |
6M2SC6 | Connection Type N/A A-LOK® to Straight Thread | Straight Thread Size N/A 9/16-18 | A N/A 1.67 in | C N/A .76 in | R N/A .44 in | X Dia. N/A .93 in | W HEX N/A 15/16 in | O-Ring Arp Uniform Dash No. N/A 2-113 | |
8M2SC8 | Connection Type N/A A-LOK® to Straight Thread | Straight Thread Size N/A 3/4-16 | A N/A 1.81 in | C N/A .87 in | R N/A .47 in | X Dia. N/A 1.12 in | W HEX N/A 1 1/8 in | O-Ring Arp Uniform Dash No. N/A 2-116 | |
10M2SC10 | Connection Type N/A A-LOK® to Straight Thread | Straight Thread Size N/A 7/8-14 | A N/A 1.90 in | C N/A .87 in | R N/A .47 in | X Dia. N/A 1.30 in | W HEX N/A 1 3/8 in | O-Ring Arp Uniform Dash No. N/A 2-212 | |
12M2SC12 | Connection Type N/A A-LOK® to Straight Thread | Straight Thread Size N/A 1 1/16-12 | A N/A 2.06 in | C N/A .87 in | R N/A .56 in | X Dia. N/A 1.49 in | W HEX N/A 1 1/2 in | O-Ring Arp Uniform Dash No. N/A 2-215 | |
14M2SC12 | Connection Type N/A A-LOK® to Straight Thread | Straight Thread Size N/A 1 1/16-12 | A N/A 2.06 in | C N/A .87 in | R N/A .56 in | X Dia. N/A 1.49 in | W HEX N/A 1 1/2 in | O-Ring Arp Uniform Dash No. N/A 2-215 | |
16M2SC16 | Connection Type N/A A-LOK® to Straight Thread | Straight Thread Size N/A 1 5/16-12 | A N/A 2.30 in | C N/A 1.05 in | R N/A .56 in | X Dia. N/A 1.74 in | W HEX N/A 1 3/4 in | O-Ring Arp Uniform Dash No. N/A 2-219 |