Item # |
Connection Type |
NPT Pipe Size |
A |
C |
R |
X Dia |
W HEX |
O-Ring Arp Uniform Dash No. |
---|---|---|---|---|---|---|---|---|
2M3SC4 | Connection Type N/A A-LOK® to NPT | NPT Pipe Size N/A 1/4 | A N/A 1.43 in | C N/A .60 in | R N/A .39 in | X Dia N/A 0.93 in | W HEX N/A 15/16 in | O-Ring Arp Uniform Dash No. N/A 2-113 |
3M3SC2 | Connection Type N/A A-LOK® to NPT | NPT Pipe Size N/A 1/8 | A N/A 1.33 in | C N/A .64 in | R N/A .29 in | X Dia N/A 0.74 in | W HEX N/A 3/4 in | O-Ring Arp Uniform Dash No. N/A 2-111 |
3M3SC4 | Connection Type N/A A-LOK® to NPT | NPT Pipe Size N/A 1/4 | A N/A 1.47 in | C N/A .64 in | R N/A .39 in | X Dia N/A 0.93 in | W HEX N/A 15/16 in | O-Ring Arp Uniform Dash No. N/A 2-113 |
4M3SC2 | Connection Type N/A A-LOK® to NPT | NPT Pipe Size N/A 1/8 | A N/A 1.39 in | C N/A .70 in | R N/A .29 in | X Dia N/A 0.74 in | W HEX N/A 3/4 in | O-Ring Arp Uniform Dash No. N/A 2-111 |
4M3SC4 | Connection Type N/A A-LOK® to NPT | NPT Pipe Size N/A 1/4 | A N/A 1.51 in | C N/A .70 in | R N/A .39 in | X Dia N/A 0.93 in | W HEX N/A 15/16 in | O-Ring Arp Uniform Dash No. N/A 2-113 |
4M3SC6 | Connection Type N/A A-LOK® to NPT | NPT Pipe Size N/A 3/8 | A N/A 1.58 in | C N/A .70 in | R N/A .42 in | X Dia N/A 1.12 in | W HEX N/A 1 1/8 in | O-Ring Arp Uniform Dash No. N/A 2-116 |
5M3SC2 | Connection Type N/A A-LOK® to NPT | NPT Pipe Size N/A 1/8 | A N/A 1.42 in | C N/A .73 in | R N/A .29 in | X Dia N/A 0.74 in | W HEX N/A 3/4 in | O-Ring Arp Uniform Dash No. N/A 2-111 |
5M3SC4 | Connection Type N/A A-LOK® to NPT | NPT Pipe Size N/A 1/4 | A N/A 1.54 in | C N/A .73 in | R N/A .39 in | X Dia N/A 0.93 in | W HEX N/A 15/16 in | O-Ring Arp Uniform Dash No. N/A 2-113 |
6M3SC2 | Connection Type N/A A-LOK® to NPT | NPT Pipe Size N/A 1/8 | A N/A 1.45 in | C N/A .76 in | R N/A .29 in | X Dia N/A 0.74 in | W HEX N/A 3/4 in | O-Ring Arp Uniform Dash No. N/A 2-111 |
6M3SC4 | Connection Type N/A A-LOK® to NPT | NPT Pipe Size N/A 1/4 | A N/A 1.57 in | C N/A .76 in | R N/A .39 in | X Dia N/A 0.93 in | W HEX N/A 15/16 in | O-Ring Arp Uniform Dash No. N/A 2-113 |
6M3SC6 | Connection Type N/A A-LOK® to NPT | NPT Pipe Size N/A 3/8 | A N/A 1.64 in | C N/A .76 in | R N/A .42 in | X Dia N/A 1.12 in | W HEX N/A 1 1/8 in | O-Ring Arp Uniform Dash No. N/A 2-116 |
6M3SC8 | Connection Type N/A A-LOK® to NPT | NPT Pipe Size N/A 1/2 | A N/A 1.86 in | C N/A .76 in | R N/A .55 in | X Dia N/A 1.30 in | W HEX N/A 1 3/8 in | O-Ring Arp Uniform Dash No. N/A 2-212 |
8M3SC4 | Connection Type N/A A-LOK® to NPT | NPT Pipe Size N/A 1/4 | A N/A 1.68 in | C N/A .87 in | R N/A .39 in | X Dia N/A 0.93 in | W HEX N/A 15/16 in | O-Ring Arp Uniform Dash No. N/A 2-113 |
8M3SC6 | Connection Type N/A A-LOK® to NPT | NPT Pipe Size N/A 3/8 | A N/A 1.76 in | C N/A .87 in | R N/A .42 in | X Dia N/A 1.12 in | W HEX N/A 1 1/8 in | O-Ring Arp Uniform Dash No. N/A 2-116 |
8M3SC8 | Connection Type N/A A-LOK® to NPT | NPT Pipe Size N/A 1/2 | A N/A 1.98 in | C N/A .87 in | R N/A .55 in | X Dia N/A 1.30 in | W HEX N/A 1 3/8 in | O-Ring Arp Uniform Dash No. N/A 2-212 |
10M3SC8 | Connection Type N/A A-LOK® to NPT | NPT Pipe Size N/A 1/2 | A N/A 1.97 in | C N/A .87 in | R N/A .55 in | X Dia N/A 1.30 in | W HEX N/A 1 3/8 in | O-Ring Arp Uniform Dash No. N/A 2-212 |
10M3SC12 | Connection Type N/A A-LOK® to NPT | NPT Pipe Size N/A 3/4 | A N/A 2.06 in | C N/A .87 in | R N/A .58 in | X Dia N/A 1.49 in | W HEX N/A 1 1/2 in | O-Ring Arp Uniform Dash No. N/A 2-215 |
12M3SC8 | Connection Type N/A A-LOK® to NPT | NPT Pipe Size N/A 1/2 | A N/A 1.98 in | C N/A .87 in | R N/A .55 in | X Dia N/A 1.30 in | W HEX N/A 1 3/8 in | O-Ring Arp Uniform Dash No. N/A 2-212 |
12M3SC12 | Connection Type N/A A-LOK® to NPT | NPT Pipe Size N/A 3/4 | A N/A 2.06 in | C N/A .87 in | R N/A .58 in | X Dia N/A 1.49 in | W HEX N/A 1 1/2 in | O-Ring Arp Uniform Dash No. N/A 2-215 |
16M3SC12 | Connection Type N/A A-LOK® to NPT | NPT Pipe Size N/A 3/4 | A N/A 2.24 in | C N/A 1.05 in | R N/A .58 in | X Dia N/A 1.49 in | W HEX N/A 1 1/2 in | O-Ring Arp Uniform Dash No. N/A 2-215 |
16M3SC16 | Connection Type N/A A-LOK® to NPT | NPT Pipe Size N/A 1 | A N/A 2.39 in | C N/A 1.05 in | R N/A .67 in | X Dia N/A 1.74 in | W HEX N/A 1 3/4 in | O-Ring Arp Uniform Dash No. N/A 2-219 |