CAD by full part number (0)
  • Cart is empty
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications thatmore
Unit of Measure

Connection Type

A-LOK® to NPT

NPT Pipe Size

3/8

A

1.58 in

C

.70 in

R

.42 in

X Dia

1.12 in

W HEX

1 1/8 in

O-Ring Arp Uniform Dash No.

2-116

Inter-Changes With

400-1-6-OR