Item # |
Connection Type |
Straight Thread Size |
A |
C |
H |
L |
R |
W HEX |
O-Ring Arp Uniform Dash No. |
Quantity |
---|---|---|---|---|---|---|---|---|---|---|
4-4-4 S5BZ | Connection Type N/A CPI™ x CPI™ x Straight Thread | Straight Thread Size N/A 7/16-20 | A N/A 2.24 in | C N/A 1.12 in | H N/A 1.03 in | L N/A .83 in | R N/A .73 in | W HEX N/A 7/16 in | O-Ring Arp Uniform Dash No. N/A 3-904 | |
6-6-6 S5BZ | Connection Type N/A CPI™ x CPI™ x Straight Thread | Straight Thread Size N/A 9/16-18 | A N/A 2.52 in | C N/A 1.26 in | H N/A 1.25 in | L N/A .97 in | R N/A .83 in | W HEX N/A 9/16 in | O-Ring Arp Uniform Dash No. N/A 3-906 | |
8-8-8 S5BZ | Connection Type N/A CPI™ x CPI™ x Straight Thread | Straight Thread Size N/A 3/4-16 | A N/A 2.96 in | C N/A 1.48 in | H N/A 1.45 in | L N/A 1.08 in | R N/A .97 in | W HEX N/A 3/4 in | O-Ring Arp Uniform Dash No. N/A 3-908 | |
12-12-12 S5BZ | Connection Type N/A CPI™ x CPI™ x Straight Thread | Straight Thread Size N/A 1 1/16-12 | A N/A 3.28 in | C N/A 1.64 in | H N/A 1.94 in | L N/A 1.23 in | R N/A 1.23 in | W HEX N/A 1 1/16 in | O-Ring Arp Uniform Dash No. N/A 3-912 | |
16-16-16 S5BZ | Connection Type N/A CPI™ x CPI™ x Straight Thread | Straight Thread Size N/A 1 5/16-12 | A N/A 3.72 in | C N/A 1.86 in | H N/A 2.05 in | L N/A 1.38 in | R N/A 1.27 in | W HEX N/A 1 5/16 in | O-Ring Arp Uniform Dash No. N/A 3-916 | |
4M5BT4 | Connection Type N/A A-LOK® x A-LOK® x Straight Thread | Straight Thread Size N/A 7/16-20 | A N/A 2.24 in | C N/A 1.12 in | H N/A 1.03 in | L N/A .83 in | R N/A .73 in | W HEX N/A 7/16 in | O-Ring Arp Uniform Dash No. N/A 3-904 | |
6M5BT6 | Connection Type N/A A-LOK® x A-LOK® x Straight Thread | Straight Thread Size N/A 9/16-18 | A N/A 2.52 in | C N/A 1.26 in | H N/A 1.25 in | L N/A .97 in | R N/A .83 in | W HEX N/A 9/16 in | O-Ring Arp Uniform Dash No. N/A 3-906 | |
8M5BT8 | Connection Type N/A A-LOK® x A-LOK® x Straight Thread | Straight Thread Size N/A 3/4-16 | A N/A 2.96 in | C N/A 1.48 in | H N/A 1.45 in | L N/A 1.08 in | R N/A .97 in | W HEX N/A 3/4 in | O-Ring Arp Uniform Dash No. N/A 3-908 | |
12M5BT12 | Connection Type N/A A-LOK® x A-LOK® x Straight Thread | Straight Thread Size N/A 1 1/16-12 | A N/A 3.28 in | C N/A 1.64 in | H N/A 1.94 in | L N/A 1.23 in | R N/A 1.23 in | W HEX N/A 1 1/16 in | O-Ring Arp Uniform Dash No. N/A 3-912 | |
16M5BT16 | Connection Type N/A A-LOK® x A-LOK® x Straight Thread | Straight Thread Size N/A 1 5/16-12 | A N/A 3.72 in | C N/A 1.86 in | H N/A 2.05 in | L N/A 1.38 in | R N/A 1.27 in | W HEX N/A 1 5/16 in | O-Ring Arp Uniform Dash No. N/A 3-916 |