CAD Cart (0)
  • Cart is empty
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.

NOTE:
  • Dimensions for reference only, subject to change.
  • A and C dimensions are typical finger-tight.
  • For use with SAE J.1926/1 port can also be used with MS-16142 port.
  • Parts are supplied with nitrile o-rings as standard. For Fluorocarbon o-rings, add the suffix "-VO".
  • Other o-rings available upon request.
  • Adapter fitting for connection of compression fittings to welded systems.
  • 1 - 4 of 4 | Results Per Page | View | Unit of Measure
    1 

    Item #

    Connection Type

    Tube O.D.

    Straight Thread Size

    A

    C

    R

    L

    W HEX

    Bulkhead Hole Drill Size

    Maximum Bulkhead Thickness

    Quantity
    N/A CPI™ x Straight Thread N/A 1/4 in N/A 9/16-18 N/A 1.74 in N/A 1.17 in N/A .39 in N/A .88 in N/A 3/4 in N/A 37/64 in N/A 9/16 in
    N/A CPI™ x Straight Thread N/A 3/8 in N/A 9/16-18 N/A 1.81 in N/A 1.24 in N/A .39 in N/A .94 in N/A 3/4 in N/A 37/64 in N/A 9/16 in
    N/A A-LOK® x Straight Thread N/A 1/4 in N/A 9/16-18 N/A 1.74 in N/A 1.17 in N/A .39 in N/A .88 in N/A 3/4 in N/A 37/64 in N/A 9/16 in
    N/A A-LOK® x Straight Thread N/A 3/8 in N/A 9/16-18 N/A 1.81 in N/A 1.24 in N/A .39 in N/A .94 in N/A 3/4 in N/A 37/64 in N/A 9/16 in
    1 - 4 of 4 | Results Per Page | View | Unit of Measure
    1