CAD Cart (0)
  • Cart is empty
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.

NOTE:
  • Dimensions for reference only, subject to change.
  • C dimension is typical finger-tight.
  • Connects fractional tube to female ISO parallel thread.
  • Parts are supplied with nitrile o-rings as standard. For Fluorocarbon o-rings, add the suffix “-VO”. Other o-rings available upon request.
  • Fitting is postionable.
  • 1 - 24 of 24 | Results Per Page | View | Unit of Measure
    1 

    Item #

    Connection Type

    BSPP Thread

    C

    H

    L

    R

    W HEX

    Quantity
    N/A CPI™ to BSPP N/A 1/8-28 N/A 1.06 in N/A 1.04 in N/A .77 in N/A .66 in N/A 9/16 in
    N/A CPI™ to BSPP N/A 1/4-19 N/A 1.14 in N/A 1.27 in N/A .85 in N/A .83 in N/A 9/16 in
    N/A CPI™ to BSPP N/A 1/4-19 N/A 1.20 in N/A 1.27 in N/A .85 in N/A .83 in N/A 9/16 in
    N/A CPI™ to BSPP N/A 3/8-19 N/A 1.31 in N/A 1.46 in N/A 1.02 in N/A .83 in N/A 3/4 in
    N/A CPI™ to BSPP N/A 1/4-19 N/A 1.50 in N/A 1.38 in N/A 1.10 in N/A .83 in N/A 7/8 in
    N/A CPI™ to BSPP N/A 3/8-19 N/A 1.50 in N/A 1.46 in N/A 1.10 in N/A .85 in N/A 7/8 in
    N/A CPI™ to BSPP N/A 1/2-14 N/A 1.50 in N/A 1.71 in N/A 1.10 in N/A 1.09 in N/A 7/8 in
    N/A CPI™ to BSPP N/A 1/2-14 N/A 1.50 in N/A 1.81 in N/A 1.10 in N/A 1.09 in N/A 1 1/16 in
    N/A CPI™ to BSPP N/A 1/2-14 N/A 1.57 in N/A 1.81 in N/A 1.17 in N/A 1.09 in N/A 1 1/16 in
    N/A CPI™ to BSPP N/A 3/4-14 N/A 1.57 in N/A 1.92 in N/A 1.17 in N/A 1.20 in N/A 1 1/16 in
    N/A CPI™ to BSPP N/A 3/4-14 N/A 1.93 in N/A 2.11 in N/A 1.45 in N/A 1.20 in N/A 1 5/16 in
    N/A CPI™ to BSPP N/A 1-11 N/A 1.93 in N/A 2.11 in N/A 1.45 in N/A 1.20 in N/A 1 5/16 in
    N/A A-LOK® to BSPP N/A 1/8-28 N/A 1.06 in N/A 1.04 in N/A .77 in N/A .66 in N/A 9/16 in
    N/A A-LOK® to BSPP N/A 1/4-19 N/A 1.14 in N/A 1.27 in N/A .85 in N/A .83 in N/A 9/16 in
    N/A A-LOK® to BSPP N/A 1/4-19 N/A 1.20 in N/A 1.27 in N/A .85 in N/A .83 in N/A 9/16 in
    N/A A-LOK® to BSPP N/A 3/8-19 N/A 1.31 in N/A 1.46 in N/A 1.02 in N/A .83 in N/A 3/4 in
    N/A A-LOK® to BSPP N/A 1/4-19 N/A 1.50 in N/A 1.38 in N/A 1.10 in N/A .83 in N/A 7/8 in
    N/A A-LOK® to BSPP N/A 3/8-19 N/A 1.50 in N/A 1.46 in N/A 1.10 in N/A .85 in N/A 7/8 in
    N/A A-LOK® to BSPP N/A 1/2-14 N/A 1.50 in N/A 1.71 in N/A 1.10 in N/A 1.09 in N/A 7/8 in
    N/A A-LOK® to BSPP N/A 1/2-14 N/A 1.50 in N/A 1.81 in N/A 1.10 in N/A 1.09 in N/A 1 1/16 in
    N/A A-LOK® to BSPP N/A 1/2-14 N/A 1.57 in N/A 1.81 in N/A 1.17 in N/A 1.09 in N/A 1 1/16 in
    N/A A-LOK® to BSPP N/A 3/4-14 N/A 1.57 in N/A 1.92 in N/A 1.17 in N/A 1.20 in N/A 1 1/16 in
    N/A A-LOK® to BSPP N/A 3/4-14 N/A 1.93 in N/A 2.11 in N/A 1.45 in N/A 1.20 in N/A 1 5/16 in
    N/A A-LOK® to BSPP N/A 1-11 N/A 1.93 in N/A 2.11 in N/A 1.45 in N/A 1.20 in N/A 1 5/16 in
    1 - 24 of 24 | Results Per Page | View | Unit of Measure
    1