CAD by full part number (0) ▾
  • Cart is empty
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.

NOTE:
  • Dimensions for reference only, subject to change.
  • C dimension is typical finger-tight.
  • Adapts to SAE J1926 straight thread boss and MS16142 boss.
  • Parts are supplied with nitrile o-rings as standard. For Fluorocarbon o-rings, add the suffix "-VO". Other o-rings available upon request.
  • Fitting is postionable.
  • 1 - 10 of 10 | Results Per Page | View | Unit of Measure
    1 

    Item #

    Connection Type

    Thread Size

    C

    H

    L

    R

    W HEX

    O-Ring Arp Uniform Dash No.

    4-4 V5BZ N/A CPI™ to SAE/MS N/A 7/16-20 N/A .93 in N/A 1.02 in N/A .65 in N/A .75 in N/A 7/16 in N/A 3-904
    6-6 V5BZ N/A CPI™ to SAE/MS N/A 9/16-18 N/A 1.01 in N/A 1.27 in N/A .72 in N/A .77 in N/A 9/16 in N/A 3-906
    8-8 V5BZ N/A CPI™ to SAE/MS N/A 3/4-16 N/A 1.15 in N/A 1.48 in N/A .75 in N/A .88 in N/A 3/4 in N/A 3-908
    12-12 V5BZ N/A CPI™ to SAE/MS N/A 1 1/16-12 N/A 1.63 in N/A 1.92 in N/A 1.23 in N/A 1.16 in N/A 1 1/16 in N/A 3-912
    16-16 V5BZ N/A CPI™ to SAE/MS N/A 1 5/16-12 N/A 1.87 in N/A 2.11 in N/A 1.39 in N/A 1.16 in N/A 1 5/16 in N/A 3-916
    4M5VEL4 N/A A-LOK® to SAE/MS N/A 7/16-20 N/A .93 in N/A 1.02 in N/A .65 in N/A .75 in N/A 7/16 in N/A 3-904
    6M5VEL6 N/A A-LOK® to SAE/MS N/A 9/16-18 N/A 1.01 in N/A 1.27 in N/A .72 in N/A .77 in N/A 9/16 in N/A 3-906
    8M5VEL8 N/A A-LOK® to SAE/MS N/A 3/4-16 N/A 1.15 in N/A 1.48 in N/A .75 in N/A .88 in N/A 3/4 in N/A 3-908
    12M5VEL12 N/A A-LOK® to SAE/MS N/A 1 1/16-12 N/A 1.63 in N/A 1.92 in N/A 1.23 in N/A 1.16 in N/A 1 1/16 in N/A 3-912
    16M5VEL16 N/A A-LOK® to SAE/MS N/A 1 5/16-12 N/A 1.87 in N/A 2.11 in N/A 1.39 in N/A 1.16 in N/A 1 5/16 in N/A 3-916
    1 - 10 of 10 | Results Per Page | View | Unit of Measure
    1