Item # |
Connection Type |
C |
L |
H |
P |
X |
W HEX |
Quantity |
---|---|---|---|---|---|---|---|---|
2-2 ZEBW | Connection Type N/A CPI™ x Socket Weld | C N/A .92 in | L N/A .66 in | H N/A .63 in | P N/A .16 in | X N/A .38 in | W HEX N/A 5/16 in | |
3-3 ZEBW | Connection Type N/A CPI™ x Socket Weld | C N/A .98 in | L N/A .72 in | H N/A .69 in | P N/A .20 in | X N/A .44 in | W HEX N/A 7/16 in | |
4-4 ZEBW | Connection Type N/A CPI™ x Socket Weld | C N/A 1.06 in | L N/A .78 in | H N/A .84 in | P N/A .25 in | X N/A .50 in | W HEX N/A 9/16 in | |
6-6 ZEBW | Connection Type N/A CPI™ x Socket Weld | C N/A 1.31 in | L N/A 1.02 in | H N/A 1.08 in | P N/A .34 in | X N/A .63 in | W HEX N/A 3/4 in | |
8-8 ZEBW | Connection Type N/A CPI™ x Socket Weld | C N/A 1.42 in | L N/A 1.02 in | H N/A 1.14 in | P N/A .41 in | X N/A .76 in | W HEX N/A 3/4 in | |
10-10 ZEBW | Connection Type N/A CPI™ x Socket Weld | C N/A 1.57 in | L N/A 1.17 in | H N/A 1.35 in | P N/A .49 in | X N/A .94 in | W HEX N/A 1 1/16 in | |
12-12 ZEBW | Connection Type N/A CPI™ x Socket Weld | C N/A 1.57 in | L N/A 1.17 in | H N/A 1.39 in | P N/A .50 in | X N/A 1.09 in | W HEX N/A 1 1/16 in | |
16-16 ZEBW | Connection Type N/A CPI™ x Socket Weld | C N/A 2.14 in | L N/A 1.65 in | H N/A 1.84 in | P N/A .56 in | X N/A 1.44 in | W HEX N/A 1 5/8 in | |
2-2 ZELW | Connection Type N/A A-LOK® x Socket Weld | C N/A .92 in | L N/A .66 in | H N/A .63 in | P N/A .16 in | X N/A .38 in | W HEX N/A 5/16 in | |
3-3 ZELW | Connection Type N/A A-LOK® x Socket Weld | C N/A .98 in | L N/A .72 in | H N/A .69 in | P N/A .20 in | X N/A .44 in | W HEX N/A 7/16 in | |
4-4 ZELW | Connection Type N/A A-LOK® x Socket Weld | C N/A 1.06 in | L N/A .78 in | H N/A .84 in | P N/A .25 in | X N/A .50 in | W HEX N/A 9/16 in | |
6-6 ZELW | Connection Type N/A A-LOK® x Socket Weld | C N/A 1.31 in | L N/A 1.02 in | H N/A 1.08 in | P N/A .34 in | X N/A .63 in | W HEX N/A 3/4 in | |
8-8 ZELW | Connection Type N/A A-LOK® x Socket Weld | C N/A 1.42 in | L N/A 1.02 in | H N/A 1.14 in | P N/A .41 in | X N/A .76 in | W HEX N/A 3/4 in | |
10-10 ZELW | Connection Type N/A A-LOK® x Socket Weld | C N/A 1.57 in | L N/A 1.17 in | H N/A 1.35 in | P N/A .49 in | X N/A .94 in | W HEX N/A 1 1/16 in | |
12-12 ZELW | Connection Type N/A A-LOK® x Socket Weld | C N/A 1.57 in | L N/A 1.17 in | H N/A 1.39 in | P N/A .50 in | X N/A 1.09 in | W HEX N/A 1 1/16 in | |
16-16 ZELW | Connection Type N/A A-LOK® x Socket Weld | C N/A 2.14 in | L N/A 1.65 in | H N/A 1.84 in | P N/A .56 in | X N/A 1.44 in | W HEX N/A 1 5/8 in |