Item # |
Connection Type |
A |
C |
P |
X |
E Bore |
W HEX |
---|---|---|---|---|---|---|---|
2-2 ZHBW | Connection Type N/A CPI™ x Socket Weld | A N/A 1.16 in | C N/A .60 in | P N/A .16 in | X N/A .38 in | E Bore N/A .09 in | W HEX N/A 7/16 in |
3-3 ZHBW | Connection Type N/A CPI™ x Socket Weld | A N/A 1.24 in | C N/A .64 in | P N/A .20 in | X N/A .39 in | E Bore N/A .14 in | W HEX N/A 1/2 in |
4-4 ZHBW | Connection Type N/A CPI™ x Socket Weld | A N/A 1.36 in | C N/A .70 in | P N/A .25 in | X N/A .50 in | E Bore N/A .19 in | W HEX N/A 9/16 in |
6-6 ZHBW | Connection Type N/A CPI™ x Socket Weld | A N/A 1.53 in | C N/A .76 in | P N/A .34 in | X N/A .63 in | E Bore N/A .31 in | W HEX N/A 11/16 in |
8-8 ZHBW | Connection Type N/A CPI™ x Socket Weld | A N/A 1.74 in | C N/A .87 in | P N/A .41 in | X N/A .78 in | E Bore N/A .44 in | W HEX N/A 13/16 in |
10-10 ZHBW | Connection Type N/A CPI™ x Socket Weld | A N/A 1.86 in | C N/A .87 in | P N/A .47 in | X N/A .94 in | E Bore N/A .50 in | W HEX N/A 1 in |
12-12 ZHBW | Connection Type N/A CPI™ x Socket Weld | A N/A 1.92 in | C N/A .87 in | P N/A .50 in | X N/A 1.09 in | E Bore N/A .66 in | W HEX N/A 1 1/8 in |
16-16 ZHBW | Connection Type N/A CPI™ x Socket Weld | A N/A 2.31 in | C N/A 1.05 in | P N/A .56 in | X N/A 1.44 in | E Bore N/A .91 in | W HEX N/A 1 5/8 in |
2-2 ZHLW | Connection Type N/A A-LOK® x Socket Weld | A N/A 1.16 in | C N/A .60 in | P N/A .16 in | X N/A .38 in | E Bore N/A .09 in | W HEX N/A 7/16 in |
3-3 ZHLW | Connection Type N/A A-LOK® x Socket Weld | A N/A 1.24 in | C N/A .64 in | P N/A .20 in | X N/A .39 in | E Bore N/A .14 in | W HEX N/A 1/2 in |
4-4 ZHLW | Connection Type N/A A-LOK® x Socket Weld | A N/A 1.36 in | C N/A .70 in | P N/A .25 in | X N/A .50 in | E Bore N/A .19 in | W HEX N/A 9/16 in |
6-6 ZHLW | Connection Type N/A A-LOK® x Socket Weld | A N/A 1.53 in | C N/A .76 in | P N/A .34 in | X N/A .63 in | E Bore N/A .31 in | W HEX N/A 11/16 in |
8-8 ZHLW | Connection Type N/A A-LOK® x Socket Weld | A N/A 1.74 in | C N/A .87 in | P N/A .41 in | X N/A .78 in | E Bore N/A .44 in | W HEX N/A 13/16 in |
10-10 ZHLW | Connection Type N/A A-LOK® x Socket Weld | A N/A 1.86 in | C N/A .87 in | P N/A .47 in | X N/A .94 in | E Bore N/A .50 in | W HEX N/A 1 in |
12-12 ZHLW | Connection Type N/A A-LOK® x Socket Weld | A N/A 1.92 in | C N/A .87 in | P N/A .50 in | X N/A 1.09 in | E Bore N/A .66 in | W HEX N/A 1 1/8 in |
16-16 ZHLW | Connection Type N/A A-LOK® x Socket Weld | A N/A 2.31 in | C N/A 1.05 in | P N/A .56 in | X N/A 1.44 in | E Bore N/A .91 in | W HEX N/A 1 5/8 in |