Item # |
Connection Type |
Buttweld Pipe Size |
C |
H |
L |
R |
X Buttweld O.D. |
W HEX |
Quantity |
---|---|---|---|---|---|---|---|---|---|
2-1/8 ZEBW2 | Connection Type N/A CPI™ x Buttweld | Buttweld Pipe Size N/A 1/8 in | C N/A .93 in | H N/A .70 in | L N/A .67 in | R N/A .38 in | X Buttweld O.D. N/A .41 in | W HEX N/A 7/16 in | |
3-1/8 ZEBW2 | Connection Type N/A CPI™ x Buttweld | Buttweld Pipe Size N/A 1/8 in | C N/A 1.01 in | H N/A .74 in | L N/A .74 in | R N/A .38 in | X Buttweld O.D. N/A .41 in | W HEX N/A 7/16 in | |
4-1/8 ZEBW2 | Connection Type N/A CPI™ x Buttweld | Buttweld Pipe Size N/A 1/8 in | C N/A 1.06 in | H N/A .74 in | L N/A .77 in | R N/A .38 in | X Buttweld O.D. N/A .41 in | W HEX N/A 7/16 in | |
4-1/4 ZEBW2 | Connection Type N/A CPI™ x Buttweld | Buttweld Pipe Size N/A 1/4 in | C N/A 1.10 in | H N/A .97 in | L N/A .78 in | R N/A .56 in | X Buttweld O.D. N/A .54 in | W HEX N/A 9/16 in | |
6-1/4 ZEBW2 | Connection Type N/A CPI™ x Buttweld | Buttweld Pipe Size N/A 1/4 in | C N/A 1.20 in | H N/A 1.00 in | L N/A .91 in | R N/A .56 in | X Buttweld O.D. N/A .54 in | W HEX N/A 5/8 in | |
8-3/8 ZEBW2 | Connection Type N/A CPI™ x Buttweld | Buttweld Pipe Size N/A 3/8 in | C N/A 1.42 in | H N/A 1.11 in | L N/A 1.02 in | R N/A .56 in | X Buttweld O.D. N/A .68 in | W HEX N/A 13/16 in | |
8-1/2 ZEBW2 | Connection Type N/A CPI™ x Buttweld | Buttweld Pipe Size N/A 1/2 in | C N/A 1.42 in | H N/A 1.30 in | L N/A 1.02 in | R N/A .75 in | X Buttweld O.D. N/A .84 in | W HEX N/A 7/8 in | |
10-1/2 ZEBW2 | Connection Type N/A CPI™ x Buttweld | Buttweld Pipe Size N/A 1/2 in | C N/A 1.50 in | H N/A 1.39 in | L N/A 1.10 in | R N/A .75 in | X Buttweld O.D. N/A .84 in | W HEX N/A 15/16 in | |
12-3/4 ZEBW2 | Connection Type N/A CPI™ x Buttweld | Buttweld Pipe Size N/A 3/4 in | C N/A 1.57 in | H N/A 1.45 in | L N/A 1.17 in | R N/A .75 in | X Buttweld O.D. N/A 1.05 in | W HEX N/A 1 1/16 in | |
16-3/4 ZEBW2 | Connection Type N/A CPI™ x Buttweld | Buttweld Pipe Size N/A 3/4 in | C N/A 1.94 in | H N/A 1.64 in | L N/A 1.45 in | R N/A .75 in | X Buttweld O.D. N/A 1.05 in | W HEX N/A 1 3/8 in | |
16-1 ZEBW2 | Connection Type N/A CPI™ x Buttweld | Buttweld Pipe Size N/A 1 in | C N/A 1.94 in | H N/A 1.84 in | L N/A 1.45 in | R N/A .94 in | X Buttweld O.D. N/A 1.31 in | W HEX N/A 1 5/16 in | |
2-1/8 ZELW2 | Connection Type N/A A-LOK® x Buttweld | Buttweld Pipe Size N/A 1/8 in | C N/A .93 in | H N/A .70 in | L N/A .67 in | R N/A .38 in | X Buttweld O.D. N/A .41 in | W HEX N/A 7/16 in | |
3-1/8 ZELW2 | Connection Type N/A A-LOK® x Buttweld | Buttweld Pipe Size N/A 1/8 in | C N/A 1.01 in | H N/A .74 in | L N/A .74 in | R N/A .38 in | X Buttweld O.D. N/A .41 in | W HEX N/A 7/16 in | |
4-1/8 ZELW2 | Connection Type N/A A-LOK® x Buttweld | Buttweld Pipe Size N/A 1/8 in | C N/A 1.06 in | H N/A .74 in | L N/A .77 in | R N/A .38 in | X Buttweld O.D. N/A .41 in | W HEX N/A 7/16 in | |
4-1/4 ZELW2 | Connection Type N/A A-LOK® x Buttweld | Buttweld Pipe Size N/A 1/4 in | C N/A 1.10 in | H N/A .97 in | L N/A .78 in | R N/A .56 in | X Buttweld O.D. N/A .54 in | W HEX N/A 9/16 in | |
6-1/4 ZELW2 | Connection Type N/A A-LOK® x Buttweld | Buttweld Pipe Size N/A 1/4 in | C N/A 1.20 in | H N/A 1.00 in | L N/A .91 in | R N/A .56 in | X Buttweld O.D. N/A .54 in | W HEX N/A 5/8 in | |
8-3/8 ZELW2 | Connection Type N/A A-LOK® x Buttweld | Buttweld Pipe Size N/A 3/8 in | C N/A 1.42 in | H N/A 1.11 in | L N/A 1.02 in | R N/A .56 in | X Buttweld O.D. N/A .68 in | W HEX N/A 13/16 in | |
8-1/2 ZELW2 | Connection Type N/A A-LOK® x Buttweld | Buttweld Pipe Size N/A 1/2 in | C N/A 1.42 in | H N/A 1.30 in | L N/A 1.02 in | R N/A .75 in | X Buttweld O.D. N/A .84 in | W HEX N/A 7/8 in | |
10-1/2 ZELW2 | Connection Type N/A A-LOK® x Buttweld | Buttweld Pipe Size N/A 1/2 in | C N/A 1.50 in | H N/A 1.39 in | L N/A 1.10 in | R N/A .75 in | X Buttweld O.D. N/A .84 in | W HEX N/A 15/16 in | |
12-3/4 ZELW2 | Connection Type N/A A-LOK® x Buttweld | Buttweld Pipe Size N/A 3/4 in | C N/A 1.57 in | H N/A 1.45 in | L N/A 1.17 in | R N/A .75 in | X Buttweld O.D. N/A 1.05 in | W HEX N/A 1 1/16 in | |
16-3/4 ZELW2 | Connection Type N/A A-LOK® x Buttweld | Buttweld Pipe Size N/A 3/4 in | C N/A 1.94 in | H N/A 1.64 in | L N/A 1.45 in | R N/A .75 in | X Buttweld O.D. N/A 1.05 in | W HEX N/A 1 3/8 in | |
16-1 ZELW2 | Connection Type N/A A-LOK® x Buttweld | Buttweld Pipe Size N/A 1 in | C N/A 1.94 in | H N/A 1.84 in | L N/A 1.45 in | R N/A .94 in | X Buttweld O.D. N/A 1.31 in | W HEX N/A 1 5/16 in |