CAD Cart (0)
  • Cart is empty
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.

NOTE:
  • Dimensions for reference only, subject to change.
  • Fittings of this group may be back-drilled to larger I.D. at pipe end.
  • A and C dimensions are typical finger-tight.
  • Pipe Buttweld end will conform to Schedule 80 unless otherwise noted.
  • E dimension is minimum opening.
  • Adapter fitting for connection of compression fittings to welded systems.
  • 1 - 25 of 32 | Results Per Page | View | Unit of Measure
    1 2 

    Item #

    Connection Type

    Tube O.D.

    Buttweld Pipe N.B.

    A

    C

    R

    X

    E Bore

    W HEX

    Quantity
    N/A CPI™ x Buttweld N/A 3.0 mm N/A 1/8 mm N/A 29.7 mm N/A 15.3 mm N/A 9.7 mm N/A 10.3 mm N/A 2.4 mm N/A 12.0 mm
    N/A CPI™ x Buttweld N/A 4.0 mm N/A 1/8 mm N/A 30.7 mm N/A 16.1 mm N/A 9.7 mm N/A 10.3 mm N/A 2.4 mm N/A 12.0 mm
    N/A CPI™ x Buttweld N/A 6.0 mm N/A 1/8 mm N/A 32.9 mm N/A 17.7 mm N/A 9.7 mm N/A 10.3 mm N/A 4.8 mm N/A 14.0 mm
    N/A CPI™ x Buttweld N/A 6.0 mm N/A 1/4 mm N/A 37.7 mm N/A 17.7 mm N/A 14.2 mm N/A 13.7 mm N/A 4.8 mm N/A 14.0 mm
    N/A CPI™ x Buttweld N/A 8.0 mm N/A 1/8 mm N/A 34.2 mm N/A 18.6 mm N/A 9.7 mm N/A 10.3 mm N/A 5.1 mm N/A 15.0 mm
    N/A CPI™ x Buttweld N/A 8.0 mm N/A 1/4 mm N/A 38.7 mm N/A 18.6 mm N/A 14.2 mm N/A 13.7 mm N/A 6.4 mm N/A 15.0 mm
    N/A CPI™ x Buttweld N/A 8.0 mm N/A 1/2 mm N/A 44.8 mm N/A 18.6 mm N/A 19.1 mm N/A 21.3 mm N/A 6.4 mm N/A 22.0 mm
    N/A CPI™ x Buttweld N/A 10.0 mm N/A 1/4 mm N/A 40.9 mm N/A 19.5 mm N/A 14.2 mm N/A 13.7 mm N/A 7.1 mm N/A 18.0 mm
    N/A CPI™ x Buttweld N/A 10.0 mm N/A 3/8 mm N/A 40.1 mm N/A 19.5 mm N/A 14.2 mm N/A 17.2 mm N/A 7.9 mm N/A 18.0 mm
    N/A CPI™ x Buttweld N/A 10.0 mm N/A 1/2 mm N/A 45.7 mm N/A 19.5 mm N/A 19.1 mm N/A 21.3 mm N/A 7.9 mm N/A 22.0 mm
    N/A CPI™ x Buttweld N/A 12.0 mm N/A 1/4 mm N/A 43.4 mm N/A 22.0 mm N/A 14.2 mm N/A 13.7 mm N/A 7.1 mm N/A 22.0 mm
    N/A CPI™ x Buttweld N/A 12.0 mm N/A 3/8 mm N/A 43.4 mm N/A 22.0 mm N/A 14.2 mm N/A 17.2 mm N/A 9.5 mm N/A 22.0 mm
    N/A CPI™ x Buttweld N/A 12.0 mm N/A 1/2 mm N/A 48.2 mm N/A 22.0 mm N/A 19.1 mm N/A 21.3 mm N/A 9.5 mm N/A 22.0 mm
    N/A CPI™ x Buttweld N/A 15.0 mm N/A 1/2 mm N/A 48.2 mm N/A 22.0 mm N/A 19.1 mm N/A 21.3 mm N/A 9.5 mm N/A 24.0 mm
    N/A CPI™ x Buttweld N/A 16.0 mm N/A 1/2 mm N/A 49.0 mm N/A 22.0 mm N/A 19.1 mm N/A 21.3 mm N/A 12.7 mm N/A 24.0 mm
    N/A CPI™ x Buttweld N/A 18.0 mm N/A 1/2 mm N/A 50.5 mm N/A 22.0 mm N/A 19.1 mm N/A 21.3 mm N/A 13.5 mm N/A 27.0 mm
    N/A A-LOK® x Buttweld N/A 3.0 mm N/A 1/8 mm N/A 29.7 mm N/A 15.3 mm N/A 9.7 mm N/A 10.3 mm N/A 2.4 mm N/A 12.0 mm
    N/A A-LOK® x Buttweld N/A 4.0 mm N/A 1/8 mm N/A 30.7 mm N/A 16.1 mm N/A 9.7 mm N/A 10.3 mm N/A 2.4 mm N/A 12.0 mm
    N/A A-LOK® x Buttweld N/A 6.0 mm N/A 1/8 mm N/A 32.9 mm N/A 17.7 mm N/A 9.7 mm N/A 10.3 mm N/A 4.8 mm N/A 14.0 mm
    N/A A-LOK® x Buttweld N/A 6.0 mm N/A 1/4 mm N/A 37.7 mm N/A 17.7 mm N/A 14.2 mm N/A 13.7 mm N/A 4.8 mm N/A 14.0 mm
    N/A A-LOK® x Buttweld N/A 8.0 mm N/A 1/8 mm N/A 34.2 mm N/A 18.6 mm N/A 9.7 mm N/A 10.3 mm N/A 5.1 mm N/A 15.0 mm
    N/A A-LOK® x Buttweld N/A 8.0 mm N/A 1/4 mm N/A 38.7 mm N/A 18.6 mm N/A 14.2 mm N/A 13.7 mm N/A 6.4 mm N/A 15.0 mm
    N/A A-LOK® x Buttweld N/A 8.0 mm N/A 1/2 mm N/A 44.8 mm N/A 18.6 mm N/A 19.1 mm N/A 21.3 mm N/A 6.4 mm N/A 22.0 mm
    N/A A-LOK® x Buttweld N/A 10.0 mm N/A 1/4 mm N/A 40.9 mm N/A 19.5 mm N/A 14.2 mm N/A 13.7 mm N/A 7.1 mm N/A 18.0 mm
    N/A A-LOK® x Buttweld N/A 10.0 mm N/A 3/8 mm N/A 40.1 mm N/A 19.5 mm N/A 14.2 mm N/A 17.2 mm N/A 7.9 mm N/A 18.0 mm
    1 - 25 of 32 | Results Per Page | View | Unit of Measure
    1 2