Item # |
Connection Type |
Tube O.D. |
Buttweld Pipe Size |
A |
C |
R |
X Buttweld O.D. |
W HEX |
Quantity |
---|---|---|---|---|---|---|---|---|---|
2-1/8 ZHBW2 | Connection Type N/A CPI™ x Buttweld | Tube O.D. N/A 1/8 in | Buttweld Pipe Size N/A 1/8 in | A N/A 1.20 in | C N/A .60 in | R N/A .38 in | X Buttweld O.D. N/A .41 in | W HEX N/A 7/16 in | |
3-1/8 ZHBW2 | Connection Type N/A CPI™ x Buttweld | Tube O.D. N/A 3/16 in | Buttweld Pipe Size N/A 1/8 in | A N/A 1.24 in | C N/A .64 in | R N/A .38 in | X Buttweld O.D. N/A .41 in | W HEX N/A 7/16 in | |
4-1/8 ZHBW2 | Connection Type N/A CPI™ x Buttweld | Tube O.D. N/A 1/4 in | Buttweld Pipe Size N/A 1/8 in | A N/A 1.29 in | C N/A .70 in | R N/A .38 in | X Buttweld O.D. N/A .41 in | W HEX N/A 1/2 in | |
4-1/4 ZHBW2 | Connection Type N/A CPI™ x Buttweld | Tube O.D. N/A 1/4 in | Buttweld Pipe Size N/A 1/4 in | A N/A 1.46 in | C N/A .70 in | R N/A .56 in | X Buttweld O.D. N/A .54 in | W HEX N/A 9/16 in | |
5-1/8 ZHBW2 | Connection Type N/A CPI™ x Buttweld | Tube O.D. N/A 5/16 in | Buttweld Pipe Size N/A 1/8 in | A N/A 1.48 in | C N/A .73 in | R N/A .38 in | X Buttweld O.D. N/A .41 in | W HEX N/A 1/2 in | |
5-1/4 ZHBW2 | Connection Type N/A CPI™ x Buttweld | Tube O.D. N/A 5/16 in | Buttweld Pipe Size N/A 1/4 in | A N/A 1.49 in | C N/A .76 in | R N/A .56 in | X Buttweld O.D. N/A .54 in | W HEX N/A 9/16 in | |
6-1/4 ZHBW2 | Connection Type N/A CPI™ x Buttweld | Tube O.D. N/A 3/8 in | Buttweld Pipe Size N/A 1/4 in | A N/A 1.49 in | C N/A .76 in | R N/A .56 in | X Buttweld O.D. N/A .54 in | W HEX N/A 9/16 in | |
6-3/8 ZHBW2 | Connection Type N/A CPI™ x Buttweld | Tube O.D. N/A 3/8 in | Buttweld Pipe Size N/A 3/8 in | A N/A 1.60 in | C N/A .76 in | R N/A .56 in | X Buttweld O.D. N/A .68 in | W HEX N/A 3/4 in | |
6-1/2 ZHBW2 | Connection Type N/A CPI™ x Buttweld | Tube O.D. N/A 3/8 in | Buttweld Pipe Size N/A 1/2 in | A N/A 1.82 in | C N/A .76 in | R N/A .75 in | X Buttweld O.D. N/A .84 in | W HEX N/A 7/8 in | |
6-3/4 ZHBW2 | Connection Type N/A CPI™ x Buttweld | Tube O.D. N/A 3/8 in | Buttweld Pipe Size N/A 3/4 in | A N/A 1.88 in | C N/A .76 in | R N/A .75 in | X Buttweld O.D. N/A 1.05 in | W HEX N/A 1 1/8 in | |
8-3/8 ZHBW2 | Connection Type N/A CPI™ x Buttweld | Tube O.D. N/A 1/2 in | Buttweld Pipe Size N/A 3/8 in | A N/A 1.71 in | C N/A .87 in | R N/A .56 in | X Buttweld O.D. N/A .68 in | W HEX N/A 13/16 in | |
8-1/2 ZHBW2 | Connection Type N/A CPI™ x Buttweld | Tube O.D. N/A 1/2 in | Buttweld Pipe Size N/A 1/2 in | A N/A 1.93 in | C N/A .87 in | R N/A .75 in | X Buttweld O.D. N/A .84 in | W HEX N/A 7/8 in | |
8-3/4 ZHBW2 | Connection Type N/A CPI™ x Buttweld | Tube O.D. N/A 1/2 in | Buttweld Pipe Size N/A 3/4 in | A N/A 1.99 in | C N/A .87 in | R N/A .75 in | X Buttweld O.D. N/A 1.05 in | W HEX N/A 1 1/8 in | |
10-1/2 ZHBW2 | Connection Type N/A CPI™ x Buttweld | Tube O.D. N/A 5/8 in | Buttweld Pipe Size N/A 1/2 in | A N/A 1.93 in | C N/A .87 in | R N/A .75 in | X Buttweld O.D. N/A .84 in | W HEX N/A 15/16 in | |
12-3/4 ZHBW2 | Connection Type N/A CPI™ x Buttweld | Tube O.D. N/A 3/4 in | Buttweld Pipe Size N/A 3/4 in | A N/A 1.99 in | C N/A .87 in | R N/A .75 in | X Buttweld O.D. N/A 1.05 in | W HEX N/A 1 1/16 in | |
16-1 ZHBW2 | Connection Type N/A CPI™ x Buttweld | Tube O.D. N/A 1 in | Buttweld Pipe Size N/A 1 in | A N/A 2.46 in | C N/A 1.05 in | R N/A .94 in | X Buttweld O.D. N/A 1.31 in | W HEX N/A 1 3/8 in | |
2-1/8 ZHLW2 | Connection Type N/A A-LOK® x Buttweld | Tube O.D. N/A 1/8 in | Buttweld Pipe Size N/A 1/8 in | A N/A 1.20 in | C N/A .60 in | R N/A .38 in | X Buttweld O.D. N/A .41 in | W HEX N/A 7/16 in | |
3-1/8 ZHLW2 | Connection Type N/A A-LOK® x Buttweld | Tube O.D. N/A 3/16 in | Buttweld Pipe Size N/A 1/8 in | A N/A 1.24 in | C N/A .64 in | R N/A .38 in | X Buttweld O.D. N/A .41 in | W HEX N/A 7/16 in | |
4-1/8 ZHLW2 | Connection Type N/A A-LOK® x Buttweld | Tube O.D. N/A 1/4 in | Buttweld Pipe Size N/A 1/8 in | A N/A 1.29 in | C N/A .70 in | R N/A .38 in | X Buttweld O.D. N/A .41 in | W HEX N/A 1/2 in | |
4-1/4 ZHLW2 | Connection Type N/A A-LOK® x Buttweld | Tube O.D. N/A 1/4 in | Buttweld Pipe Size N/A 1/4 in | A N/A 1.46 in | C N/A .70 in | R N/A .56 in | X Buttweld O.D. N/A .54 in | W HEX N/A 9/16 in | |
5-1/8 ZHLW2 | Connection Type N/A A-LOK® x Buttweld | Tube O.D. N/A 5/16 in | Buttweld Pipe Size N/A 1/8 in | A N/A 1.48 in | C N/A .73 in | R N/A .38 in | X Buttweld O.D. N/A .41 in | W HEX N/A 1/2 in | |
5-1/4-ZHLW2 | Connection Type N/A A-LOK® x Buttweld | Tube O.D. N/A 5/16 in | Buttweld Pipe Size N/A 1/4 in | A N/A 1.49 in | C N/A .76 in | R N/A .56 in | X Buttweld O.D. N/A .54 in | W HEX N/A 9/16 in | |
6-1/4 ZHLW2 | Connection Type N/A A-LOK® x Buttweld | Tube O.D. N/A 3/8 in | Buttweld Pipe Size N/A 1/4 in | A N/A 1.49 in | C N/A .76 in | R N/A .56 in | X Buttweld O.D. N/A .54 in | W HEX N/A 9/16 in | |
6-3/8 ZHLW2 | Connection Type N/A A-LOK® x Buttweld | Tube O.D. N/A 3/8 in | Buttweld Pipe Size N/A 3/8 in | A N/A 1.60 in | C N/A .76 in | R N/A .56 in | X Buttweld O.D. N/A .68 in | W HEX N/A 3/4 in | |
6-1/2 ZHLW2 | Connection Type N/A A-LOK® x Buttweld | Tube O.D. N/A 3/8 in | Buttweld Pipe Size N/A 1/2 in | A N/A 1.82 in | C N/A .76 in | R N/A .75 in | X Buttweld O.D. N/A .84 in | W HEX N/A 7/8 in |