Item # |
Connection Type |
T1 Tube O.D. |
T2 Tube O.D. |
A |
B |
C |
D1 |
D2 |
E Internal Opening |
G1 |
G2 |
H |
W HEX |
Internal Volume |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1-1 Z7HBZ7-SS | Connection Type N/A CPI™ to CPI™ | T1 Tube O.D. N/A 1/16 in | T2 Tube O.D. N/A 1/16 in | A N/A 1.26 in | B N/A .21 in | C N/A .21 in | D1 N/A .41 in | D2 N/A .41 in | E Internal Opening N/A .01 in | G1 N/A .25 in | G2 N/A .25 in | H N/A .84 in | W HEX N/A 1/4 in | Internal Volume N/A 8.7 x 10-5cc |
2-1 Z7HBZ7-SS | Connection Type N/A CPI™ to CPI™ | T1 Tube O.D. N/A 1/8 in | T2 Tube O.D. N/A 1/16 in | A N/A 1.53 in | B N/A .31 in | C N/A .21 in | D1 N/A .56 in | D2 N/A .41 in | E Internal Opening N/A .01 in | G1 N/A .38 in | G2 N/A .25 in | H N/A 1.01 in | W HEX N/A 7/16 in | Internal Volume N/A 8.7 x 10-5cc |
2-2 Z7HBZ7-SS | Connection Type N/A CPI™ to CPI™ | T1 Tube O.D. N/A 1/8 in | T2 Tube O.D. N/A 1/8 in | A N/A 1.81 in | B N/A .31 in | C N/A .31 in | D1 N/A .56 in | D2 N/A .56 in | E Internal Opening N/A .05 in | G1 N/A .38 in | G2 N/A .38 in | H N/A 1.19 in | W HEX N/A 7/16 in | Internal Volume N/A 9.7 x 10-2cc |
1-1 Z7HLZ7 | Connection Type N/A A-LOK® to A-LOK® | T1 Tube O.D. N/A 1/16 in | T2 Tube O.D. N/A 1/16 in | A N/A 1.26 in | B N/A .21 in | C N/A .21 in | D1 N/A .41 in | D2 N/A .41 in | E Internal Opening N/A .01 in | G1 N/A .25 in | G2 N/A .25 in | H N/A .84 in | W HEX N/A 1/4 in | Internal Volume N/A 8.7 x 10-5cc |
2-1 Z7HLZ7 | Connection Type N/A A-LOK® to A-LOK® | T1 Tube O.D. N/A 1/8 in | T2 Tube O.D. N/A 1/16 in | A N/A 1.53 in | B N/A .31 in | C N/A .21 in | D1 N/A .56 in | D2 N/A .41 in | E Internal Opening N/A .01 in | G1 N/A .38 in | G2 N/A .25 in | H N/A 1.01 in | W HEX N/A 7/16 in | Internal Volume N/A 8.7 x 10-5cc |
2-2 Z7HLZ7 | Connection Type N/A A-LOK® to A-LOK® | T1 Tube O.D. N/A 1/8 in | T2 Tube O.D. N/A 1/8 in | A N/A 1.81 in | B N/A .31 in | C N/A .31 in | D1 N/A .56 in | D2 N/A .56 in | E Internal Opening N/A .05 in | G1 N/A .38 in | G2 N/A .38 in | H N/A 1.19 in | W HEX N/A 7/16 in | Internal Volume N/A 9.7 x 10-2cc |