CAD Cart (0)
  • Cart is empty
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.

NOTE:
  • Dimensions for reference only, subject to change.
  • Low dead volume fitting adapter for connection to compression fitting tubes.
  • 1 - 6 of 6 | Results Per Page | View | Unit of Measure
    1 

    Item #

    Connection Type

    Tube O.D.

    NPT Pipe Thread

    A

    B

    R

    W HEX

    Internal Volume

    Quantity
    N/A CPI™ to NPT N/A 1/16 in N/A 1/16 N/A .77 in N/A .55 in N/A .38 in N/A 5/16 in N/A 3.1 x 10-4cc
    N/A CPI™ to NPT N/A 1/16 in N/A 1/8 N/A .82 in N/A .59 in N/A .38 in N/A 7/16 in N/A 4.4 x 10-4cc
    N/A CPI™ to NPT N/A 1/16 in N/A 1/4 N/A 1.04 in N/A .81 in N/A .57 in N/A 5/8 in N/A 8.8 x 10-4cc
    N/A A-LOK® to NPT N/A 1/16 in N/A 1/16 N/A .77 in N/A .55 in N/A .38 in N/A 5/16 in N/A 3.1 x 10-4cc
    N/A A-LOK® to NPT N/A 1/16 in N/A 1/8 N/A .82 in N/A .59 in N/A .38 in N/A 7/16 in N/A 4.4 x 10-4cc
    N/A A-LOK® to NPT N/A 1/16 in N/A 1/4 N/A 1.04 in N/A .81 in N/A .57 in N/A 5/8 in N/A 8.8 x 10-4cc
    1 - 6 of 6 | Results Per Page | View | Unit of Measure
    1