Item # |
Connection Type |
Flare End |
Tube O.D. |
A |
B |
C |
W HEX |
---|---|---|---|---|---|---|---|
2-1 XHBZ | Connection Type N/A 37° Flare to CPI™ | Flare End N/A 1/8 | Tube O.D. N/A 1/16 in | A N/A 1.07 in | B N/A .45 in | C N/A .43 in | W HEX N/A 7/16 in |
2-2 XHBZ | Connection Type N/A 37° Flare to CPI™ | Flare End N/A 1/8 | Tube O.D. N/A 1/8 in | A N/A 1.27 in | B N/A .45 in | C N/A .60 in | W HEX N/A 7/16 in |
4-2 XHBZ | Connection Type N/A 37° Flare to CPI™ | Flare End N/A 1/4 | Tube O.D. N/A 1/8 in | A N/A 1.38 in | B N/A .55 in | C N/A .60 in | W HEX N/A 1/2 in |
3-3 XHBZ | Connection Type N/A 37° Flare to CPI™ | Flare End N/A 3/16 | Tube O.D. N/A 3/16 in | A N/A 1.39 in | B N/A .48 in | C N/A .64 in | W HEX N/A 7/16 in |
4-4 XHBZ | Connection Type N/A 37° Flare to CPI™ | Flare End N/A 1/4 | Tube O.D. N/A 1/4 in | A N/A 1.48 in | B N/A .55 in | C N/A .70 in | W HEX N/A 1/2 in |
5-5 XHBZ | Connection Type N/A 37° Flare to CPI™ | Flare End N/A 5/16 | Tube O.D. N/A 5/16 in | A N/A 1.51 in | B N/A .55 in | C N/A .73 in | W HEX N/A 9/16 in |
4-6 XHBZ | Connection Type N/A 37° Flare to CPI™ | Flare End N/A 1/4 | Tube O.D. N/A 3/8 in | A N/A 1.56 in | B N/A .55 in | C N/A .76 in | W HEX N/A 5/8 in |
6-6 XHBZ | Connection Type N/A 37° Flare to CPI™ | Flare End N/A 3/8 | Tube O.D. N/A 3/8 in | A N/A 1.56 in | B N/A .55 in | C N/A .76 in | W HEX N/A 5/8 in |
8-8 XHBZ | Connection Type N/A 37° Flare to CPI™ | Flare End N/A 1/2 | Tube O.D. N/A 1/2 in | A N/A 1.81 in | B N/A .66 in | C N/A .87 in | W HEX N/A 13/16 in |
10-10 XHBZ | Connection Type N/A 37° Flare to CPI™ | Flare End N/A 5/8 | Tube O.D. N/A 5/8 in | A N/A 1.93 in | B N/A .76 in | C N/A .87 in | W HEX N/A 15/16 in |
12-12 XHBZ | Connection Type N/A 37° Flare to CPI™ | Flare End N/A 3/4 | Tube O.D. N/A 3/4 in | A N/A 2.11 in | B N/A .86 in | C N/A .87 in | W HEX N/A 1 1/8 in |
16-16 XHBZ | Connection Type N/A 37° Flare to CPI™ | Flare End N/A 1 | Tube O.D. N/A 1 in | A N/A 2.43 in | B N/A .91 in | C N/A 1.05 in | W HEX N/A 1 3/8 in |
2XASC1 | Connection Type N/A 37° Flare to A-LOK® | Flare End N/A 1/8 | Tube O.D. N/A 1/16 in | A N/A 1.07 in | B N/A .45 in | C N/A .43 in | W HEX N/A 7/16 in |
2XASC2 | Connection Type N/A 37° Flare to A-LOK® | Flare End N/A 1/8 | Tube O.D. N/A 1/8 in | A N/A 1.27 in | B N/A .45 in | C N/A .60 in | W HEX N/A 7/16 in |
4XASC2 | Connection Type N/A 37° Flare to A-LOK® | Flare End N/A 1/4 | Tube O.D. N/A 1/8 in | A N/A 1.38 in | B N/A .55 in | C N/A .60 in | W HEX N/A 1/2 in |
3XASC3 | Connection Type N/A 37° Flare to A-LOK® | Flare End N/A 3/16 | Tube O.D. N/A 3/16 in | A N/A 1.39 in | B N/A .48 in | C N/A .64 in | W HEX N/A 7/16 in |
4XASC4 | Connection Type N/A 37° Flare to A-LOK® | Flare End N/A 1/4 | Tube O.D. N/A 1/4 in | A N/A 1.48 in | B N/A .55 in | C N/A .70 in | W HEX N/A 1/2 in |
5XASC5 | Connection Type N/A 37° Flare to A-LOK® | Flare End N/A 5/16 | Tube O.D. N/A 5/16 in | A N/A 1.51 in | B N/A .55 in | C N/A .73 in | W HEX N/A 9/16 in |
4XASC6 | Connection Type N/A 37° Flare to A-LOK® | Flare End N/A 1/4 | Tube O.D. N/A 3/8 in | A N/A 1.56 in | B N/A .55 in | C N/A .76 in | W HEX N/A 5/8 in |
6XASC6 | Connection Type N/A 37° Flare to A-LOK® | Flare End N/A 3/8 | Tube O.D. N/A 3/8 in | A N/A 1.56 in | B N/A .55 in | C N/A .76 in | W HEX N/A 5/8 in |
8XASC8 | Connection Type N/A 37° Flare to A-LOK® | Flare End N/A 1/2 | Tube O.D. N/A 1/2 in | A N/A 1.81 in | B N/A .66 in | C N/A .87 in | W HEX N/A 13/16 in |
10XASC10 | Connection Type N/A 37° Flare to A-LOK® | Flare End N/A 5/8 | Tube O.D. N/A 5/8 in | A N/A 1.93 in | B N/A .76 in | C N/A .87 in | W HEX N/A 15/16 in |
12XASC12 | Connection Type N/A 37° Flare to A-LOK® | Flare End N/A 3/4 | Tube O.D. N/A 3/4 in | A N/A 2.11 in | B N/A .86 in | C N/A .87 in | W HEX N/A 1 1/8 in |
16XASC16 | Connection Type N/A 37° Flare to A-LOK® | Flare End N/A 1 | Tube O.D. N/A 1 in | A N/A 2.43 in | B N/A .91 in | C N/A 1.05 in | W HEX N/A 1 3/8 in |