Item # |
Connection Type |
Tube O.D. |
Tube O.D. |
E Small Bore |
B |
B |
D |
L |
X Dia. |
Work. Press. |
Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|
2 HW | Connection Type N/A Socket x Socket | Tube O.D. N/A 1/8 in | Tube O.D. N/A 1/8 in | E Small Bore N/A .09 in | B N/A .16 in | B N/A .16 in | D N/A .69 in | L N/A | X Dia. N/A .38 in | Work. Press. N/A 10200 psi | |
3 HW | Connection Type N/A Socket x Socket | Tube O.D. N/A 3/16 in | Tube O.D. N/A 3/16 in | E Small Bore N/A .14 in | B N/A .20 in | B N/A .20 in | D N/A .78 in | L N/A | X Dia. N/A .44 in | Work. Press. N/A 9600 psi | |
4-3 HW | Connection Type N/A Socket x Socket | Tube O.D. N/A 1/4 in | Tube O.D. N/A 3/16 in | E Small Bore N/A .14 in | B N/A .25 in | B N/A .20 in | D N/A .85 in | L N/A .39 in | X Dia. N/A .50 in | Work. Press. N/A 9600 psi | |
4 HW | Connection Type N/A Socket x Socket | Tube O.D. N/A 1/4 in | Tube O.D. N/A 1/4 in | E Small Bore N/A .19 in | B N/A .25 in | B N/A .25 in | D N/A .88 in | L N/A | X Dia. N/A .50 in | Work. Press. N/A 9600 psi | |
5 HW | Connection Type N/A Socket x Socket | Tube O.D. N/A 5/16 in | Tube O.D. N/A 5/16 in | E Small Bore N/A .25 in | B N/A .31 in | B N/A .31 in | D N/A 1.00 in | L N/A | X Dia. N/A .59 in | Work. Press. N/A 9900 psi | |
6-4 HW | Connection Type N/A Socket x Socket | Tube O.D. N/A 3/8 in | Tube O.D. N/A 1/4 in | E Small Bore N/A .19 in | B N/A .34 in | B N/A .25 in | D N/A 1.00 in | L N/A .44 in | X Dia. N/A .63 in | Work. Press. N/A 8100 psi | |
6 HW | Connection Type N/A Socket x Socket | Tube O.D. N/A 3/8 in | Tube O.D. N/A 3/8 in | E Small Bore N/A .31 in | B N/A .34 in | B N/A .34 in | D N/A 1.06 in | L N/A | X Dia. N/A .63 in | Work. Press. N/A 8100 psi | |
8-4 HW | Connection Type N/A Socket x Socket | Tube O.D. N/A 1/2 in | Tube O.D. N/A 1/4 in | E Small Bore N/A .19 in | B N/A .41 in | B N/A .25 in | D N/A 1.11 in | L N/A .44 in | X Dia. N/A .78 in | Work. Press. N/A 7300 psi | |
8-6 HW | Connection Type N/A Socket x Socket | Tube O.D. N/A 1/2 in | Tube O.D. N/A 3/8 in | E Small Bore N/A .31 in | B N/A .41 in | B N/A .34 in | D N/A 1.17 in | L N/A .53 in | X Dia. N/A .78 in | Work. Press. N/A 7300 psi | |
8 HW | Connection Type N/A Socket x Socket | Tube O.D. N/A 1/2 in | Tube O.D. N/A 1/2 in | E Small Bore N/A .44 in | B N/A .41 in | B N/A .41 in | D N/A 1.19 in | L N/A | X Dia. N/A .78 in | Work. Press. N/A 7300 psi | |
10-6 HW | Connection Type N/A Socket x Socket | Tube O.D. N/A 5/8 in | Tube O.D. N/A 3/8 in | E Small Bore N/A .31 in | B N/A .47 in | B N/A .34 in | D N/A 1.28 in | L N/A .53 in | X Dia. N/A .94 in | Work. Press. N/A 6600 psi | |
10 HW | Connection Type N/A Socket x Socket | Tube O.D. N/A 5/8 in | Tube O.D. N/A 5/8 in | E Small Bore N/A .50 in | B N/A .47 in | B N/A .47 in | D N/A 1.31 in | L N/A | X Dia. N/A .94 in | Work. Press. N/A 6600 psi | |
12-4 HW | Connection Type N/A Socket x Socket | Tube O.D. N/A 3/4 in | Tube O.D. N/A 1/4 in | E Small Bore N/A .19 in | B N/A .50 in | B N/A .25 in | D N/A 1.30 in | L N/A .44 in | X Dia. N/A 1.09 in | Work. Press. N/A 6000 psi | |
12-8 HW | Connection Type N/A Socket x Socket | Tube O.D. N/A 3/4 in | Tube O.D. N/A 1/2 in | E Small Bore N/A .44 in | B N/A .50 in | B N/A .41 in | D N/A 1.37 in | L N/A .59 in | X Dia. N/A 1.09 in | Work. Press. N/A 6000 psi | |
12-10 HW | Connection Type N/A Socket x Socket | Tube O.D. N/A 3/4 in | Tube O.D. N/A 5/8 in | E Small Bore N/A .50 in | B N/A .50 in | B N/A .47 in | D N/A 1.39 in | L N/A .66 in | X Dia. N/A 1.09 in | Work. Press. N/A 6000 psi | |
12 HW | Connection Type N/A Socket x Socket | Tube O.D. N/A 3/4 in | Tube O.D. N/A 3/4 in | E Small Bore N/A .66 in | B N/A .50 in | B N/A .50 in | D N/A 1.38 in | L N/A | X Dia. N/A 1.09 in | Work. Press. N/A 6000 psi | |
14 HW | Connection Type N/A Socket x Socket | Tube O.D. N/A 7/8 in | Tube O.D. N/A 7/8 in | E Small Bore N/A .78 in | B N/A .50 in | B N/A .50 in | D N/A 1.38 in | L N/A | X Dia. N/A 1.31 in | Work. Press. N/A 5700 psi | |
16-8 HW | Connection Type N/A Socket x Socket | Tube O.D. N/A 1 in | Tube O.D. N/A 1/2 in | E Small Bore N/A .44 in | B N/A .56 in | B N/A .41 in | D N/A 1.53 in | L N/A .59 in | X Dia. N/A 1.44 in | Work. Press. N/A 4900 psi | |
16-12 HW | Connection Type N/A Socket x Socket | Tube O.D. N/A 1 in | Tube O.D. N/A 3/4 in | E Small Bore N/A .66 in | B N/A .56 in | B N/A .50 in | D N/A 1.54 in | L N/A .69 in | X Dia. N/A 1.44 in | Work. Press. N/A 4900 psi | |
16 HW | Connection Type N/A Socket x Socket | Tube O.D. N/A 1 in | Tube O.D. N/A 1 in | E Small Bore N/A .91 in | B N/A .56 in | B N/A .56 in | D N/A 1.50 in | L N/A | X Dia. N/A 1.44 in | Work. Press. N/A 4900 psi | |
20-12 HW | Connection Type N/A Socket x Socket | Tube O.D. N/A 1 1/4 in | Tube O.D. N/A 3/4 in | E Small Bore N/A .66 in | B N/A .63 in | B N/A .50 in | D N/A 1.69 in | L N/A .69 in | X Dia. N/A 1.75 in | Work. Press. N/A 4600 psi | |
20-16 HW | Connection Type N/A Socket x Socket | Tube O.D. N/A 1 1/4 in | Tube O.D. N/A 1 in | E Small Bore N/A .91 in | B N/A .63 in | B N/A .56 in | D N/A 1.65 in | L N/A .75 in | X Dia. N/A 1.75 in | Work. Press. N/A 4600 psi | |
20 HW | Connection Type N/A Socket x Socket | Tube O.D. N/A 1 1/4 in | Tube O.D. N/A 1 1/4 in | E Small Bore N/A 1.06 in | B N/A .63 in | B N/A .63 in | D N/A 1.63 in | L N/A | X Dia. N/A 1.75 in | Work. Press. N/A 4600 psi | |
24-8 HW | Connection Type N/A Socket x Socket | Tube O.D. N/A 1 1/2 in | Tube O.D. N/A 1/2 in | E Small Bore N/A .44 in | B N/A .67 in | B N/A .41 in | D N/A 1.80 in | L N/A .59 in | X Dia. N/A 2.00 in | Work. Press. N/A 3700 psi | |
24-16 HW | Connection Type N/A Socket x Socket | Tube O.D. N/A 1 1/2 in | Tube O.D. N/A 1 in | E Small Bore N/A .91 in | B N/A .67 in | B N/A .56 in | D N/A 1.77 in | L N/A .75 in | X Dia. N/A 2.00 in | Work. Press. N/A 3700 psi |