CAD by full part number (0) ▾
  • Cart is empty
The weld used in joining a tube to a socket weld tube fitting is like any other type of "tee" weld. The root (i.e., the point of intersection of the outside of the tube and annular end area of the fitting) must be included in the weld zone.

Careful welding procedures are normally followed to assure that this root area is included in the weld. If penetration is not achieved, the joint will have two builtin stress risers which may greatly reduce the strength of the weld. Upon application of an extreme load, these stress risers could result in cracks which could propagate out through the weld or tube depending upon the direction of the greatest load.

Often to achieve full root penetration in TIG welding of stainless steels, a fusion pass will be made first, followed by an final pass utilizing a filler rod to achieve the desired fillet size.

NOTE:
  • Other drop sizes available upon request.
  • Dimensions for reference only, subject to change.
  • 1 - 23 of 23 | Results Per Page | View | Unit of Measure
    1 

    Item #

    Connection Type

    T1 Size

    T2 Tube Sock.

    Type

    D

    X1 Dia.

    X2 Dia.

    L

    E Small Bore

    B

    Work. Press.

    6-4 TRW N/A Tube x Socket N/A 3/8 in N/A 1/4 in N/A 2 N/A .94 in N/A .38 in N/A .50 in N/A .47 in N/A .19 in N/A .25 in N/A 9600 psi
    8-4 TRW N/A Tube x Socket N/A 1/2 in N/A 1/4 in N/A 1 N/A .88 in N/A .50 in N/A .50 in N/A .44 in N/A .19 in N/A .25 in N/A 9600 psi
    8-6 TRW N/A Tube x Socket N/A 1/2 in N/A 3/8 in N/A 2 N/A 1.13 in N/A .50 in N/A .63 in N/A .56 in N/A .31 in N/A .34 in N/A 7800 psi
    10-4 TRW N/A Tube x Socket N/A 5/8 in N/A 1/4 in N/A 3 N/A 1.22 in N/A .62 in N/A .50 in N/A .44 in N/A .19 in N/A .25 in N/A 9600 psi
    10-6 TRW N/A Tube x Socket N/A 5/8 in N/A 3/8 in N/A 1 N/A 1.03 in N/A .62 in N/A .62 in N/A .52 in N/A .31 in N/A .34 in N/A 8100 psi
    10-8 TRW N/A Tube x Socket N/A 5/8 in N/A 1/2 in N/A 2 N/A 1.26 in N/A .62 in N/A .78 in N/A .63 in N/A .41 in N/A .41 in N/A 6100 psi
    12-4 TRW N/A Tube x Socket N/A 3/4 in N/A 1/4 in N/A 3 N/A 1.32 in N/A .75 in N/A .50 in N/A .44 in N/A .19 in N/A .25 in N/A 9600 psi
    12-6 TRW N/A Tube x Socket N/A 3/4 in N/A 3/8 in N/A 3 N/A 1.38 in N/A .75 in N/A .63 in N/A .53 in N/A .31 in N/A .34 in N/A 8100 psi
    12-8 TRW N/A Tube x Socket N/A 3/4 in N/A 1/2 in N/A 2 N/A 1.29 in N/A .75 in N/A .78 in N/A .60 in N/A .44 in N/A .41 in N/A 7300 psi
    12-10 TRW N/A Tube x Socket N/A 3/4 in N/A 5/8 in N/A 2 N/A 1.40 in N/A .75 in N/A .94 in N/A .71 in N/A .50 in N/A .47 in N/A 6600 psi
    16-4 TRW N/A Tube x Socket N/A 1 in N/A 1/4 in N/A 3 N/A 1.44 in N/A 1.00 in N/A .50 in N/A .44 in N/A .19 in N/A .25 in N/A 9600 psi
    16-6 TRW N/A Tube x Socket N/A 1 in N/A 3/8 in N/A 3 N/A 1.50 in N/A 1.00 in N/A .63 in N/A .53 in N/A .31 in N/A .34 in N/A 8100 psi
    16-8 TRW N/A Tube x Socket N/A 1 in N/A 1/2 in N/A 3 N/A 1.51 in N/A 1.00 in N/A .78 in N/A .59 in N/A .44 in N/A .41 in N/A 7300 psi
    16-10 TRW N/A Tube x Socket N/A 1 in N/A 5/8 in N/A 3 N/A 1.52 in N/A 1.00 in N/A .94 in N/A .66 in N/A .50 in N/A .47 in N/A 6600 psi
    16-12 TRW N/A Tube x Socket N/A 1 in N/A 3/4 in N/A 2 N/A 1.47 in N/A 1.00 in N/A 1.09 in N/A .72 in N/A .66 in N/A .50 in N/A 6000 psi
    20-4 TRW N/A Tube x Socket N/A 1 1/4 in N/A 1/4 in N/A 3 N/A 1.65 in N/A 1.25 in N/A .50 in N/A .44 in N/A .19 in N/A .25 in N/A 9600 psi
    20-6 TRW N/A Tube x Socket N/A 1 1/4 in N/A 3/8 in N/A 3 N/A 1.68 in N/A 1.25 in N/A .63 in N/A .53 in N/A .31 in N/A .34 in N/A 8100 psi
    20-8 TRW N/A Tube x Socket N/A 1 1/4 in N/A 1/2 in N/A 3 N/A 1.73 in N/A 1.25 in N/A .78 in N/A .59 in N/A .44 in N/A .41 in N/A 7300 psi
    20-12 TRW N/A Tube x Socket N/A 1 1/4 in N/A 3/4 in N/A 3 N/A 1.73 in N/A 1.25 in N/A 1.09 in N/A .69 in N/A .66 in N/A .50 in N/A 6000 psi
    20-16 TRW N/A Tube x Socket N/A 1 1/4 in N/A 1 in N/A 2 N/A 1.68 in N/A 1.25 in N/A 1.44 in N/A .80 in N/A .91 in N/A .56 in N/A 4900 psi
    24-12 TRW N/A Tube x Socket N/A 1 1/2 in N/A 3/4 in N/A 3 N/A 1.85 in N/A 1.50 in N/A 1.09 in N/A .69 in N/A .66 in N/A .50 in N/A 6000 psi
    24-16 TRW N/A Tube x Socket N/A 1 1/2 in N/A 1 in N/A 3 N/A 1.81 in N/A 1.50 in N/A 1.44 in N/A .75 in N/A .91 in N/A .56 in N/A 4900 psi
    24-20 TRW N/A Tube x Socket N/A 1 1/2 in N/A 1 1/4 in N/A 2 N/A 1.70 in N/A 1.50 in N/A 1.75 in N/A .89 in N/A 1.06 in N/A .63 in N/A 4600 psi
    1 - 23 of 23 | Results Per Page | View | Unit of Measure
    1