Item # |
Connection Type |
Tube O.D.1 |
Tube O.D.2 |
Tube O.D.3 |
E Small Bore |
B1 |
B2 |
B3 |
J1 |
J2 |
J3 |
L1 |
L2 |
L3 |
W HEX |
X Dia.1 |
X Dia.2 |
X Dia.3 |
Work. Press. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2 JW | Connection Type N/A Socket x Socket x Socket | Tube O.D.1 N/A 1/8 in | Tube O.D.2 N/A 1/8 in | Tube O.D.3 N/A 1/8 in | E Small Bore N/A .09 in | B1 N/A .16 in | B2 N/A .16 in | B3 N/A .16 in | J1 N/A .34 in | J2 N/A .34 in | J3 N/A .34 in | L1 N/A .70 in | L2 N/A .70 in | L3 N/A .70 in | W HEX N/A 1/2 in | X Dia.1 N/A .38 in | X Dia.2 N/A .38 in | X Dia.3 N/A .38 in | Work. Press. N/A 10200 psi |
3 JW | Connection Type N/A Socket x Socket x Socket | Tube O.D.1 N/A 3/16 in | Tube O.D.2 N/A 3/16 in | Tube O.D.3 N/A 3/16 in | E Small Bore N/A .14 in | B1 N/A .20 in | B2 N/A .20 in | B3 N/A .20 in | J1 N/A .39 in | J2 N/A .39 in | J3 N/A .39 in | L1 N/A .75 in | L2 N/A .75 in | L3 N/A .75 in | W HEX N/A 1/2 in | X Dia.1 N/A .44 in | X Dia.2 N/A .44 in | X Dia.3 N/A .44 in | Work. Press. N/A 9600 psi |
4 JW | Connection Type N/A Socket x Socket x Socket | Tube O.D.1 N/A 1/4 in | Tube O.D.2 N/A 1/4 in | Tube O.D.3 N/A 1/4 in | E Small Bore N/A .19 in | B1 N/A .25 in | B2 N/A .25 in | B3 N/A .25 in | J1 N/A .44 in | J2 N/A .44 in | J3 N/A .44 in | L1 N/A .84 in | L2 N/A .84 in | L3 N/A .84 in | W HEX N/A 9/16 in | X Dia.1 N/A .50 in | X Dia.2 N/A .50 in | X Dia.3 N/A .50 in | Work. Press. N/A 9600 psi |
5 JW | Connection Type N/A Socket x Socket x Socket | Tube O.D.1 N/A 5/16 in | Tube O.D.2 N/A 5/16 in | Tube O.D.3 N/A 5/16 in | E Small Bore N/A .25 in | B1 N/A .31 in | B2 N/A .31 in | B3 N/A .31 in | J1 N/A .50 in | J2 N/A .50 in | J3 N/A .50 in | L1 N/A .90 in | L2 N/A .90 in | L3 N/A .90 in | W HEX N/A 9/16 in | X Dia.1 N/A .59 in | X Dia.2 N/A .59 in | X Dia.3 N/A .59 in | Work. Press. N/A 9900 psi |
6-6-4 JW | Connection Type N/A Socket x Socket x Socket | Tube O.D.1 N/A 3/8 in | Tube O.D.2 N/A 3/8 in | Tube O.D.3 N/A 1/4 in | E Small Bore N/A .19 in | B1 N/A .34 in | B2 N/A .34 in | B3 N/A .25 in | J1 N/A .53 in | J2 N/A .53 in | J3 N/A .44 in | L1 N/A 1.08 in | L2 N/A 1.08 in | L3 N/A .99 in | W HEX N/A 13/16 in | X Dia.1 N/A .63 in | X Dia.2 N/A .63 in | X Dia.3 N/A .50 in | Work. Press. N/A 8100 psi |
6 JW | Connection Type N/A Socket x Socket x Socket | Tube O.D.1 N/A 3/8 in | Tube O.D.2 N/A 3/8 in | Tube O.D.3 N/A 3/8 in | E Small Bore N/A .31 in | B1 N/A .34 in | B2 N/A .34 in | B3 N/A .34 in | J1 N/A .53 in | J2 N/A .53 in | J3 N/A .53 in | L1 N/A 1.08 in | L2 N/A 1.08 in | L3 N/A 1.08 in | W HEX N/A 13/16 in | X Dia.1 N/A .63 in | X Dia.2 N/A .63 in | X Dia.3 N/A .63 in | Work. Press. N/A 8100 psi |
8-4-4 JW | Connection Type N/A Socket x Socket x Socket | Tube O.D.1 N/A 1/2 in | Tube O.D.2 N/A 1/4 in | Tube O.D.3 N/A 1/4 in | E Small Bore N/A .19 in | B1 N/A .41 in | B2 N/A .25 in | B3 N/A .25 in | J1 N/A .59 in | J2 N/A .44 in | J3 N/A .44 in | L1 N/A .98 in | L2 N/A 1.14 in | L3 N/A .98 in | W HEX N/A 7/8 in | X Dia.1 N/A .78 in | X Dia.2 N/A .50 in | X Dia.3 N/A .50 in | Work. Press. N/A 7300 psi |
8-6-6 JW | Connection Type N/A Socket x Socket x Socket | Tube O.D.1 N/A 1/2 in | Tube O.D.2 N/A 3/8 in | Tube O.D.3 N/A 3/8 in | E Small Bore N/A .31 in | B1 N/A .41 in | B2 N/A .34 in | B3 N/A .34 in | J1 N/A .59 in | J2 N/A .53 in | J3 N/A .53 in | L1 N/A 1.08 in | L2 N/A 1.14 in | L3 N/A 1.08 in | W HEX N/A 7/8 in | X Dia.1 N/A .78 in | X Dia.2 N/A .63 in | X Dia.3 N/A .63 in | Work. Press. N/A 7300 psi |
8-8-4 JW | Connection Type N/A Socket x Socket x Socket | Tube O.D.1 N/A 1/2 in | Tube O.D.2 N/A 1/2 in | Tube O.D.3 N/A 1/4 in | E Small Bore N/A .19 in | B1 N/A .41 in | B2 N/A .41 in | B3 N/A .25 in | J1 N/A .59 in | J2 N/A .59 in | J3 N/A .44 in | L1 N/A 1.14 in | L2 N/A 1.14 in | L3 N/A .98 in | W HEX N/A 7/8 in | X Dia.1 N/A .78 in | X Dia.2 N/A .78 in | X Dia.3 N/A .50 in | Work. Press. N/A 7300 psi |
8-8-6 JW | Connection Type N/A Socket x Socket x Socket | Tube O.D.1 N/A 1/2 in | Tube O.D.2 N/A 1/2 in | Tube O.D.3 N/A 3/8 in | E Small Bore N/A .31 in | B1 N/A .41 in | B2 N/A .41 in | B3 N/A .34 in | J1 N/A .59 in | J2 N/A .59 in | J3 N/A .53 in | L1 N/A 1.14 in | L2 N/A 1.14 in | L3 N/A 1.08 in | W HEX N/A 7/8 in | X Dia.1 N/A .78 in | X Dia.2 N/A .78 in | X Dia.3 N/A .63 in | Work. Press. N/A 7300 psi |
8 JW | Connection Type N/A Socket x Socket x Socket | Tube O.D.1 N/A 1/2 in | Tube O.D.2 N/A 1/2 in | Tube O.D.3 N/A 1/2 in | E Small Bore N/A .44 in | B1 N/A .41 in | B2 N/A .41 in | B3 N/A .41 in | J1 N/A .59 in | J2 N/A .59 in | J3 N/A .59 in | L1 N/A 1.14 in | L2 N/A 1.14 in | L3 N/A 1.14 in | W HEX N/A 7/8 in | X Dia.1 N/A .78 in | X Dia.2 N/A .78 in | X Dia.3 N/A .78 in | Work. Press. N/A 7300 psi |
10 JW | Connection Type N/A Socket x Socket x Socket | Tube O.D.1 N/A 5/8 in | Tube O.D.2 N/A 5/8 in | Tube O.D.3 N/A 5/8 in | E Small Bore N/A .50 in | B1 N/A .47 in | B2 N/A .47 in | B3 N/A .47 in | J1 N/A .66 in | J2 N/A .66 in | J3 N/A .66 in | L1 N/A 1.36 in | L2 N/A 1.36 in | L3 N/A 1.36 in | W HEX N/A 1 1/16 in | X Dia.1 N/A .94 in | X Dia.2 N/A .94 in | X Dia.3 N/A .94 in | Work. Press. N/A 6600 psi |
12-8-12 JW | Connection Type N/A Socket x Socket x Socket | Tube O.D.1 N/A 3/4 in | Tube O.D.2 N/A 1/2 in | Tube O.D.3 N/A 3/4 in | E Small Bore N/A .44 in | B1 N/A .50 in | B2 N/A .41 in | B3 N/A .50 in | J1 N/A .69 in | J2 N/A .59 in | J3 N/A .69 in | L1 N/A 1.29 in | L2 N/A 1.39 in | L3 N/A 1.39 in | W HEX N/A 1 1/16 in | X Dia.1 N/A 1.09 in | X Dia.2 N/A .78 in | X Dia.3 N/A 1.09 in | Work. Press. N/A 6000 psi |
12 JW | Connection Type N/A Socket x Socket x Socket | Tube O.D.1 N/A 3/4 in | Tube O.D.2 N/A 3/4 in | Tube O.D.3 N/A 3/4 in | E Small Bore N/A .66 in | B1 N/A .50 in | B2 N/A .50 in | B3 N/A .50 in | J1 N/A .69 in | J2 N/A .69 in | J3 N/A .69 in | L1 N/A 1.39 in | L2 N/A 1.39 in | L3 N/A 1.39 in | W HEX N/A 1 1/16 in | X Dia.1 N/A 1.09 in | X Dia.2 N/A 1.09 in | X Dia.3 N/A 1.09 in | Work. Press. N/A 6000 psi |
14 JW | Connection Type N/A Socket x Socket x Socket | Tube O.D.1 N/A 7/8 in | Tube O.D.2 N/A 7/8 in | Tube O.D.3 N/A 7/8 in | E Small Bore N/A .78 in | B1 N/A .50 in | B2 N/A .50 in | B3 N/A .50 in | J1 N/A .69 in | J2 N/A .69 in | J3 N/A .69 in | L1 N/A 1.58 in | L2 N/A 1.58 in | L3 N/A 1.58 in | W HEX N/A 1 3/8 in | X Dia.1 N/A 1.31 in | X Dia.2 N/A 1.31 in | X Dia.3 N/A 1.31 in | Work. Press. N/A 5700 psi |
16-8-16 JW | Connection Type N/A Socket x Socket x Socket | Tube O.D.1 N/A 1 in | Tube O.D.2 N/A 1/2 in | Tube O.D.3 N/A 1 in | E Small Bore N/A .44 in | B1 N/A .56 in | B2 N/A .41 in | B3 N/A .56 in | J1 N/A .75 in | J2 N/A .59 in | J3 N/A .75 in | L1 N/A 1.68 in | L2 N/A 1.84 in | L3 N/A 1.84 in | W HEX N/A 1 5/8 in | X Dia.1 N/A 1.44 in | X Dia.2 N/A .78 in | X Dia.3 N/A 1.44 in | Work. Press. N/A 4400 psi |
16-12-16 JW | Connection Type N/A Socket x Socket x Socket | Tube O.D.1 N/A 1 in | Tube O.D.2 N/A 3/4 in | Tube O.D.3 N/A 1 in | E Small Bore N/A .66 in | B1 N/A .56 in | B2 N/A .50 in | B3 N/A .56 in | J1 N/A .75 in | J2 N/A .69 in | J3 N/A .75 in | L1 N/A 1.77 in | L2 N/A 1.84 in | L3 N/A 1.84 in | W HEX N/A 1 5/8 in | X Dia.1 N/A 1.44 in | X Dia.2 N/A 1.09 in | X Dia.3 N/A 1.44 in | Work. Press. N/A 4400 psi |
16 JW | Connection Type N/A Socket x Socket x Socket | Tube O.D.1 N/A 1 in | Tube O.D.2 N/A 1 in | Tube O.D.3 N/A 1 in | E Small Bore N/A .91 in | B1 N/A .56 in | B2 N/A .56 in | B3 N/A .56 in | J1 N/A .75 in | J2 N/A .75 in | J3 N/A .75 in | L1 N/A 1.84 in | L2 N/A 1.84 in | L3 N/A 1.84 in | W HEX N/A 1 5/8 in | X Dia.1 N/A 1.44 in | X Dia.2 N/A 1.44 in | X Dia.3 N/A 1.44 in | Work. Press. N/A 4400 psi |
20-16-20 JW | Connection Type N/A Socket x Socket x Socket | Tube O.D.1 N/A 1 1/4 in | Tube O.D.2 N/A 1 in | Tube O.D.3 N/A 1 1/4 in | E Small Bore N/A .91 in | B1 N/A .63 in | B2 N/A .56 in | B3 N/A .63 in | J1 N/A .81 in | J2 N/A .75 in | J3 N/A .81 in | L1 N/A 2.04 in | L2 N/A 2.10 in | L3 N/A 2.10 in | W HEX N/A 1 7/8 in | X Dia.1 N/A 1.75 in | X Dia.2 N/A 1.44 in | X Dia.3 N/A 1.75 in | Work. Press. N/A 4600 psi |
20 JW | Connection Type N/A Socket x Socket x Socket | Tube O.D.1 N/A 1 1/4 in | Tube O.D.2 N/A 1 1/4 in | Tube O.D.3 N/A 1 1/4 in | E Small Bore N/A 1.06 in | B1 N/A .63 in | B2 N/A .63 in | B3 N/A .63 in | J1 N/A .81 in | J2 N/A .81 in | J3 N/A .81 in | L1 N/A 2.10 in | L2 N/A 2.10 in | L3 N/A 2.10 in | W HEX N/A 1 7/8 in | X Dia.1 N/A 1.75 in | X Dia.2 N/A 1.75 in | X Dia.3 N/A 1.75 in | Work. Press. N/A 4600 psi |
24-16-24 JW | Connection Type N/A Socket x Socket x Socket | Tube O.D.1 N/A 1 1/2 in | Tube O.D.2 N/A 1 in | Tube O.D.3 N/A 1 1/2 in | E Small Bore N/A .91 in | B1 N/A .67 in | B2 N/A .56 in | B3 N/A .67 in | J1 N/A .86 in | J2 N/A .75 in | J3 N/A .86 in | L1 N/A 2.44 in | L2 N/A 2.54 in | L3 N/A 2.54 in | W HEX N/A 2 1/2 in | X Dia.1 N/A 2.00 in | X Dia.2 N/A 1.44 in | X Dia.3 N/A 2.00 in | Work. Press. N/A 3700 psi |
24 JW | Connection Type N/A Socket x Socket x Socket | Tube O.D.1 N/A 1 1/2 in | Tube O.D.2 N/A 1 1/2 in | Tube O.D.3 N/A 1 1/2 in | E Small Bore N/A 1.31 in | B1 N/A .67 in | B2 N/A .67 in | B3 N/A .67 in | J1 N/A .86 in | J2 N/A .86 in | J3 N/A .86 in | L1 N/A 2.54 in | L2 N/A 2.54 in | L3 N/A 2.54 in | W HEX N/A 2 1/2 in | X Dia.1 N/A 2.00 in | X Dia.2 N/A 2.00 in | X Dia.3 N/A 2.00 in | Work. Press. N/A 3700 psi |
32 JW | Connection Type N/A Socket x Socket x Socket | Tube O.D.1 N/A 2 in | Tube O.D.2 N/A 2 in | Tube O.D.3 N/A 2 in | E Small Bore N/A 1.81 in | B1 N/A .78 in | B2 N/A .78 in | B3 N/A .78 in | J1 N/A .97 in | J2 N/A .97 in | J3 N/A .97 in | L1 N/A 2.78 in | L2 N/A 2.78 in | L3 N/A 2.78 in | W HEX N/A 2 13/16 in | X Dia.1 N/A 2.63 in | X Dia.2 N/A 2.63 in | X Dia.3 N/A 2.63 in | Work. Press. N/A 3300 psi |