CAD by full part number (0)
  • Cart is empty
The weld used in joining a tube to a socket weld tube fitting is like any other type of “tee” weld. The root (i.e., the point of intersection of the outside of the tube and annular end area of the fitting) must be included in the weld zone.

Careful welding procedures are normally followed to assure that this root area is included in the weld. If penetration is not achieved, the joint will have two built-in stress risers which may greatly reduce the strength of the weld. Upon application of an extreme load, these stress risers could result in cracks which could propagate out through the weld or tube depending upon the direction of the greatest load.

Often to achieve full root penetration in TIG welding of stainless steels, a fusion pass will be made first, followed by an final pass utilizing a filler rod to achieve the desired fillet size.

NOTE:
  • Other drop sizes available upon request.
  • Dimensions for reference only, subject to change.
  • 1 - 13 of 13 | Results Per Page | View | Unit of Measure
    1 

    Item #

    Connection Type

    Tube O.D.

    Male Pipe

    E Small Bore

    L

    H

    X Dia.

    W HEX

    B

    J

    R

    Work. Press.

    N/A Socket x Socket x MNPT N/A 1/8 in N/A 1/8 N/A .09 in N/A .70 in N/A .74 in N/A .38 in N/A 1/2 in N/A .16 in N/A .34 in N/A .38 in N/A 9100 psi
    N/A Socket x Socket x MNPT N/A 3/16 in N/A 1/8 N/A .14 in N/A .74 in N/A .75 in N/A .44 in N/A 1/2 in N/A .20 in N/A .39 in N/A .38 in N/A 9100 psi
    N/A Socket x Socket x MNPT N/A 1/4 in N/A 1/8 N/A .19 in N/A .84 in N/A .79 in N/A .50 in N/A 9/16 in N/A .25 in N/A .44 in N/A .38 in N/A 9100 psi
    N/A Socket x Socket x MNPT N/A 5/16 in N/A 1/8 N/A .19 in N/A .90 in N/A .79 in N/A .59 in N/A 9/16 in N/A .31 in N/A .50 in N/A .38 in N/A 9100 psi
    N/A Socket x Socket x MNPT N/A 3/8 in N/A 1/4 N/A .28 in N/A 1.08 in N/A 1.12 in N/A .63 in N/A 13/16 in N/A .34 in N/A .53 in N/A .56 in N/A 7500 psi
    N/A Socket x Socket x MNPT N/A 1/2 in N/A 3/8 N/A .41 in N/A 1.14 in N/A 1.12 in N/A .78 in N/A 7/8 in N/A .41 in N/A .59 in N/A .56 in N/A 7200 psi
    N/A Socket x Socket x MNPT N/A 5/8 in N/A 1/2 N/A .50 in N/A 1.36 in N/A 1.46 in N/A .94 in N/A 1 1/16 in N/A .47 in N/A .66 in N/A .75 in N/A 5800 psi
    N/A Socket x Socket x MNPT N/A 3/4 in N/A 3/4 N/A .66 in N/A 1.39 in N/A 1.46 in N/A 1.09 in N/A 1 1/16 in N/A .50 in N/A .69 in N/A .75 in N/A 6000 psi
    N/A Socket x Socket x MNPT N/A 7/8 in N/A 3/4 N/A .72 in N/A 1.58 in N/A 1.65 in N/A 1.31 in N/A 1 3/8 in N/A .50 in N/A .69 in N/A .75 in N/A 5700 psi
    N/A Socket x Socket x MNPT N/A 1 in N/A 1 N/A .91 in N/A 1.84 in N/A 2.03 in N/A 1.44 in N/A 1 5/8 in N/A .56 in N/A .75 in N/A .94 in N/A 4400 psi
    N/A Socket x Socket x MNPT N/A 1 1/4 in N/A 1 1/4 N/A 1.06 in N/A 2.10 in N/A 2.27 in N/A 1.75 in N/A 1 7/8 in N/A .63 in N/A .81 in N/A .97 in N/A 3500 psi
    N/A Socket x Socket x MNPT N/A 1 1/2 in N/A 1 1/2 N/A 1.31 in N/A 2.54 in N/A 2.70 in N/A 2.00 in N/A 2 1/2 in N/A .67 in N/A .86 in N/A 1.00 in N/A 2900 psi
    N/A Socket x Socket x MNPT N/A 2 in N/A 2 N/A 1.81 in N/A 2.78 in N/A 2.85 in N/A 2.63 in N/A 2 13/16 in N/A .78 in N/A .97 in N/A 1.04 in N/A 2600 psi
    1 - 13 of 13 | Results Per Page | View | Unit of Measure
    1