Item # |
Connection Type |
Tube O.D. |
Female Pipe |
E Small Bore |
B |
D |
J |
W HEX |
X Dia. |
Work. Press. |
---|---|---|---|---|---|---|---|---|---|---|
2 GW | Connection Type N/A Socket x FNPT | Tube O.D. N/A 1/8 in | Female Pipe N/A 1/8 | E Small Bore N/A .09 in | B N/A .16 in | D N/A .95 in | J N/A .34 in | W HEX N/A 9/16 in | X Dia. N/A .38 in | Work. Press. N/A 6400 psi |
3 GW | Connection Type N/A Socket x FNPT | Tube O.D. N/A 3/16 in | Female Pipe N/A 1/8 | E Small Bore N/A .14 in | B N/A .20 in | D N/A .98 in | J N/A .39 in | W HEX N/A 9/16 in | X Dia. N/A .44 in | Work. Press. N/A 6400 psi |
4 GW | Connection Type N/A Socket x FNPT | Tube O.D. N/A 1/4 in | Female Pipe N/A 1/8 | E Small Bore N/A .19 in | B N/A .25 in | D N/A 1.01 in | J N/A .44 in | W HEX N/A 9/16 in | X Dia. N/A .50 in | Work. Press. N/A 6400 psi |
4-4 GW | Connection Type N/A Socket x FNPT | Tube O.D. N/A 1/4 in | Female Pipe N/A 1/4 | E Small Bore N/A .19 in | B N/A .25 in | D N/A 1.26 in | J N/A .44 in | W HEX N/A 3/4 in | X Dia. N/A .50 in | Work. Press. N/A 6600 psi |
4-12 GW | Connection Type N/A Socket x FNPT | Tube O.D. N/A 1/4 in | Female Pipe N/A 3/4 | E Small Bore N/A .19 in | B N/A .25 in | D N/A 1.80 in | J N/A .44 in | W HEX N/A 1 1/4 in | X Dia. N/A .50 in | Work. Press. N/A 4300 psi |
5 GW | Connection Type N/A Socket x FNPT | Tube O.D. N/A 5/16 in | Female Pipe N/A 1/8 | E Small Bore N/A .25 in | B N/A .31 in | D N/A 1.07 in | J N/A .50 in | W HEX N/A 5/8 in | X Dia. N/A .59 in | Work. Press. N/A 6400 psi |
6-2 GW | Connection Type N/A Socket x FNPT | Tube O.D. N/A 3/8 in | Female Pipe N/A 1/8 | E Small Bore N/A .31 in | B N/A .34 in | D N/A 1.11 in | J N/A .53 in | W HEX N/A 11/16 in | X Dia. N/A .63 in | Work. Press. N/A 6400 psi |
6 GW | Connection Type N/A Socket x FNPT | Tube O.D. N/A 3/8 in | Female Pipe N/A 1/4 | E Small Bore N/A .31 in | B N/A .34 in | D N/A 1.32 in | J N/A .53 in | W HEX N/A 3/4 in | X Dia. N/A .63 in | Work. Press. N/A 6600 psi |
6-6 GW | Connection Type N/A Socket x FNPT | Tube O.D. N/A 3/8 in | Female Pipe N/A 3/8 | E Small Bore N/A .31 in | B N/A .34 in | D N/A 1.42 in | J N/A .53 in | W HEX N/A 7/8 in | X Dia. N/A .63 in | Work. Press. N/A 5300 psi |
6-8 GW | Connection Type N/A Socket x FNPT | Tube O.D. N/A 3/8 in | Female Pipe N/A 1/2 | E Small Bore N/A .31 in | B N/A .34 in | D N/A 1.67 in | J N/A .53 in | W HEX N/A 1 1/16 in | X Dia. N/A .63 in | Work. Press. N/A 5200 psi |
6-12 GW | Connection Type N/A Socket x FNPT | Tube O.D. N/A 3/8 in | Female Pipe N/A 3/4 | E Small Bore N/A .31 in | B N/A .34 in | D N/A 1.86 in | J N/A .53 in | W HEX N/A 1 1/4 in | X Dia. N/A .63 in | Work. Press. N/A 4300 psi |
6-16 GW | Connection Type N/A Socket x FNPT | Tube O.D. N/A 3/8 in | Female Pipe N/A 1 | E Small Bore N/A .31 in | B N/A .34 in | D N/A 2.30 in | J N/A .53 in | W HEX N/A 1 5/8 in | X Dia. N/A .63 in | Work. Press. N/A 4500 psi |
8-2 GW | Connection Type N/A Socket x FNPT | Tube O.D. N/A 1/2 in | Female Pipe N/A 1/8 | E Small Bore N/A .34 in | B N/A .41 in | D N/A 1.17 in | J N/A .59 in | W HEX N/A 13/16 in | X Dia. N/A .78 in | Work. Press. N/A 6400 psi |
8-4 GW | Connection Type N/A Socket x FNPT | Tube O.D. N/A 1/2 in | Female Pipe N/A 1/4 | E Small Bore N/A .44 in | B N/A .41 in | D N/A 1.36 in | J N/A .59 in | W HEX N/A 13/16 in | X Dia. N/A .78 in | Work. Press. N/A 6600 psi |
8 GW | Connection Type N/A Socket x FNPT | Tube O.D. N/A 1/2 in | Female Pipe N/A 3/8 | E Small Bore N/A .44 in | B N/A .41 in | D N/A 1.44 in | J N/A .59 in | W HEX N/A 7/8 in | X Dia. N/A .78 in | Work. Press. N/A 5300 psi |
8-8 GW | Connection Type N/A Socket x FNPT | Tube O.D. N/A 1/2 in | Female Pipe N/A 1/2 | E Small Bore N/A .44 in | B N/A .41 in | D N/A 1.69 in | J N/A .59 in | W HEX N/A 1 1/16 in | X Dia. N/A .78 in | Work. Press. N/A 5200 psi |
10-6 GW | Connection Type N/A Socket x FNPT | Tube O.D. N/A 5/8 in | Female Pipe N/A 3/8 | E Small Bore N/A .50 in | B N/A .47 in | D N/A 1.52 in | J N/A .66 in | W HEX N/A 1 1/16 in | X Dia. N/A .94 in | Work. Press. N/A 5300 psi |
10 GW | Connection Type N/A Socket x FNPT | Tube O.D. N/A 5/8 in | Female Pipe N/A 1/2 | E Small Bore N/A .50 in | B N/A .47 in | D N/A 1.71 in | J N/A .66 in | W HEX N/A 1 1/16 in | X Dia. N/A .94 in | Work. Press. N/A 5200 psi |
10-16 GW | Connection Type N/A Socket x FNPT | Tube O.D. N/A 5/8 in | Female Pipe N/A 1 | E Small Bore N/A .50 in | B N/A .47 in | D N/A 2.33 in | J N/A .66 in | W HEX N/A 1 5/8 in | X Dia. N/A .94 in | Work. Press. N/A 4500 psi |
12-8 GW | Connection Type N/A Socket x FNPT | Tube O.D. N/A 3/4 in | Female Pipe N/A 1/2 | E Small Bore N/A .66 in | B N/A .50 in | D N/A 1.72 in | J N/A .69 in | W HEX N/A 1 1/8 in | X Dia. N/A 1.09 in | Work. Press. N/A 5200 psi |
12 GW | Connection Type N/A Socket x FNPT | Tube O.D. N/A 3/4 in | Female Pipe N/A 3/4 | E Small Bore N/A .66 in | B N/A .50 in | D N/A 1.88 in | J N/A .69 in | W HEX N/A 1 1/4 in | X Dia. N/A 1.09 in | Work. Press. N/A 4300 psi |
14 GW | Connection Type N/A Socket x FNPT | Tube O.D. N/A 7/8 in | Female Pipe N/A 3/4 | E Small Bore N/A .78 in | B N/A .50 in | D N/A 1.86 in | J N/A .69 in | W HEX N/A 1 3/8 in | X Dia. N/A 1.31 in | Work. Press. N/A 4300 psi |
16-8 GW | Connection Type N/A Socket x FNPT | Tube O.D. N/A 1 in | Female Pipe N/A 1/2 | E Small Bore N/A .72 in | B N/A .56 in | D N/A 1.85 in | J N/A .75 in | W HEX N/A 1 5/8 in | X Dia. N/A 1.44 in | Work. Press. N/A 4900 psi |
16-12 GW | Connection Type N/A Socket x FNPT | Tube O.D. N/A 1 in | Female Pipe N/A 3/4 | E Small Bore N/A .91 in | B N/A .56 in | D N/A 1.97 in | J N/A .75 in | W HEX N/A 1 5/8 in | X Dia. N/A 1.44 in | Work. Press. N/A 4300 psi |
16 GW | Connection Type N/A Socket x FNPT | Tube O.D. N/A 1 in | Female Pipe N/A 1 | E Small Bore N/A .91 in | B N/A .56 in | D N/A 2.28 in | J N/A .75 in | W HEX N/A 1 5/8 in | X Dia. N/A 1.44 in | Work. Press. N/A 4500 psi |