Item # |
Connection Type |
Tube O.D. |
E Small Bore |
B |
J |
L |
W HEX |
X Dia. |
Work. Press. |
---|---|---|---|---|---|---|---|---|---|
2 KW | Connection Type N/A Socket x Socket x Socket x Socket | Tube O.D. N/A 1/8 in | E Small Bore N/A .09 in | B N/A .16 in | J N/A .34 in | L N/A .70 in | W HEX N/A 1/2 in | X Dia. N/A .38 in | Work. Press. N/A 10200 psi |
3 KW | Connection Type N/A Socket x Socket x Socket x Socket | Tube O.D. N/A 3/16 in | E Small Bore N/A .14 in | B N/A .20 in | J N/A .39 in | L N/A .75 in | W HEX N/A 1/2 in | X Dia. N/A .44 in | Work. Press. N/A 9600 psi |
4 KW | Connection Type N/A Socket x Socket x Socket x Socket | Tube O.D. N/A 1/4 in | E Small Bore N/A .19 in | B N/A .25 in | J N/A .44 in | L N/A .84 in | W HEX N/A 9/16 in | X Dia. N/A .50 in | Work. Press. N/A 9600 psi |
5 KW | Connection Type N/A Socket x Socket x Socket x Socket | Tube O.D. N/A 5/16 in | E Small Bore N/A .25 in | B N/A .31 in | J N/A .50 in | L N/A .90 in | W HEX N/A 9/16 in | X Dia. N/A .59 in | Work. Press. N/A 9900 psi |
6 KW | Connection Type N/A Socket x Socket x Socket x Socket | Tube O.D. N/A 3/8 in | E Small Bore N/A .31 in | B N/A .34 in | J N/A .53 in | L N/A 1.07 in | W HEX N/A 13/16 in | X Dia. N/A .63 in | Work. Press. N/A 8100 psi |
8 KW | Connection Type N/A Socket x Socket x Socket x Socket | Tube O.D. N/A 1/2 in | E Small Bore N/A .44 in | B N/A .41 in | J N/A .59 in | L N/A 1.14 in | W HEX N/A 7/8 in | X Dia. N/A .78 in | Work. Press. N/A 7300 psi |
10 KW | Connection Type N/A Socket x Socket x Socket x Socket | Tube O.D. N/A 5/8 in | E Small Bore N/A .50 in | B N/A .47 in | J N/A .66 in | L N/A 1.36 in | W HEX N/A 1 1/16 in | X Dia. N/A .94 in | Work. Press. N/A 6600 psi |
12 KW | Connection Type N/A Socket x Socket x Socket x Socket | Tube O.D. N/A 3/4 in | E Small Bore N/A .66 in | B N/A .50 in | J N/A .69 in | L N/A 1.39 in | W HEX N/A 1 1/16 in | X Dia. N/A 1.09 in | Work. Press. N/A 6000 psi |
16 KW | Connection Type N/A Socket x Socket x Socket x Socket | Tube O.D. N/A 1 in | E Small Bore N/A .91 in | B N/A .56 in | J N/A .75 in | L N/A 1.84 in | W HEX N/A 1 5/8 in | X Dia. N/A 1.44 in | Work. Press. N/A 4400 psi |
20 KW | Connection Type N/A Socket x Socket x Socket x Socket | Tube O.D. N/A 1 1/4 in | E Small Bore N/A 1.06 in | B N/A .63 in | J N/A .81 in | L N/A 2.10 in | W HEX N/A 1 7/8 in | X Dia. N/A 1.75 in | Work. Press. N/A 4600 psi |
24 KW | Connection Type N/A Socket x Socket x Socket x Socket | Tube O.D. N/A 1 1/2 in | E Small Bore N/A 1.31 in | B N/A .67 in | J N/A .86 in | L N/A 2.54 in | W HEX N/A 2 9/16 in | X Dia. N/A 2.00 in | Work. Press. N/A 3700 psi |
32 KW | Connection Type N/A Socket x Socket x Socket x Socket | Tube O.D. N/A 2 in | E Small Bore N/A 1.81 in | B N/A .78 in | J N/A .97 in | L N/A 2.78 in | W HEX N/A 2 9/16 in | X Dia. N/A 2.63 in | Work. Press. N/A 3300 psi |