Item # |
Connection Type |
Tube O.D. |
Straight Thread Size |
A |
K |
R |
W HEX |
O-Ring Arp Uniform Dash No. |
---|---|---|---|---|---|---|---|---|
6-4 T2HOA | Connection Type N/A Straight Thread to Tube | Tube O.D. N/A 3/8 in | Straight Thread Size N/A 7/16-20 | A N/A 1.46 in | K N/A .69 in | R N/A .36 in | W HEX N/A 9/16 in | O-Ring Arp Uniform Dash No. N/A 3-904 |
6-8 T2HOA | Connection Type N/A Straight Thread to Tube | Tube O.D. N/A 3/8 in | Straight Thread Size N/A 3/4-16 | A N/A 1.59 in | K N/A .69 in | R N/A .44 in | W HEX N/A 7/8 in | O-Ring Arp Uniform Dash No. N/A 3-908 |
8-6 T2HOA | Connection Type N/A Straight Thread to Tube | Tube O.D. N/A 1/2 in | Straight Thread Size N/A 9/16-18 | A N/A 1.74 in | K N/A .91 in | R N/A .39 in | W HEX N/A 11/16 in | O-Ring Arp Uniform Dash No. N/A 3-906 |
10-10 T2HOA | Connection Type N/A Straight Thread to Tube | Tube O.D. N/A 5/8 in | Straight Thread Size N/A 7/8-14 | A N/A 2.00 in | K N/A .91 in | R N/A .50 in | W HEX N/A 1 in | O-Ring Arp Uniform Dash No. N/A 3-910 |
24-24 T2HOA | Connection Type N/A Straight Thread to Tube | Tube O.D. N/A 1 1/2 in | Straight Thread Size N/A 1 7/8-12 | A N/A 3.28 in | K N/A 2.05 in | R N/A .59 in | W HEX N/A 2 1/8 in | O-Ring Arp Uniform Dash No. N/A 3-924 |
6TUHOA4 | Connection Type N/A Straight Thread to Tube | Tube O.D. N/A 3/8 in | Straight Thread Size N/A 7/16-20 | A N/A 1.46 in | K N/A .69 in | R N/A .36 in | W HEX N/A 9/16 in | O-Ring Arp Uniform Dash No. N/A 3-904 |
6TUHOA8 | Connection Type N/A Straight Thread to Tube | Tube O.D. N/A 3/8 in | Straight Thread Size N/A 3/4-16 | A N/A 1.59 in | K N/A .69 in | R N/A .44 in | W HEX N/A 7/8 in | O-Ring Arp Uniform Dash No. N/A 3-908 |
8TUHOA6 | Connection Type N/A Straight Thread to Tube | Tube O.D. N/A 1/2 in | Straight Thread Size N/A 9/16-18 | A N/A 1.74 in | K N/A .91 in | R N/A .39 in | W HEX N/A 11/16 in | O-Ring Arp Uniform Dash No. N/A 3-906 |
10TUHOA10 | Connection Type N/A Straight Thread to Tube | Tube O.D. N/A 5/8 in | Straight Thread Size N/A 7/8-14 | A N/A 1.94 in | K N/A .91 in | R N/A .50 in | W HEX N/A 1 in | O-Ring Arp Uniform Dash No. N/A 3-910 |
24TUHOA24 | Connection Type N/A Straight Thread to Tube | Tube O.D. N/A 1 1/2 in | Straight Thread Size N/A 1 7/8-12 | A N/A 3.28 in | K N/A 2.05 in | R N/A .59 in | W HEX N/A 2 1/8 in | O-Ring Arp Uniform Dash No. N/A 3-924 |