Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.
NOTE:
Dimensions for reference only, subject to change.
A and C dimensions are typical finger-tight.
Size 1, 2, and 3 do not require a groove.
Size 4 and above tube stub is pre-grooved as standard. Generic (non-grooved) can be ordered through Quick Response Department.
Sizes 20, 24 require additional lubrication prior to assembly.
Add -Z6 for assembly of nuts and ferrules on the tube stub end.
All tube stubs over 1" come standard with nuts and ferrule(s) pre-assembled (-Z6 option).
76 - 78 of 78|
Results Per Page
|
View |Unit of Measure