Item # |
Connection Type |
T1 Turned End Tube O.D. |
T2 Machined End Tube O.D. |
A |
C |
K |
W HEX |
Bore |
---|---|---|---|---|---|---|---|---|
2-1 TRBZ | Connection Type N/A Tube to CPI™ | T1 Turned End Tube O.D. N/A 1/8 in | T2 Machined End Tube O.D. N/A 1/16 in | A N/A 1.10 in | C N/A .43 in | K N/A .53 in | W HEX N/A 5/16 in | Bore N/A .05 in |
3-1 TRBZ | Connection Type N/A Tube to CPI™ | T1 Turned End Tube O.D. N/A 3/16 in | T2 Machined End Tube O.D. N/A 1/16 in | A N/A 1.13 in | C N/A .43 in | K N/A .58 in | W HEX N/A 5/16 in | Bore N/A .05 in |
4-1 TRBZ | Connection Type N/A Tube to CPI™ | T1 Turned End Tube O.D. N/A 1/4 in | T2 Machined End Tube O.D. N/A 1/16 in | A N/A 1.24 in | C N/A .43 in | K N/A .63 in | W HEX N/A 7/16 in | Bore N/A .05 in |
1-2 TRBZ | Connection Type N/A Tube to CPI™ | T1 Turned End Tube O.D. N/A 1/16 in | T2 Machined End Tube O.D. N/A 1/8 in | A N/A 1.18 in | C N/A .60 in | K N/A .38 in | W HEX N/A 7/16 in | Bore N/A .03 in |
2-2 TRBZ | Connection Type N/A Tube to CPI™ | T1 Turned End Tube O.D. N/A 1/8 in | T2 Machined End Tube O.D. N/A 1/8 in | A N/A 1.34 in | C N/A .60 in | K N/A .54 in | W HEX N/A 7/16 in | Bore N/A .07 in |
3-2 TRBZ | Connection Type N/A Tube to CPI™ | T1 Turned End Tube O.D. N/A 3/16 in | T2 Machined End Tube O.D. N/A 1/8 in | A N/A 1.35 in | C N/A .60 in | K N/A .58 in | W HEX N/A 7/16 in | Bore N/A .09 in |
4-2 TRBZ | Connection Type N/A Tube to CPI™ | T1 Turned End Tube O.D. N/A 1/4 in | T2 Machined End Tube O.D. N/A 1/8 in | A N/A 1.42 in | C N/A .60 in | K N/A .63 in | W HEX N/A 7/16 in | Bore N/A .09 in |
6-2 TRBZ | Connection Type N/A Tube to CPI™ | T1 Turned End Tube O.D. N/A 3/8 in | T2 Machined End Tube O.D. N/A 1/8 in | A N/A 1.48 in | C N/A .60 in | K N/A .69 in | W HEX N/A 7/16 in | Bore N/A .09 in |
8-2 TRBZ | Connection Type N/A Tube to CPI™ | T1 Turned End Tube O.D. N/A 1/2 in | T2 Machined End Tube O.D. N/A 1/8 in | A N/A 1.74 in | C N/A .60 in | K N/A .91 in | W HEX N/A 9/16 in | Bore N/A .09 in |
2-3 TRBZ | Connection Type N/A Tube to CPI™ | T1 Turned End Tube O.D. N/A 1/8 in | T2 Machined End Tube O.D. N/A 3/16 in | A N/A 1.37 in | C N/A .64 in | K N/A .53 in | W HEX N/A 7/16 in | Bore N/A .08 in |
4-3 TRBZ | Connection Type N/A Tube to CPI™ | T1 Turned End Tube O.D. N/A 1/4 in | T2 Machined End Tube O.D. N/A 3/16 in | A N/A 1.46 in | C N/A .64 in | K N/A .63 in | W HEX N/A 7/16 in | Bore N/A .13 in |
2-4 TRBZ | Connection Type N/A Tube to CPI™ | T1 Turned End Tube O.D. N/A 1/8 in | T2 Machined End Tube O.D. N/A 1/4 in | A N/A 1.45 in | C N/A .70 in | K N/A .53 in | W HEX N/A 1/2 in | Bore N/A .08 in |
3-4 TRBZ | Connection Type N/A Tube to CPI™ | T1 Turned End Tube O.D. N/A 3/16 in | T2 Machined End Tube O.D. N/A 1/4 in | A N/A 1.48 in | C N/A .70 in | K N/A .56 in | W HEX N/A 1/2 in | Bore N/A .12 in |
4-4 TRBZ | Connection Type N/A Tube to CPI™ | T1 Turned End Tube O.D. N/A 1/4 in | T2 Machined End Tube O.D. N/A 1/4 in | A N/A 1.54 in | C N/A .70 in | K N/A .63 in | W HEX N/A 1/2 in | Bore N/A .16 in |
5-4 TRBZ | Connection Type N/A Tube to CPI™ | T1 Turned End Tube O.D. N/A 5/16 in | T2 Machined End Tube O.D. N/A 1/4 in | A N/A 1.57 in | C N/A .70 in | K N/A .66 in | W HEX N/A 1/2 in | Bore N/A .16 in |
6-4 TRBZ | Connection Type N/A Tube to CPI™ | T1 Turned End Tube O.D. N/A 3/8 in | T2 Machined End Tube O.D. N/A 1/4 in | A N/A 1.60 in | C N/A .70 in | K N/A .69 in | W HEX N/A 1/2 in | Bore N/A .19 in |
8-4 TRBZ | Connection Type N/A Tube to CPI™ | T1 Turned End Tube O.D. N/A 1/2 in | T2 Machined End Tube O.D. N/A 1/4 in | A N/A 1.82 in | C N/A .70 in | K N/A .91 in | W HEX N/A 9/16 in | Bore N/A .19 in |
10-4 TRBZ | Connection Type N/A Tube to CPI™ | T1 Turned End Tube O.D. N/A 5/8 in | T2 Machined End Tube O.D. N/A 1/4 in | A N/A 1.89 in | C N/A .70 in | K N/A .97 in | W HEX N/A 11/16 in | Bore N/A .19 in |
12-4 TRBZ | Connection Type N/A Tube to CPI™ | T1 Turned End Tube O.D. N/A 3/4 in | T2 Machined End Tube O.D. N/A 1/4 in | A N/A 1.88 in | C N/A .70 in | K N/A .97 in | W HEX N/A 13/16 in | Bore N/A .19 in |
6-5 TRBZ | Connection Type N/A Tube to CPI™ | T1 Turned End Tube O.D. N/A 3/8 in | T2 Machined End Tube O.D. N/A 5/16 in | A N/A 1.65 in | C N/A .73 in | K N/A .69 in | W HEX N/A 9/16 in | Bore N/A .25 in |
8-5 TRBZ | Connection Type N/A Tube to CPI™ | T1 Turned End Tube O.D. N/A 1/2 in | T2 Machined End Tube O.D. N/A 5/16 in | A N/A 1.87 in | C N/A .73 in | K N/A .91 in | W HEX N/A 9/16 in | Bore N/A .25 in |
4-6 TRBZ | Connection Type N/A Tube to CPI™ | T1 Turned End Tube O.D. N/A 1/4 in | T2 Machined End Tube O.D. N/A 3/8 in | A N/A 1.63 in | C N/A .76 in | K N/A .63 in | W HEX N/A 5/8 in | Bore N/A .19 in |
6-6 TRBZ | Connection Type N/A Tube to CPI™ | T1 Turned End Tube O.D. N/A 3/8 in | T2 Machined End Tube O.D. N/A 3/8 in | A N/A 1.70 in | C N/A .76 in | K N/A .69 in | W HEX N/A 5/8 in | Bore N/A .28 in |
8-6 TRBZ | Connection Type N/A Tube to CPI™ | T1 Turned End Tube O.D. N/A 1/2 in | T2 Machined End Tube O.D. N/A 3/8 in | A N/A 1.91 in | C N/A .76 in | K N/A .91 in | W HEX N/A 5/8 in | Bore N/A .28 in |
10-6 TRBZ | Connection Type N/A Tube to CPI™ | T1 Turned End Tube O.D. N/A 5/8 in | T2 Machined End Tube O.D. N/A 3/8 in | A N/A 1.98 in | C N/A .76 in | K N/A .97 in | W HEX N/A 11/16 in | Bore N/A .28 in |