Item # |
Connection Type |
T1 Turned End Tube O.D. |
T2 Machined End Tube O.D. |
A |
C |
K |
W HEX |
Bore |
---|---|---|---|---|---|---|---|---|
12-6 TRBZ | Connection Type N/A Tube to CPI™ | T1 Turned End Tube O.D. N/A 3/4 in | T2 Machined End Tube O.D. N/A 3/8 in | A N/A 1.98 in | C N/A .76 in | K N/A .97 in | W HEX N/A 13/16 in | Bore N/A .28 in |
4-8 TRBZ | Connection Type N/A Tube to CPI™ | T1 Turned End Tube O.D. N/A 1/4 in | T2 Machined End Tube O.D. N/A 1/2 in | A N/A 1.77 in | C N/A .87 in | K N/A .63 in | W HEX N/A 13/16 in | Bore N/A .19 in |
6-8 TRBZ | Connection Type N/A Tube to CPI™ | T1 Turned End Tube O.D. N/A 3/8 in | T2 Machined End Tube O.D. N/A 1/2 in | A N/A 1.84 in | C N/A .87 in | K N/A .69 in | W HEX N/A 13/16 in | Bore N/A .19 in |
10-8 TRBZ | Connection Type N/A Tube to CPI™ | T1 Turned End Tube O.D. N/A 5/8 in | T2 Machined End Tube O.D. N/A 1/2 in | A N/A 2.12 in | C N/A .87 in | K N/A .97 in | W HEX N/A 13/16 in | Bore N/A .41 in |
12-8 TRBZ | Connection Type N/A Tube to CPI™ | T1 Turned End Tube O.D. N/A 3/4 in | T2 Machined End Tube O.D. N/A 1/2 in | A N/A 2.12 in | C N/A .87 in | K N/A .97 in | W HEX N/A 13/16 in | Bore N/A .41 in |
16-8 TRBZ | Connection Type N/A Tube to CPI™ | T1 Turned End Tube O.D. N/A 1 in | T2 Machined End Tube O.D. N/A 1/2 in | A N/A 2.37 in | C N/A .87 in | K N/A 1.22 in | W HEX N/A 1 1/16 in | Bore N/A .41 in |
12-10 TRBZ | Connection Type N/A Tube to CPI™ | T1 Turned End Tube O.D. N/A 3/4 in | T2 Machined End Tube O.D. N/A 5/8 in | A N/A 2.15 in | C N/A .87 in | K N/A .97 in | W HEX N/A 15/16 in | Bore N/A .50 in |
14-10 TRBZ | Connection Type N/A Tube to CPI™ | T1 Turned End Tube O.D. N/A 7/8 in | T2 Machined End Tube O.D. N/A 5/8 in | A N/A 2.21 in | C N/A .87 in | K N/A 1.03 in | W HEX N/A 15/16 in | Bore N/A .50 in |
16-10 TRBZ | Connection Type N/A Tube to CPI™ | T1 Turned End Tube O.D. N/A 1 in | T2 Machined End Tube O.D. N/A 5/8 in | A N/A 2.40 in | C N/A .87 in | K N/A 1.22 in | W HEX N/A 1 1/16 in | Bore N/A .50 in |
8-12 TRBZ | Connection Type N/A Tube to CPI™ | T1 Turned End Tube O.D. N/A 1/2 in | T2 Machined End Tube O.D. N/A 3/4 in | A N/A 2.15 in | C N/A .87 in | K N/A .91 in | W HEX N/A 1 1/16 in | Bore N/A .39 in |
16-12 TRBZ | Connection Type N/A Tube to CPI™ | T1 Turned End Tube O.D. N/A 1 in | T2 Machined End Tube O.D. N/A 3/4 in | A N/A 2.46 in | C N/A .87 in | K N/A 1.22 in | W HEX N/A 1 1/16 in | Bore N/A .63 in |
24-16 TRBZ | Connection Type N/A Tube to CPI™ | T1 Turned End Tube O.D. N/A 1 1/2 in | T2 Machined End Tube O.D. N/A 1 in | A N/A 3.52 in | C N/A 1.05 in | K N/A 2.05 in | W HEX N/A 1 5/8 in | Bore N/A .88 in |
24-20 TRBZ | Connection Type N/A Tube to CPI™ | T1 Turned End Tube O.D. N/A 1 1/2 in | T2 Machined End Tube O.D. N/A 1 1/4 in | A N/A 4.10 in | C N/A 1.52 in | K N/A 2.05 in | W HEX N/A 1 7/8 in | Bore N/A 1.09 in |
32-24 TRBZ | Connection Type N/A Tube to CPI™ | T1 Turned End Tube O.D. N/A 2 in | T2 Machined End Tube O.D. N/A 1 1/2 in | A N/A 5.17 in | C N/A 1.77 in | K N/A 2.74 in | W HEX N/A 2 1/4 in | Bore N/A 1.34 in |
2TUR1 | Connection Type N/A Tube to A-LOK® | T1 Turned End Tube O.D. N/A 1/8 in | T2 Machined End Tube O.D. N/A 1/16 in | A N/A 1.10 in | C N/A .43 in | K N/A .53 in | W HEX N/A 5/16 in | Bore N/A .05 in |
3TUR1 | Connection Type N/A Tube to A-LOK® | T1 Turned End Tube O.D. N/A 3/16 in | T2 Machined End Tube O.D. N/A 1/16 in | A N/A 1.13 in | C N/A .43 in | K N/A .58 in | W HEX N/A 5/16 in | Bore N/A .05 in |
4TUR1 | Connection Type N/A Tube to A-LOK® | T1 Turned End Tube O.D. N/A 1/4 in | T2 Machined End Tube O.D. N/A 1/16 in | A N/A 1.24 in | C N/A .43 in | K N/A .63 in | W HEX N/A 7/16 in | Bore N/A .05 in |
1TUR2 | Connection Type N/A Tube to A-LOK® | T1 Turned End Tube O.D. N/A 1/16 in | T2 Machined End Tube O.D. N/A 1/8 in | A N/A 1.18 in | C N/A .60 in | K N/A .38 in | W HEX N/A 7/16 in | Bore N/A .03 in |
2TUR2 | Connection Type N/A Tube to A-LOK® | T1 Turned End Tube O.D. N/A 1/8 in | T2 Machined End Tube O.D. N/A 1/8 in | A N/A 1.34 in | C N/A .60 in | K N/A .54 in | W HEX N/A 7/16 in | Bore N/A .07 in |
3TUR2 | Connection Type N/A Tube to A-LOK® | T1 Turned End Tube O.D. N/A 3/16 in | T2 Machined End Tube O.D. N/A 1/8 in | A N/A 1.35 in | C N/A .60 in | K N/A .58 in | W HEX N/A 7/16 in | Bore N/A .09 in |
4TUR2 | Connection Type N/A Tube to A-LOK® | T1 Turned End Tube O.D. N/A 1/4 in | T2 Machined End Tube O.D. N/A 1/8 in | A N/A 1.42 in | C N/A .60 in | K N/A .63 in | W HEX N/A 7/16 in | Bore N/A .09 in |
6TUR2 | Connection Type N/A Tube to A-LOK® | T1 Turned End Tube O.D. N/A 3/8 in | T2 Machined End Tube O.D. N/A 1/8 in | A N/A 1.48 in | C N/A .60 in | K N/A .69 in | W HEX N/A 7/16 in | Bore N/A .09 in |
8TUR2 | Connection Type N/A Tube to A-LOK® | T1 Turned End Tube O.D. N/A 1/2 in | T2 Machined End Tube O.D. N/A 1/8 in | A N/A 1.74 in | C N/A .60 in | K N/A .91 in | W HEX N/A 9/16 in | Bore N/A .09 in |
2TUR3 | Connection Type N/A Tube to A-LOK® | T1 Turned End Tube O.D. N/A 1/8 in | T2 Machined End Tube O.D. N/A 3/16 in | A N/A 1.37 in | C N/A .64 in | K N/A .53 in | W HEX N/A 7/16 in | Bore N/A .08 in |
4TUR3 | Connection Type N/A Tube to A-LOK® | T1 Turned End Tube O.D. N/A 1/4 in | T2 Machined End Tube O.D. N/A 3/16 in | A N/A 1.46 in | C N/A .64 in | K N/A .63 in | W HEX N/A 7/16 in | Bore N/A .13 in |