Item # |
Connection Type |
Tube O.D. |
NPT Pipe Thread |
A |
K |
W HEX |
Bore |
---|---|---|---|---|---|---|---|
10FA8N | Connection Type N/A Tube to FNPT | Tube O.D. N/A 5/8 in | NPT Pipe Thread N/A 1/2 | A N/A 2.09 in | K N/A .97 in | W HEX N/A 1 1/16 in | Bore N/A .47 in |
12FA8N | Connection Type N/A Tube to FNPT | Tube O.D. N/A 3/4 in | NPT Pipe Thread N/A 1/2 | A N/A 2.10 in | K N/A .97 in | W HEX N/A 1 1/16 in | Bore N/A .58 in |
12FA12N | Connection Type N/A Tube to FNPT | Tube O.D. N/A 3/4 in | NPT Pipe Thread N/A 3/4 | A N/A 2.16 in | K N/A .97 in | W HEX N/A 1 1/4 in | Bore N/A .58 in |
12FA16N | Connection Type N/A Tube to FNPT | Tube O.D. N/A 3/4 in | NPT Pipe Thread N/A 1 | A N/A 2.30 in | K N/A .97 in | W HEX N/A 1 5/8 in | Bore N/A .58 in |
14FA12N | Connection Type N/A Tube to FNPT | Tube O.D. N/A 7/8 in | NPT Pipe Thread N/A 3/4 | A N/A 2.22 in | K N/A 1.02 in | W HEX N/A 1 5/16 in | Bore N/A .58 in |
16FA12N | Connection Type N/A Tube to FNPT | Tube O.D. N/A 1 in | NPT Pipe Thread N/A 3/4 | A N/A 2.41 in | K N/A 1.22 in | W HEX N/A 1 5/16 in | Bore N/A .81 in |
16FA16N | Connection Type N/A Tube to FNPT | Tube O.D. N/A 1 in | NPT Pipe Thread N/A 1 | A N/A 2.54 in | K N/A 1.22 in | W HEX N/A 1 5/8 in | Bore N/A .81 in |
20FA20N | Connection Type N/A Tube to FNPT | Tube O.D. N/A 1 1/4 in | NPT Pipe Thread N/A 1 1/4 | A N/A 3.06 in | K N/A 1.71 in | W HEX N/A 2 1/8 in | Bore N/A 1.00 in |
24FA24N | Connection Type N/A Tube to FNPT | Tube O.D. N/A 1 1/2 in | NPT Pipe Thread N/A 1 1/2 | A N/A 3.50 in | K N/A 2.05 in | W HEX N/A 2 3/8 in | Bore N/A 1.25 in |
32FA32N | Connection Type N/A Tube to FNPT | Tube O.D. N/A 2 in | NPT Pipe Thread N/A 2 | A N/A 4.23 in | K N/A 2.74 in | W HEX N/A 2 7/8 in | Bore N/A 1.72 in |