Item # |
Connection Type |
Tube O.D. |
NPT Pipe Thread |
A |
K |
W HEX |
Bore |
---|---|---|---|---|---|---|---|
1-2 T2HG | Connection Type N/A Tube to FNPT | Tube O.D. N/A 1/16 in | NPT Pipe Thread N/A 1/8 | A N/A 1.07 in | K N/A .34 in | W HEX N/A 9/16 in | Bore N/A .03 in |
2-2 T2HG | Connection Type N/A Tube to FNPT | Tube O.D. N/A 1/8 in | NPT Pipe Thread N/A 1/8 | A N/A 1.23 in | K N/A .53 in | W HEX N/A 9/16 in | Bore N/A .09 in |
2-4 T2HG | Connection Type N/A Tube to FNPT | Tube O.D. N/A 1/8 in | NPT Pipe Thread N/A 1/4 | A N/A 1.38 in | K N/A .53 in | W HEX N/A 3/4 in | Bore N/A .09 in |
3-2 T2HG | Connection Type N/A Tube to FNPT | Tube O.D. N/A 3/16 in | NPT Pipe Thread N/A 1/8 | A N/A 1.25 in | K N/A .56 in | W HEX N/A 9/16 in | Bore N/A .12 in |
3-4 T2HG | Connection Type N/A Tube to FNPT | Tube O.D. N/A 3/16 in | NPT Pipe Thread N/A 1/4 | A N/A 1.42 in | K N/A .56 in | W HEX N/A 3/4 in | Bore N/A .12 in |
4-2 T2HG | Connection Type N/A Tube to FNPT | Tube O.D. N/A 1/4 in | NPT Pipe Thread N/A 1/8 | A N/A 1.31 in | K N/A .63 in | W HEX N/A 9/16 in | Bore N/A .19 in |
4-4 T2HG | Connection Type N/A Tube to FNPT | Tube O.D. N/A 1/4 in | NPT Pipe Thread N/A 1/4 | A N/A 1.47 in | K N/A .63 in | W HEX N/A 3/4 in | Bore N/A .19 in |
4-6 T2HG | Connection Type N/A Tube to FNPT | Tube O.D. N/A 1/4 in | NPT Pipe Thread N/A 3/8 | A N/A 1.56 in | K N/A .63 in | W HEX N/A 7/8 in | Bore N/A .19 in |
4-8 T2HG | Connection Type N/A Tube to FNPT | Tube O.D. N/A 1/4 in | NPT Pipe Thread N/A 1/2 | A N/A 1.80 in | K N/A .63 in | W HEX N/A 1 1/16 in | Bore N/A .19 in |
5-2 T2HG | Connection Type N/A Tube to FNPT | Tube O.D. N/A 5/16 in | NPT Pipe Thread N/A 1/8 | A N/A 1.34 in | K N/A .66 in | W HEX N/A 9/16 in | Bore N/A .22 in |
5-4 T2HG | Connection Type N/A Tube to FNPT | Tube O.D. N/A 5/16 in | NPT Pipe Thread N/A 1/4 | A N/A 1.50 in | K N/A .66 in | W HEX N/A 3/4 in | Bore N/A .22 in |
5-6 T2HG | Connection Type N/A Tube to FNPT | Tube O.D. N/A 5/16 in | NPT Pipe Thread N/A 3/8 | A N/A 1.59 in | K N/A .66 in | W HEX N/A 7/8 in | Bore N/A .22 in |
6-2 T2HG | Connection Type N/A Tube to FNPT | Tube O.D. N/A 3/8 in | NPT Pipe Thread N/A 1/8 | A N/A 1.36 in | K N/A .69 in | W HEX N/A 9/16 in | Bore N/A .28 in |
6-4 T2HG | Connection Type N/A Tube to FNPT | Tube O.D. N/A 3/8 in | NPT Pipe Thread N/A 1/4 | A N/A 1.55 in | K N/A .69 in | W HEX N/A 3/4 in | Bore N/A .28 in |
6-6 T2HG | Connection Type N/A Tube to FNPT | Tube O.D. N/A 3/8 in | NPT Pipe Thread N/A 3/8 | A N/A 1.59 in | K N/A .69 in | W HEX N/A 7/8 in | Bore N/A .28 in |
6-8 T2HG | Connection Type N/A Tube to FNPT | Tube O.D. N/A 3/8 in | NPT Pipe Thread N/A 1/2 | A N/A 1.84 in | K N/A .69 in | W HEX N/A 1 1/16 in | Bore N/A .28 in |
8-4 T2HG | Connection Type N/A Tube to FNPT | Tube O.D. N/A 1/2 in | NPT Pipe Thread N/A 1/4 | A N/A 1.72 in | K N/A .91 in | W HEX N/A 3/4 in | Bore N/A .39 in |
8-6 T2HG | Connection Type N/A Tube to FNPT | Tube O.D. N/A 1/2 in | NPT Pipe Thread N/A 3/8 | A N/A 1.80 in | K N/A .91 in | W HEX N/A 7/8 in | Bore N/A .39 in |
8-8 T2HG | Connection Type N/A Tube to FNPT | Tube O.D. N/A 1/2 in | NPT Pipe Thread N/A 1/2 | A N/A 2.10 in | K N/A .91 in | W HEX N/A 1 1/16 in | Bore N/A .39 in |
10-6 T2HG | Connection Type N/A Tube to FNPT | Tube O.D. N/A 5/8 in | NPT Pipe Thread N/A 3/8 | A N/A 1.86 in | K N/A .97 in | W HEX N/A 7/8 in | Bore N/A .47 in |
10-8 T2HG | Connection Type N/A Tube to FNPT | Tube O.D. N/A 5/8 in | NPT Pipe Thread N/A 1/2 | A N/A 2.09 in | K N/A .97 in | W HEX N/A 1 1/16 in | Bore N/A .47 in |
12-8 T2HG | Connection Type N/A Tube to FNPT | Tube O.D. N/A 3/4 in | NPT Pipe Thread N/A 1/2 | A N/A 2.10 in | K N/A .97 in | W HEX N/A 1 1/16 in | Bore N/A .58 in |
12-12 T2HG | Connection Type N/A Tube to FNPT | Tube O.D. N/A 3/4 in | NPT Pipe Thread N/A 3/4 | A N/A 2.16 in | K N/A .97 in | W HEX N/A 1 1/4 in | Bore N/A .58 in |
12-16 T2HG | Connection Type N/A Tube to FNPT | Tube O.D. N/A 3/4 in | NPT Pipe Thread N/A 1 | A N/A 2.30 in | K N/A .97 in | W HEX N/A 1 5/8 in | Bore N/A .58 in |
14-12 T2HG | Connection Type N/A Tube to FNPT | Tube O.D. N/A 7/8 in | NPT Pipe Thread N/A 3/4 | A N/A 2.22 in | K N/A 1.02 in | W HEX N/A 1 5/16 in | Bore N/A .58 in |