CAD by full part number (0)
  • Cart is empty
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.

NOTE:
  • Dimensions for reference only, subject to change.
  • Tube stub is pre-grooved as standard.
  • Add -Z6 for assembly of nuts and ferrules on the tube stub end.
  • 26 - 50 of 60 | Results Per Page | View | Unit of Measure
    1 2 3 

    Item #

    Connection Type

    Tube O.D.

    NPT Pipe Thread

    A

    K

    W HEX

    Bore

    N/A Tube to FNPT N/A 1 in N/A 3/4 N/A 2.41 in N/A 1.22 in N/A 1 5/16 in N/A .81 in
    N/A Tube to FNPT N/A 1 in N/A 1 N/A 2.54 in N/A 1.22 in N/A 1 5/8 in N/A .81 in
    N/A Tube to FNPT N/A 1 1/4 in N/A 1 1/4 N/A 3.06 in N/A 1.71 in N/A 2 1/8 in N/A 1.00 in
    N/A Tube to FNPT N/A 1 1/2 in N/A 1 1/2 N/A 3.50 in N/A 2.05 in N/A 2 3/8 in N/A 1.25 in
    N/A Tube to FNPT N/A 2 in N/A 2 N/A 4.23 in N/A 2.74 in N/A 2 7/8 in N/A 1.72 in
    N/A Tube to FNPT N/A 1/16 in N/A 1/8 N/A 1.07 in N/A .34 in N/A 9/16 in N/A .03 in
    N/A Tube to FNPT N/A 1/8 in N/A 1/8 N/A 1.23 in N/A .53 in N/A 9/16 in N/A .09 in
    N/A Tube to FNPT N/A 1/8 in N/A 1/4 N/A 1.38 in N/A .53 in N/A 3/4 in N/A .09 in
    N/A Tube to FNPT N/A 3/16 in N/A 1/8 N/A 1.25 in N/A .56 in N/A 9/16 in N/A .12 in
    N/A Tube to FNPT N/A 3/16 in N/A 1/4 N/A 1.42 in N/A .56 in N/A 3/4 in N/A .12 in
    N/A Tube to FNPT N/A 1/4 in N/A 1/8 N/A 1.31 in N/A .63 in N/A 9/16 in N/A .19 in
    N/A Tube to FNPT N/A 1/4 in N/A 1/4 N/A 1.47 in N/A .63 in N/A 3/4 in N/A .19 in
    N/A Tube to FNPT N/A 1/4 in N/A 3/8 N/A 1.56 in N/A .63 in N/A 7/8 in N/A .19 in
    N/A Tube to FNPT N/A 1/4 in N/A 1/2 N/A 1.80 in N/A .63 in N/A 1 1/16 in N/A .19 in
    N/A Tube to FNPT N/A 5/16 in N/A 1/8 N/A 1.34 in N/A .66 in N/A 9/16 in N/A .22 in
    N/A Tube to FNPT N/A 5/16 in N/A 1/4 N/A 1.50 in N/A .66 in N/A 3/4 in N/A .22 in
    N/A Tube to FNPT N/A 5/16 in N/A 3/8 N/A 1.59 in N/A .66 in N/A 7/8 in N/A .22 in
    N/A Tube to FNPT N/A 3/8 in N/A 1/8 N/A 1.36 in N/A .69 in N/A 9/16 in N/A .28 in
    N/A Tube to FNPT N/A 3/8 in N/A 1/4 N/A 1.55 in N/A .69 in N/A 3/4 in N/A .28 in
    N/A Tube to FNPT N/A 3/8 in N/A 3/8 N/A 1.59 in N/A .69 in N/A 7/8 in N/A .28 in
    N/A Tube to FNPT N/A 3/8 in N/A 1/2 N/A 1.84 in N/A .69 in N/A 1 1/16 in N/A .28 in
    N/A Tube to FNPT N/A 1/2 in N/A 1/4 N/A 1.72 in N/A .91 in N/A 3/4 in N/A .39 in
    N/A Tube to FNPT N/A 1/2 in N/A 3/8 N/A 1.80 in N/A .91 in N/A 7/8 in N/A .39 in
    N/A Tube to FNPT N/A 1/2 in N/A 1/2 N/A 2.10 in N/A .91 in N/A 1 1/16 in N/A .39 in
    N/A Tube to FNPT N/A 5/8 in N/A 3/8 N/A 1.86 in N/A .97 in N/A 7/8 in N/A .47 in
    26 - 50 of 60 | Results Per Page | View | Unit of Measure
    1 2 3