Item # |
Connection Type |
T1 Turned End Tube O.D. |
T2 Machined End Tube O.D. |
A |
C |
K |
W A/F HEX |
Bore |
---|---|---|---|---|---|---|---|---|
TRBZ 1/8-3 | Connection Type N/A Tube to CPI™ | T1 Turned End Tube O.D. N/A 1/8 in | T2 Machined End Tube O.D. N/A 3.0 mm | A N/A 34.3 mm | C N/A 15.3 mm | K N/A 13.5 mm | W A/F HEX N/A 12.0 mm | Bore N/A 1.3 mm |
TRBZ 1/4-3 | Connection Type N/A Tube to CPI™ | T1 Turned End Tube O.D. N/A 1/4 in | T2 Machined End Tube O.D. N/A 3.0 mm | A N/A 36.1 mm | C N/A 15.3 mm | K N/A 16.0 mm | W A/F HEX N/A 12.0 mm | Bore N/A 4.8 mm |
TRBZ 1/4-6 | Connection Type N/A Tube to CPI™ | T1 Turned End Tube O.D. N/A 1/4 in | T2 Machined End Tube O.D. N/A 6.0 mm | A N/A 39.3 mm | C N/A 17.7 mm | K N/A 16.0 mm | W A/F HEX N/A 14.0 mm | Bore N/A 4.8 mm |
TRBZ 5/16-6 | Connection Type N/A Tube to CPI™ | T1 Turned End Tube O.D. N/A 5/16 in | T2 Machined End Tube O.D. N/A 6.0 mm | A N/A 40.0 mm | C N/A 17.7 mm | K N/A 16.8 mm | W A/F HEX N/A 14.0 mm | Bore N/A 6.4 mm |
TRBZ 3/8-6 | Connection Type N/A Tube to CPI™ | T1 Turned End Tube O.D. N/A 3/8 in | T2 Machined End Tube O.D. N/A 6.0 mm | A N/A 40.8 mm | C N/A 17.7 mm | K N/A 17.5 mm | W A/F HEX N/A 14.0 mm | Bore N/A 7.1 mm |
TRBZ 1/2-6 | Connection Type N/A Tube to CPI™ | T1 Turned End Tube O.D. N/A 1/2 in | T2 Machined End Tube O.D. N/A 6.0 mm | A N/A 46.4 mm | C N/A 17.7 mm | K N/A 23.1 mm | W A/F HEX N/A 14.0 mm | Bore N/A 4.8 mm |
TRBZ 3/8-8 | Connection Type N/A Tube to CPI™ | T1 Turned End Tube O.D. N/A 3/8 in | T2 Machined End Tube O.D. N/A 8.0 mm | A N/A 42.0 mm | C N/A 18.6 mm | K N/A 17.5 mm | W A/F HEX N/A 15.0 mm | Bore N/A 7.1 mm |
TRBZ 1/2-8 | Connection Type N/A Tube to CPI™ | T1 Turned End Tube O.D. N/A 1/2 in | T2 Machined End Tube O.D. N/A 8.0 mm | A N/A 47.5 mm | C N/A 18.6 mm | K N/A 23.1 mm | W A/F HEX N/A 15.0 mm | Bore N/A 9.9 mm |
TRBZ 3/8-10 | Connection Type N/A Tube to CPI™ | T1 Turned End Tube O.D. N/A 3/8 in | T2 Machined End Tube O.D. N/A 10.0 mm | A N/A 44.4 mm | C N/A 19.5 mm | K N/A 17.5 mm | W A/F HEX N/A 18.0 mm | Bore N/A 7.1 mm |
TRBZ 1/2-10 | Connection Type N/A Tube to CPI™ | T1 Turned End Tube O.D. N/A 1/2 in | T2 Machined End Tube O.D. N/A 10.0 mm | A N/A 47.6 mm | C N/A 19.5 mm | K N/A 23.1 mm | W A/F HEX N/A 18.0 mm | Bore N/A 9.9 mm |
TRBZ 1/2-12 | Connection Type N/A Tube to CPI™ | T1 Turned End Tube O.D. N/A 1/2 in | T2 Machined End Tube O.D. N/A 12.0 mm | A N/A 52.3 mm | C N/A 22.0 mm | K N/A 23.1 mm | W A/F HEX N/A 22.0 mm | Bore N/A 9.9 mm |
TRBZ 3/4-12 | Connection Type N/A Tube to CPI™ | T1 Turned End Tube O.D. N/A 3/4 in | T2 Machined End Tube O.D. N/A 12.0 mm | A N/A 53.8 mm | C N/A 22.0 mm | K N/A 24.6 mm | W A/F HEX N/A 22.0 mm | Bore N/A 15.0 mm |
TRBZ 3/4-18 | Connection Type N/A Tube to CPI™ | T1 Turned End Tube O.D. N/A 3/4 in | T2 Machined End Tube O.D. N/A 18.0 mm | A N/A 57.5 mm | C N/A 22.0 mm | K N/A 24.6 mm | W A/F HEX N/A 27.0 mm | Bore N/A 15.0 mm |
2TUCM3 | Connection Type N/A Tube to A-LOK® | T1 Turned End Tube O.D. N/A 1/8 in | T2 Machined End Tube O.D. N/A 3.0 mm | A N/A 34.3 mm | C N/A 15.3 mm | K N/A 13.5 mm | W A/F HEX N/A 12.0 mm | Bore N/A 1.3 mm |
4TUCM3 | Connection Type N/A Tube to A-LOK® | T1 Turned End Tube O.D. N/A 1/4 in | T2 Machined End Tube O.D. N/A 3.0 mm | A N/A 36.1 mm | C N/A 15.3 mm | K N/A 16.0 mm | W A/F HEX N/A 12.0 mm | Bore N/A 4.8 mm |
4TUCM6 | Connection Type N/A Tube to A-LOK® | T1 Turned End Tube O.D. N/A 1/4 in | T2 Machined End Tube O.D. N/A 6.0 mm | A N/A 39.3 mm | C N/A 17.7 mm | K N/A 16.0 mm | W A/F HEX N/A 14.0 mm | Bore N/A 4.8 mm |
5TUCM6 | Connection Type N/A Tube to A-LOK® | T1 Turned End Tube O.D. N/A 5/16 in | T2 Machined End Tube O.D. N/A 6.0 mm | A N/A 40.0 mm | C N/A 17.7 mm | K N/A 16.8 mm | W A/F HEX N/A 14.0 mm | Bore N/A 6.4 mm |
6TUCM6 | Connection Type N/A Tube to A-LOK® | T1 Turned End Tube O.D. N/A 3/8 in | T2 Machined End Tube O.D. N/A 6.0 mm | A N/A 40.8 mm | C N/A 17.7 mm | K N/A 17.5 mm | W A/F HEX N/A 14.0 mm | Bore N/A 7.1 mm |
8TUCM6 | Connection Type N/A Tube to A-LOK® | T1 Turned End Tube O.D. N/A 1/2 in | T2 Machined End Tube O.D. N/A 6.0 mm | A N/A 46.4 mm | C N/A 17.7 mm | K N/A 23.1 mm | W A/F HEX N/A 14.0 mm | Bore N/A 4.8 mm |
6TUCM8 | Connection Type N/A Tube to A-LOK® | T1 Turned End Tube O.D. N/A 3/8 in | T2 Machined End Tube O.D. N/A 8.0 mm | A N/A 42.0 mm | C N/A 18.6 mm | K N/A 17.5 mm | W A/F HEX N/A 15.0 mm | Bore N/A 7.1 mm |
8TUCM8 | Connection Type N/A Tube to A-LOK® | T1 Turned End Tube O.D. N/A 1/2 in | T2 Machined End Tube O.D. N/A 8.0 mm | A N/A 47.5 mm | C N/A 18.6 mm | K N/A 23.1 mm | W A/F HEX N/A 15.0 mm | Bore N/A 9.9 mm |
6TUCM10 | Connection Type N/A Tube to A-LOK® | T1 Turned End Tube O.D. N/A 3/8 in | T2 Machined End Tube O.D. N/A 10.0 mm | A N/A 44.4 mm | C N/A 19.5 mm | K N/A 17.5 mm | W A/F HEX N/A 18.0 mm | Bore N/A 7.1 mm |
8TUCM10 | Connection Type N/A Tube to A-LOK® | T1 Turned End Tube O.D. N/A 1/2 in | T2 Machined End Tube O.D. N/A 10.0 mm | A N/A 47.6 mm | C N/A 19.5 mm | K N/A 23.1 mm | W A/F HEX N/A 18.0 mm | Bore N/A 9.9 mm |
8TUCM12 | Connection Type N/A Tube to A-LOK® | T1 Turned End Tube O.D. N/A 1/2 in | T2 Machined End Tube O.D. N/A 12.0 mm | A N/A 52.3 mm | C N/A 22.0 mm | K N/A 23.1 mm | W A/F HEX N/A 22.0 mm | Bore N/A 9.9 mm |
12TUCM12 | Connection Type N/A Tube to A-LOK® | T1 Turned End Tube O.D. N/A 3/4 in | T2 Machined End Tube O.D. N/A 12.0 mm | A N/A 53.8 mm | C N/A 22.0 mm | K N/A 24.6 mm | W A/F HEX N/A 22.0 mm | Bore N/A 15.0 mm |