CAD Cart (0)
  • Cart is empty
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.

NOTE:
  • Dimensions for reference only, subject to change.
  • Drawing does not show Push-Lok collar and size 6 A-LOK® nut.
  • 1 - 2 of 2 | Results Per Page | View | Unit of Measure
    1 

    Item #

    Connection Type

    T1 Hose Size

    T2 Port Size

    A

    B

    Quantity
    N/A Push-Lok to Port Connector N/A -4 in N/A 3/8 in N/A 1.40 in N/A .80 in
    N/A Push-Lok to Port Connector N/A -4 in N/A 3/8 in N/A 1.40 in N/A .80 in
    1 - 2 of 2 | Results Per Page | View | Unit of Measure
    1