CAD Cart (0)
  • Cart is empty
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.

NOTE:
  • Dimensions for reference only, subject to change.
  • Groove on flange diameter indicates rough finish.
  • The lapped joint tube adaptor is a fitting designed to be used with a lap joint flange which enables a direct hook-up to the instrument tube from the process line.
  • The compression fitting is incorporated into the body of the adaptor thus the number of components needed for hook-up is reduced. It is therefore cost efficient as well as space saving.
  • The face of the fitting forms the gasket face of the flange and comes with either a smooth or serrated surface finish.
  • Adapters to suit other tube and flange sizes may be furnished upon request.
  • For the full line of Manifold Accessories, see Catalog 4190-FP-ACC.
  • 1 - 8 of 8 | Results Per Page | View | Unit of Measure
    1 

    Item #

    Connection Type

    Tube O.D.

    Flange Size

    A

    L

    R

    Surface Finish

    Quantity
    N/A Lapped Joint to CPI™ N/A 10.0 mm N/A DN15(1/2"NB) N/A 83.0 mm N/A 75.5 mm N/A 6.5 mm N/A Smooth 3,2-6,3 Ra
    N/A Lapped Joint to CPI™ N/A 10.0 mm N/A DN15(1/2"NB) N/A 83.0 mm N/A 75.5 mm N/A 6.5 mm N/A Rough 6,3-12,5 Ra
    N/A Lapped Joint to CPI™ N/A 12.0 mm N/A DN15(1/2"NB) N/A 85.0 mm N/A 75.4 mm N/A 6.5 mm N/A Smooth 3,2-6,3 Ra
    N/A Lapped Joint to CPI™ N/A 12.0 mm N/A DN15(1/2"NB) N/A 85.0 mm N/A 75.4 mm N/A 6.5 mm N/A Rough 6,3-12,5 Ra
    N/A Lapped Joint to A-LOK® N/A 10.0 mm N/A DN15(1/2"NB) N/A 83.0 mm N/A 75.5 mm N/A 6.5 mm N/A Smooth 3,2-6,3 Ra
    N/A Lapped Joint to A-LOK® N/A 10.0 mm N/A DN15(1/2"NB) N/A 83.0 mm N/A 75.5 mm N/A 6.5 mm N/A Rough 6,3-12,5 Ra
    N/A Lapped Joint to A-LOK® N/A 12.0 mm N/A DN15(1/2"NB) N/A 85.0 mm N/A 75.4 mm N/A 6.5 mm N/A Smooth 3,2-6,3 Ra
    N/A Lapped Joint to A-LOK® N/A 12.0 mm N/A DN15(1/2"NB) N/A 85.0 mm N/A 75.4 mm N/A 6.5 mm N/A Rough 6,3-12,5 Ra
    1 - 8 of 8 | Results Per Page | View | Unit of Measure
    1