Lapped Joint Tube Adapters for metric tubeTRBZ/TUR/TUC Port Connectors
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.
NOTE:
Dimensions for reference only, subject to change.
Groove on flange diameter indicates rough finish.
The lapped joint tube adaptor is a fitting designed to be used with a lap joint flange which enables a direct hook-up to the instrument tube from the process line.
The compression fitting is incorporated into the body of the adaptor thus the number of components needed for hook-up is reduced. It is therefore cost efficient as well as space saving.
The face of the fitting forms the gasket face of the flange and comes with either a smooth or serrated surface finish.
Adapters to suit other tube and flange sizes may be furnished upon request.
For the full line of Manifold Accessories, see Catalog 4190-FP-ACC.
1 - 8 of 8|
Results Per Page
|
View |Unit of Measure