Item # |
Connection Type |
Tube O.D. |
BSPP Thread |
A |
K |
R |
W HEX |
Bore |
---|---|---|---|---|---|---|---|---|
T2HF 6-1/4R-ED | Connection Type N/A Tube to BSPP | Tube O.D. N/A 6.0 mm | BSPP Thread N/A 1/4 | A N/A 36.6 mm | K N/A 15.9 mm | R N/A 11.9 mm | W HEX N/A 19.0 mm | Bore N/A 4.0 mm |
T2HF 6-1/2R-ED | Connection Type N/A Tube to BSPP | Tube O.D. N/A 6.0 mm | BSPP Thread N/A 1/2 | A N/A 42.7 mm | K N/A 15.9 mm | R N/A 14.0 mm | W HEX N/A 27.0 mm | Bore N/A 4.0 mm |
T2HF 10-1/4R-ED | Connection Type N/A Tube to BSPP | Tube O.D. N/A 10.0 mm | BSPP Thread N/A 1/4 | A N/A 38.1 mm | K N/A 17.5 mm | R N/A 11.9 mm | W HEX N/A 19.0 mm | Bore N/A 6.4 mm |
T2HF 10-1/2R-ED | Connection Type N/A Tube to BSPP | Tube O.D. N/A 10.0 mm | BSPP Thread N/A 1/2 | A N/A 44.2 mm | K N/A 17.5 mm | R N/A 14.0 mm | W HEX N/A 27.0 mm | Bore N/A 7.5 mm |
T2HF 12-1/4R-ED | Connection Type N/A Tube to BSPP | Tube O.D. N/A 12.0 mm | BSPP Thread N/A 1/4 | A N/A 43.7 mm | K N/A 23.0 mm | R N/A 11.9 mm | W HEX N/A 19.0 mm | Bore N/A 6.4 mm |
T2HF 12-3/8R-ED | Connection Type N/A Tube to BSPP | Tube O.D. N/A 12.0 mm | BSPP Thread N/A 3/8 | A N/A 45.0 mm | K N/A 23.0 mm | R N/A 11.9 mm | W HEX N/A 22.0 mm | Bore N/A 7.9 mm |
T2HF 12-1/2R-ED | Connection Type N/A Tube to BSPP | Tube O.D. N/A 12.0 mm | BSPP Thread N/A 1/2 | A N/A 49.8 mm | K N/A 23.0 mm | R N/A 14.0 mm | W HEX N/A 27.0 mm | Bore N/A 9.1 mm |
M6MA1/4R-ED | Connection Type N/A Tube to BSPP | Tube O.D. N/A 6.0 mm | BSPP Thread N/A 1/4 | A N/A 36.6 mm | K N/A 15.9 mm | R N/A 11.9 mm | W HEX N/A 19.0 mm | Bore N/A 4.0 mm |
M6MA1/2R-ED | Connection Type N/A Tube to BSPP | Tube O.D. N/A 6.0 mm | BSPP Thread N/A 1/2 | A N/A 42.7 mm | K N/A 15.9 mm | R N/A 14.0 mm | W HEX N/A 27.0 mm | Bore N/A 4.0 mm |
M10MA1/4R-ED | Connection Type N/A Tube to BSPP | Tube O.D. N/A 10.0 mm | BSPP Thread N/A 1/4 | A N/A 38.1 mm | K N/A 17.5 mm | R N/A 11.9 mm | W HEX N/A 19.0 mm | Bore N/A 6.4 mm |
M10MA1/2R-ED | Connection Type N/A Tube to BSPP | Tube O.D. N/A 10.0 mm | BSPP Thread N/A 1/2 | A N/A 44.2 mm | K N/A 17.5 mm | R N/A 14.0 mm | W HEX N/A 27.0 mm | Bore N/A 7.5 mm |
M12MA1/4R-ED | Connection Type N/A Tube to BSPP | Tube O.D. N/A 12.0 mm | BSPP Thread N/A 1/4 | A N/A 43.7 mm | K N/A 23.0 mm | R N/A 11.9 mm | W HEX N/A 19.0 mm | Bore N/A 6.4 mm |
M12MA3/8R-ED | Connection Type N/A Tube to BSPP | Tube O.D. N/A 12.0 mm | BSPP Thread N/A 3/8 | A N/A 45.0 mm | K N/A 23.0 mm | R N/A 11.9 mm | W HEX N/A 22.0 mm | Bore N/A 7.9 mm |
M12MA1/2R-ED | Connection Type N/A Tube to BSPP | Tube O.D. N/A 12.0 mm | BSPP Thread N/A 1/2 | A N/A 49.8 mm | K N/A 23.0 mm | R N/A 14.0 mm | W HEX N/A 27.0 mm | Bore N/A 9.1 mm |