Item # |
Connection Type |
Tube O.D. |
BSPP Thread |
A |
K |
W HEX |
Bore |
---|---|---|---|---|---|---|---|
2-2R T2HG | Connection Type N/A Tube to FBSPP | Tube O.D. N/A 1/8 in | BSPP Thread N/A 1/8-28 | A N/A 1.21 in | K N/A .53 in | W HEX N/A 9/16 in | Bore N/A .05 in |
4-2R T2HG | Connection Type N/A Tube to FBSPP | Tube O.D. N/A 1/4 in | BSPP Thread N/A 1/4 | A N/A 1.31 in | K N/A .63 in | W HEX N/A 9/16 in | Bore N/A .18 in |
4-4R T2HG | Connection Type N/A Tube to FBSPP | Tube O.D. N/A 1/4 in | BSPP Thread N/A 1/4 | A N/A 1.68 in | K N/A .63 in | W HEX N/A 3/4 in | Bore N/A .18 in |
6-4R T2HG | Connection Type N/A Tube to FBSPP | Tube O.D. N/A 3/8 in | BSPP Thread N/A 3/8 | A N/A 1.56 in | K N/A .69 in | W HEX N/A 3/4 in | Bore N/A .28 in |
6-6R T2HG | Connection Type N/A Tube to FBSPP | Tube O.D. N/A 3/8 in | BSPP Thread N/A 3/8 | A N/A 1.53 in | K N/A .69 in | W HEX N/A 7/8 in | Bore N/A .28 in |
8-6R T2HG | Connection Type N/A Tube to FBSPP | Tube O.D. N/A 1/2 in | BSPP Thread N/A 1/2 | A N/A 1.89 in | K N/A .91 in | W HEX N/A 7/8 in | Bore N/A .39 in |
8-8R T2HG | Connection Type N/A Tube to FBSPP | Tube O.D. N/A 1/2 in | BSPP Thread N/A 1/2 | A N/A 1.91 in | K N/A .91 in | W HEX N/A 1 1/16 in | Bore N/A .39 in |
2FA2R | Connection Type N/A Tube to FBSPP | Tube O.D. N/A 1/8 in | BSPP Thread N/A 1/8-28 | A N/A 1.21 in | K N/A .53 in | W HEX N/A 9/16 in | Bore N/A .05 in |
4FA2R | Connection Type N/A Tube to FBSPP | Tube O.D. N/A 1/4 in | BSPP Thread N/A 1/4 | A N/A 1.31 in | K N/A .63 in | W HEX N/A 9/16 in | Bore N/A .18 in |
4FA4R | Connection Type N/A Tube to FBSPP | Tube O.D. N/A 1/4 in | BSPP Thread N/A 1/4 | A N/A 1.68 in | K N/A .63 in | W HEX N/A 3/4 in | Bore N/A .18 in |
6FA4R | Connection Type N/A Tube to FBSPP | Tube O.D. N/A 3/8 in | BSPP Thread N/A 3/8 | A N/A 1.56 in | K N/A .69 in | W HEX N/A 3/4 in | Bore N/A .28 in |
6FA6R | Connection Type N/A Tube to FBSPP | Tube O.D. N/A 3/8 in | BSPP Thread N/A 3/8 | A N/A 1.53 in | K N/A .69 in | W HEX N/A 7/8 in | Bore N/A .28 in |
8FA6R | Connection Type N/A Tube to FBSPP | Tube O.D. N/A 1/2 in | BSPP Thread N/A 1/2 | A N/A 1.89 in | K N/A .91 in | W HEX N/A 7/8 in | Bore N/A .39 in |
8FA8R | Connection Type N/A Tube to FBSPP | Tube O.D. N/A 1/2 in | BSPP Thread N/A 1/2 | A N/A 1.91 in | K N/A .91 in | W HEX N/A 1 1/16 in | Bore N/A .39 in |