Item # |
Connection Type |
Tube O.D. |
BSPT Thread |
A |
K |
R |
W HEX |
Bore |
---|---|---|---|---|---|---|---|---|
T2HF 3-1/8K | Connection Type N/A Tube to BSPT | Tube O.D. N/A 3.0 mm | BSPT Thread N/A 1/8 | A N/A 29.4 mm | K N/A 13.5 mm | R N/A 9.7 mm | W HEX N/A 12.0 mm | Bore N/A 1.8 mm |
T2HF 4-1/8K | Connection Type N/A Tube to BSPT | Tube O.D. N/A 4.0 mm | BSPT Thread N/A 1/8 | A N/A 29.4 mm | K N/A 14.3 mm | R N/A 9.7 mm | W HEX N/A 12.0 mm | Bore N/A 2.0 mm |
T2HF 6-1/8K | Connection Type N/A Tube to BSPT | Tube O.D. N/A 6.0 mm | BSPT Thread N/A 1/8 | A N/A 31.0 mm | K N/A 15.9 mm | R N/A 9.7 mm | W HEX N/A 12.0 mm | Bore N/A 4.0 mm |
T2HF 6-1/4K | Connection Type N/A Tube to BSPT | Tube O.D. N/A 6.0 mm | BSPT Thread N/A 1/4 | A N/A 35.7 mm | K N/A 15.9 mm | R N/A 14.5 mm | W HEX N/A 14.0 mm | Bore N/A 4.0 mm |
T2HF 8-1/4K | Connection Type N/A Tube to BSPT | Tube O.D. N/A 8.0 mm | BSPT Thread N/A 1/4 | A N/A 37.3 mm | K N/A 16.7 mm | R N/A 14.5 mm | W HEX N/A 14.0 mm | Bore N/A 6.4 mm |
T2HF 8-3/8K | Connection Type N/A Tube to BSPT | Tube O.D. N/A 8.0 mm | BSPT Thread N/A 3/8 | A N/A 38.3 mm | K N/A 16.8 mm | R N/A 14.5 mm | W HEX N/A 18.0 mm | Bore N/A 5.0 mm |
T2HF 10-1/4K | Connection Type N/A Tube to BSPT | Tube O.D. N/A 10.0 mm | BSPT Thread N/A 1/4 | A N/A 38.1 mm | K N/A 17.5 mm | R N/A 14.5 mm | W HEX N/A 14.0 mm | Bore N/A 7.1 mm |
T2HF 10-3/8K | Connection Type N/A Tube to BSPT | Tube O.D. N/A 10.0 mm | BSPT Thread N/A 3/8 | A N/A 38.1 mm | K N/A 17.5 mm | R N/A 14.5 mm | W HEX N/A 18.0 mm | Bore N/A 7.5 mm |
T2HF 10-1/2K | Connection Type N/A Tube to BSPT | Tube O.D. N/A 10.0 mm | BSPT Thread N/A 1/2 | A N/A 44.5 mm | K N/A 17.5 mm | R N/A 19.2 mm | W HEX N/A 22.0 mm | Bore N/A 7.5 mm |
T2HF 12-1/4K | Connection Type N/A Tube to BSPT | Tube O.D. N/A 12.0 mm | BSPT Thread N/A 1/4 | A N/A 43.7 mm | K N/A 23.0 mm | R N/A 14.5 mm | W HEX N/A 14.0 mm | Bore N/A 7.1 mm |
T2HF 12-3/8K | Connection Type N/A Tube to BSPT | Tube O.D. N/A 12.0 mm | BSPT Thread N/A 3/8 | A N/A 44.5 mm | K N/A 23.0 mm | R N/A 14.5 mm | W HEX N/A 18.0 mm | Bore N/A 9.1 mm |
T2HF 12-1/2K | Connection Type N/A Tube to BSPT | Tube O.D. N/A 12.0 mm | BSPT Thread N/A 1/2 | A N/A 49.2 mm | K N/A 23.0 mm | R N/A 19.2 mm | W HEX N/A 22.0 mm | Bore N/A 9.1 mm |
T2HF 16-1/2K | Connection Type N/A Tube to BSPT | Tube O.D. N/A 16.0 mm | BSPT Thread N/A 1/2 | A N/A 50.8 mm | K N/A 24.6 mm | R N/A 19.2 mm | W HEX N/A 22.0 mm | Bore N/A 12.7 mm |
T2HF 18-3/4K | Connection Type N/A Tube to BSPT | Tube O.D. N/A 18.0 mm | BSPT Thread N/A 3/4 | A N/A 51.6 mm | K N/A 24.6 mm | R N/A 19.2 mm | W HEX N/A 27.0 mm | Bore N/A 14.0 mm |
T2HF 20-3/4K | Connection Type N/A Tube to BSPT | Tube O.D. N/A 20.0 mm | BSPT Thread N/A 3/4 | A N/A 52.4 mm | K N/A 25.4 mm | R N/A 19.2 mm | W HEX N/A 27.0 mm | Bore N/A 15.1 mm |
T2H 25-1K | Connection Type N/A Tube to BSPT | Tube O.D. N/A 25.0 mm | BSPT Thread N/A 1 | A N/A 65.9 mm | K N/A 31.8 mm | R N/A 24.0 mm | W HEX N/A 35.0 mm | Bore N/A 19.8 mm |
M3MA1/8K | Connection Type N/A Tube to BSPT | Tube O.D. N/A 3.0 mm | BSPT Thread N/A 1/8 | A N/A 29.4 mm | K N/A 13.5 mm | R N/A 9.7 mm | W HEX N/A 12.0 mm | Bore N/A 1.8 mm |
M4MA1/8K | Connection Type N/A Tube to BSPT | Tube O.D. N/A 4.0 mm | BSPT Thread N/A 1/8 | A N/A 29.4 mm | K N/A 14.3 mm | R N/A 9.7 mm | W HEX N/A 12.0 mm | Bore N/A 2.0 mm |
M6MA1/8K | Connection Type N/A Tube to BSPT | Tube O.D. N/A 6.0 mm | BSPT Thread N/A 1/8 | A N/A 31.0 mm | K N/A 15.9 mm | R N/A 9.7 mm | W HEX N/A 12.0 mm | Bore N/A 4.0 mm |
M6MA1/4K | Connection Type N/A Tube to BSPT | Tube O.D. N/A 6.0 mm | BSPT Thread N/A 1/4 | A N/A 35.7 mm | K N/A 15.9 mm | R N/A 14.5 mm | W HEX N/A 14.0 mm | Bore N/A 4.0 mm |
M8MA1/4K | Connection Type N/A Tube to BSPT | Tube O.D. N/A 8.0 mm | BSPT Thread N/A 1/4 | A N/A 37.3 mm | K N/A 16.7 mm | R N/A 14.5 mm | W HEX N/A 14.0 mm | Bore N/A 6.4 mm |
M8MA3/8K | Connection Type N/A Tube to BSPT | Tube O.D. N/A 8.0 mm | BSPT Thread N/A 3/8 | A N/A 38.3 mm | K N/A 16.8 mm | R N/A 14.5 mm | W HEX N/A 18.0 mm | Bore N/A 5.0 mm |
M10MA1/4K | Connection Type N/A Tube to BSPT | Tube O.D. N/A 10.0 mm | BSPT Thread N/A 1/4 | A N/A 38.1 mm | K N/A 17.5 mm | R N/A 14.5 mm | W HEX N/A 14.0 mm | Bore N/A 7.1 mm |
M10MA3/8K | Connection Type N/A Tube to BSPT | Tube O.D. N/A 10.0 mm | BSPT Thread N/A 3/8 | A N/A 38.1 mm | K N/A 17.5 mm | R N/A 14.5 mm | W HEX N/A 18.0 mm | Bore N/A 7.5 mm |
M10MA1/2K | Connection Type N/A Tube to BSPT | Tube O.D. N/A 10.0 mm | BSPT Thread N/A 1/2 | A N/A 44.5 mm | K N/A 17.5 mm | R N/A 19.2 mm | W HEX N/A 22.0 mm | Bore N/A 7.5 mm |