Item # |
Connection Type |
Tube O.D. |
BSPP Thread |
A |
K |
R |
W HEX |
Bore |
|---|---|---|---|---|---|---|---|---|
| 2-2K T2HFK | Connection Type N/A Tube to BSPT | Tube O.D. N/A 1/8 in | BSPP Thread N/A 1/8 | A N/A 1.16 in | K N/A .54 in | R N/A .38 in | W HEX N/A 7/16 in | Bore N/A .07 in |
| 2-4K T2HFK | Connection Type N/A Tube to BSPT | Tube O.D. N/A 1/8 in | BSPP Thread N/A 1/4 | A N/A 1.39 in | K N/A .54 in | R N/A .56 in | W HEX N/A 9/16 in | Bore N/A .07 in |
| 4-2K T2HFK | Connection Type N/A Tube to BSPT | Tube O.D. N/A 1/4 in | BSPP Thread N/A 1/8 | A N/A 1.25 in | K N/A .63 in | R N/A .38 in | W HEX N/A 7/16 in | Bore N/A .16 in |
| 4-4K T2HFK | Connection Type N/A Tube to BSPT | Tube O.D. N/A 1/4 in | BSPP Thread N/A 1/4 | A N/A 1.46 in | K N/A .63 in | R N/A .56 in | W HEX N/A 9/16 in | Bore N/A .16 in |
| 4-6K T2HFK | Connection Type N/A Tube to BSPT | Tube O.D. N/A 1/4 in | BSPP Thread N/A 3/8 | A N/A 1.44 in | K N/A .63 in | R N/A .56 in | W HEX N/A 11/16 in | Bore N/A .16 in |
| 4-8K T2HFK | Connection Type N/A Tube to BSPT | Tube O.D. N/A 1/4 in | BSPP Thread N/A 1/2 | A N/A 1.66 in | K N/A .66 in | R N/A .75 in | W HEX N/A 7/8 in | Bore N/A .22 in |
| 5-2 T2HFK | Connection Type N/A Tube to BSPT | Tube O.D. N/A 5/16 in | BSPP Thread N/A 1/8 | A N/A 1.29 in | K N/A .66 in | R N/A .38 in | W HEX N/A 7/16 in | Bore N/A .22 in |
| 5-4 T2HFK | Connection Type N/A Tube to BSPT | Tube O.D. N/A 5/16 in | BSPP Thread N/A 1/4 | A N/A 1.50 in | K N/A .66 in | R N/A .56 in | W HEX N/A 9/16 in | Bore N/A .22 in |
| 6-4 T2HFK | Connection Type N/A Tube to BSPT | Tube O.D. N/A 3/8 in | BSPP Thread N/A 1/4 | A N/A 1.50 in | K N/A .69 in | R N/A .56 in | W HEX N/A 9/16 in | Bore N/A .28 in |
| 6-6 T2HFK | Connection Type N/A Tube to BSPT | Tube O.D. N/A 3/8 in | BSPP Thread N/A 3/8 | A N/A 1.50 in | K N/A .69 in | R N/A .56 in | W HEX N/A 11/16 in | Bore N/A .28 in |
| 6-8 T2HFK | Connection Type N/A Tube to BSPT | Tube O.D. N/A 3/8 in | BSPP Thread N/A 1/2 | A N/A 1.72 in | K N/A .69 in | R N/A .75 in | W HEX N/A 7/8 in | Bore N/A .28 in |
| 8-4 T2HFK | Connection Type N/A Tube to BSPT | Tube O.D. N/A 1/2 in | BSPP Thread N/A 1/4 | A N/A 1.72 in | K N/A .91 in | R N/A .56 in | W HEX N/A 9/16 in | Bore N/A .38 in |
| 8-6 T2HFK | Connection Type N/A Tube to BSPT | Tube O.D. N/A 1/2 in | BSPP Thread N/A 3/8 | A N/A 1.75 in | K N/A .91 in | R N/A .56 in | W HEX N/A 11/16 in | Bore N/A .38 in |
| 8-8 T2HFK | Connection Type N/A Tube to BSPT | Tube O.D. N/A 1/2 in | BSPP Thread N/A 1/2 | A N/A 1.94 in | K N/A .91 in | R N/A .75 in | W HEX N/A 7/8 in | Bore N/A .38 in |
| 10-6 T2HFK | Connection Type N/A Tube to BSPT | Tube O.D. N/A 5/8 in | BSPP Thread N/A 3/8 | A N/A 1.91 in | K N/A .97 in | R N/A .56 in | W HEX N/A 11/16 in | Bore N/A .47 in |
| 10-8 T2HFK | Connection Type N/A Tube to BSPT | Tube O.D. N/A 5/8 in | BSPP Thread N/A 1/2 | A N/A 2.06 in | K N/A .97 in | R N/A .75 in | W HEX N/A 7/8 in | Bore N/A .47 in |
| 12-12 T2HFK | Connection Type N/A Tube to BSPT | Tube O.D. N/A 3/4 in | BSPP Thread N/A 3/4 | A N/A 2.14 in | K N/A .97 in | R N/A .75 in | W HEX N/A 1 1/16 in | Bore N/A .47 in |
| 16-16 T2HFK | Connection Type N/A Tube to BSPT | Tube O.D. N/A 1 in | BSPP Thread N/A 1 | A N/A 2.68 in | K N/A 1.22 in | R N/A .94 in | W HEX N/A 1 3/8 in | Bore N/A .41 in |
| 2MA2K | Connection Type N/A Tube to BSPT | Tube O.D. N/A 1/8 in | BSPP Thread N/A 1/8 | A N/A 1.16 in | K N/A .54 in | R N/A .38 in | W HEX N/A 7/16 in | Bore N/A .07 in |
| 2MA4K | Connection Type N/A Tube to BSPT | Tube O.D. N/A 1/8 in | BSPP Thread N/A 1/4 | A N/A 1.39 in | K N/A .54 in | R N/A .56 in | W HEX N/A 9/16 in | Bore N/A .07 in |
| 4MA2K | Connection Type N/A Tube to BSPT | Tube O.D. N/A 1/4 in | BSPP Thread N/A 1/8 | A N/A 1.25 in | K N/A .63 in | R N/A .38 in | W HEX N/A 7/16 in | Bore N/A .16 in |
| 4MA4K | Connection Type N/A Tube to BSPT | Tube O.D. N/A 1/4 in | BSPP Thread N/A 1/4 | A N/A 1.46 in | K N/A .63 in | R N/A .56 in | W HEX N/A 9/16 in | Bore N/A .16 in |
| 4MA6K | Connection Type N/A Tube to BSPT | Tube O.D. N/A 1/4 in | BSPP Thread N/A 3/8 | A N/A 1.44 in | K N/A .63 in | R N/A .56 in | W HEX N/A 11/16 in | Bore N/A .16 in |
| 4MA8K | Connection Type N/A Tube to BSPT | Tube O.D. N/A 1/4 in | BSPP Thread N/A 1/2 | A N/A 1.66 in | K N/A .66 in | R N/A .75 in | W HEX N/A 7/8 in | Bore N/A .22 in |
| 5MA2K | Connection Type N/A Tube to BSPT | Tube O.D. N/A 5/16 in | BSPP Thread N/A 1/8 | A N/A 1.29 in | K N/A .66 in | R N/A .38 in | W HEX N/A 7/16 in | Bore N/A .22 in |