CAD by full part number (0)
  • Cart is empty
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications thatmore
Unit of Measure

Connection Type

Tube to BSPT

Tube O.D.

3/4 in

BSPT Thread

3/4

A

2.14 in

K

.97 in

R

.75 in

W HEX

1 1/16 in

Bore

.47 in

Inter-Changes With

12-TA-1-12RT