Item # |
Connection Type |
Tube O.D. |
BSPT Thread |
A |
K |
W HEX |
Bore |
Quantity |
---|---|---|---|---|---|---|---|---|
4-2K T2HG | Connection Type N/A Tube to FBSPT | Tube O.D. N/A 1/4 in | BSPT Thread N/A 1/8-28 | A N/A 1.31 in | K N/A .64 in | W HEX N/A 9/16 in | Bore N/A .16 in | |
4-4K T2HG | Connection Type N/A Tube to FBSPT | Tube O.D. N/A 1/4 in | BSPT Thread N/A 1/4-19 | A N/A 1.48 in | K N/A .64 in | W HEX N/A 3/4 in | Bore N/A .16 in | |
6-4K T2HG | Connection Type N/A Tube to FBSPT | Tube O.D. N/A 3/8 in | BSPT Thread N/A 1/4-19 | A N/A 1.56 in | K N/A .72 in | W HEX N/A 3/4 in | Bore N/A .28 in | |
6-6K T2HG | Connection Type N/A Tube to FBSPT | Tube O.D. N/A 3/8 in | BSPT Thread N/A 3/8-19 | A N/A 1.63 in | K N/A .72 in | W HEX N/A 7/8 in | Bore N/A .28 in | |
8-4K T2HG | Connection Type N/A Tube to FBSPT | Tube O.D. N/A 1/2 in | BSPT Thread N/A 1/4-19 | A N/A 1.83 in | K N/A .98 in | W HEX N/A 3/4 in | Bore N/A .38 in | |
8-6K T2HG | Connection Type N/A Tube to FBSPT | Tube O.D. N/A 1/2 in | BSPT Thread N/A 3/8-19 | A N/A 1.89 in | K N/A .98 in | W HEX N/A 7/8 in | Bore N/A .38 in | |
8-8K T2HG | Connection Type N/A Tube to FBSPT | Tube O.D. N/A 1/2 in | BSPT Thread N/A 1/2-14 | A N/A 2.14 in | K N/A .98 in | W HEX N/A 1 1/16 in | Bore N/A .38 in | |
4FA2K | Connection Type N/A Tube to FBSPT | Tube O.D. N/A 1/4 in | BSPT Thread N/A 1/8-28 | A N/A 1.31 in | K N/A .64 in | W HEX N/A 9/16 in | Bore N/A .16 in | |
4FA4K | Connection Type N/A Tube to FBSPT | Tube O.D. N/A 1/4 in | BSPT Thread N/A 1/4-19 | A N/A 1.48 in | K N/A .64 in | W HEX N/A 3/4 in | Bore N/A .16 in | |
6FA4K | Connection Type N/A Tube to FBSPT | Tube O.D. N/A 3/8 in | BSPT Thread N/A 1/4-19 | A N/A 1.56 in | K N/A .72 in | W HEX N/A 3/4 in | Bore N/A .28 in | |
6FA6K | Connection Type N/A Tube to FBSPT | Tube O.D. N/A 3/8 in | BSPT Thread N/A 3/8-19 | A N/A 1.63 in | K N/A .72 in | W HEX N/A 7/8 in | Bore N/A .28 in | |
8FA4K | Connection Type N/A Tube to FBSPT | Tube O.D. N/A 1/2 in | BSPT Thread N/A 1/4-19 | A N/A 1.83 in | K N/A .98 in | W HEX N/A 3/4 in | Bore N/A .38 in | |
8FA6K | Connection Type N/A Tube to FBSPT | Tube O.D. N/A 1/2 in | BSPT Thread N/A 3/8-19 | A N/A 1.89 in | K N/A .98 in | W HEX N/A 7/8 in | Bore N/A .38 in | |
8FA8K | Connection Type N/A Tube to FBSPT | Tube O.D. N/A 1/2 in | BSPT Thread N/A 1/2-14 | A N/A 2.14 in | K N/A .98 in | W HEX N/A 1 1/16 in | Bore N/A .38 in |