Item # |
Connection Type |
Tube O.D. |
Thread |
A |
W HEX |
Quantity |
---|---|---|---|---|---|---|
1 FNZ | Connection Type N/A CPI™ | Tube O.D. N/A 1/16 in | Thread N/A 10-32 | A N/A .31 in | W HEX N/A 5/16 in | |
2 FNZ | Connection Type N/A CPI™ | Tube O.D. N/A 1/8 in | Thread N/A 5/16-20 | A N/A .47 in | W HEX N/A 7/16 in | |
3 FNZ | Connection Type N/A CPI™ | Tube O.D. N/A 3/16 in | Thread N/A 3/8-20 | A N/A .47 in | W HEX N/A 1/2 in | |
4 FNZ | Connection Type N/A CPI™ | Tube O.D. N/A 1/4 in | Thread N/A 7/16-20 | A N/A .50 in | W HEX N/A 9/16 in | |
5 FNZ | Connection Type N/A CPI™ | Tube O.D. N/A 5/16 in | Thread N/A 1/2-20 | A N/A .53 in | W HEX N/A 5/8 in | |
6 FNZ | Connection Type N/A CPI™ | Tube O.D. N/A 3/8 in | Thread N/A 9/16-20 | A N/A .56 in | W HEX N/A 11/16 in | |
8 FNZ | Connection Type N/A CPI™ | Tube O.D. N/A 1/2 in | Thread N/A 3/4-20 | A N/A .69 in | W HEX N/A 7/8 in | |
10 FNZ | Connection Type N/A CPI™ | Tube O.D. N/A 5/8 in | Thread N/A 7/8-20 | A N/A .69 in | W HEX N/A 1 in | |
12 FNZ | Connection Type N/A CPI™ | Tube O.D. N/A 3/4 in | Thread N/A 1-20 | A N/A .69 in | W HEX N/A 1 1/8 in | |
14 FNZ | Connection Type N/A CPI™ | Tube O.D. N/A 7/8 in | Thread N/A 1 1/8-20 | A N/A .69 in | W HEX N/A 1 1/4 in | |
16 FNZ | Connection Type N/A CPI™ | Tube O.D. N/A 1 in | Thread N/A 1 5/16-20 | A N/A .81 in | W HEX N/A 1 1/2 in | |
20 FNZ | Connection Type N/A CPI™ | Tube O.D. N/A 1 1/4 in | Thread N/A 1 5/8-20 | A N/A 1.35 in | W HEX N/A 1 7/8 in | |
24 FNZ | Connection Type N/A CPI™ | Tube O.D. N/A 1 1/2 in | Thread N/A 1 15/16-20 | A N/A 1.72 in | W HEX N/A 2 1/4 in | |
32 FNZ | Connection Type N/A CPI™ | Tube O.D. N/A 2 in | Thread N/A 2 5/8-20 | A N/A 2.27 in | W HEX N/A 2 3/4 in | |
1BLP1 | Connection Type N/A A-LOK® | Tube O.D. N/A 1/16 in | Thread N/A 10-32 | A N/A .31 in | W HEX N/A 5/16 in | |
2BLP2 | Connection Type N/A A-LOK® | Tube O.D. N/A 1/8 in | Thread N/A 5/16-20 | A N/A .47 in | W HEX N/A 7/16 in | |
3BLP3 | Connection Type N/A A-LOK® | Tube O.D. N/A 3/16 in | Thread N/A 3/8-20 | A N/A .47 in | W HEX N/A 1/2 in | |
4BLP4 | Connection Type N/A A-LOK® | Tube O.D. N/A 1/4 in | Thread N/A 7/16-20 | A N/A .50 in | W HEX N/A 9/16 in | |
5BLP5 | Connection Type N/A A-LOK® | Tube O.D. N/A 5/16 in | Thread N/A 1/2-20 | A N/A .53 in | W HEX N/A 5/8 in | |
6BLP6 | Connection Type N/A A-LOK® | Tube O.D. N/A 3/8 in | Thread N/A 9/16-20 | A N/A .56 in | W HEX N/A 11/16 in | |
8BLP8 | Connection Type N/A A-LOK® | Tube O.D. N/A 1/2 in | Thread N/A 3/4-20 | A N/A .69 in | W HEX N/A 7/8 in | |
10BLP10 | Connection Type N/A A-LOK® | Tube O.D. N/A 5/8 in | Thread N/A 7/8-20 | A N/A .69 in | W HEX N/A 1 in | |
12BLP12 | Connection Type N/A A-LOK® | Tube O.D. N/A 3/4 in | Thread N/A 1-20 | A N/A .69 in | W HEX N/A 1 1/8 in | |
14BLP14 | Connection Type N/A A-LOK® | Tube O.D. N/A 7/8 in | Thread N/A 1 1/8-20 | A N/A .69 in | W HEX N/A 1 1/4 in | |
16BLP16 | Connection Type N/A A-LOK® | Tube O.D. N/A 1 in | Thread N/A 1 5/16-20 | A N/A .81 in | W HEX N/A 1 1/2 in |