CAD Cart (0)
  • Cart is empty
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.

For plugging open ended CPI™ / A-LOK® fitting ends

NOTE:
  • Dimensions for reference only, subject to change.

  • HOW TO ASSEMBLE

    Wrench tighten only 1/4 turn from finger tight position. Assembly includes machined ferrule with lock ring.
    26 - 28 of 28 | Results Per Page | View | Unit of Measure
    1 2 

    Item #

    Connection Type

    Tube O.D.

    Thread

    A

    W HEX

    Quantity
    N/A A-LOK® N/A 1 1/4 in N/A 1 5/8-20 N/A 1.25 in N/A 1 7/8 in
    N/A A-LOK® N/A 1 1/2 in N/A 1 15/16-20 N/A 1.50 in N/A 2 1/4 in
    N/A A-LOK® N/A 2 in N/A 2 5/8-20 N/A 2.06 in N/A 2 3/4 in
    26 - 28 of 28 | Results Per Page | View | Unit of Measure
    1 2