CAD by full part number (0)
▾
Plug for fractional tube
TIZ Components
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.
For plugging open ended CPI™ / A-LOK® fitting ends
NOTE:
Dimensions for reference only, subject to change.
HOW TO ASSEMBLE
Wrench tighten only 1/4 turn from finger tight position. Assembly includes machined ferrule with lock ring.
For plugging open ended CPI™ / A-LOK® fitting ends
NOTE:
HOW TO ASSEMBLE
Wrench tighten only 1/4 turn from finger tight position. Assembly includes machined ferrule with lock ring.
1 2
Item # |
Connection Type |
Tube O.D. |
Thread |
A |
W HEX |
|---|---|---|---|---|---|
| 1 FNZ | Connection Type N/A CPI™ | Tube O.D. N/A 1/16 in | Thread N/A 10-32 | A N/A .31 in | W HEX N/A 5/16 in |
| 2 FNZ | Connection Type N/A CPI™ | Tube O.D. N/A 1/8 in | Thread N/A 5/16-20 | A N/A .47 in | W HEX N/A 7/16 in |
| 3 FNZ | Connection Type N/A CPI™ | Tube O.D. N/A 3/16 in | Thread N/A 3/8-20 | A N/A .47 in | W HEX N/A 1/2 in |
| 4 FNZ | Connection Type N/A CPI™ | Tube O.D. N/A 1/4 in | Thread N/A 7/16-20 | A N/A .50 in | W HEX N/A 9/16 in |
| 5 FNZ | Connection Type N/A CPI™ | Tube O.D. N/A 5/16 in | Thread N/A 1/2-20 | A N/A .53 in | W HEX N/A 5/8 in |
| 6 FNZ | Connection Type N/A CPI™ | Tube O.D. N/A 3/8 in | Thread N/A 9/16-20 | A N/A .56 in | W HEX N/A 11/16 in |
| 8 FNZ | Connection Type N/A CPI™ | Tube O.D. N/A 1/2 in | Thread N/A 3/4-20 | A N/A .69 in | W HEX N/A 7/8 in |
| 10 FNZ | Connection Type N/A CPI™ | Tube O.D. N/A 5/8 in | Thread N/A 7/8-20 | A N/A .69 in | W HEX N/A 1 in |
| 12 FNZ | Connection Type N/A CPI™ | Tube O.D. N/A 3/4 in | Thread N/A 1-20 | A N/A .69 in | W HEX N/A 1 1/8 in |
| 14 FNZ | Connection Type N/A CPI™ | Tube O.D. N/A 7/8 in | Thread N/A 1 1/8-20 | A N/A .69 in | W HEX N/A 1 1/4 in |
| 16 FNZ | Connection Type N/A CPI™ | Tube O.D. N/A 1 in | Thread N/A 1 5/16-20 | A N/A .81 in | W HEX N/A 1 1/2 in |
| 20 FNZ | Connection Type N/A CPI™ | Tube O.D. N/A 1 1/4 in | Thread N/A 1 5/8-20 | A N/A 1.35 in | W HEX N/A 1 7/8 in |
| 24 FNZ | Connection Type N/A CPI™ | Tube O.D. N/A 1 1/2 in | Thread N/A 1 15/16-20 | A N/A 1.72 in | W HEX N/A 2 1/4 in |
| 32 FNZ | Connection Type N/A CPI™ | Tube O.D. N/A 2 in | Thread N/A 2 5/8-20 | A N/A 2.27 in | W HEX N/A 2 3/4 in |
| 1BLP1 | Connection Type N/A A-LOK® | Tube O.D. N/A 1/16 in | Thread N/A 10-32 | A N/A .31 in | W HEX N/A 5/16 in |
| 2BLP2 | Connection Type N/A A-LOK® | Tube O.D. N/A 1/8 in | Thread N/A 5/16-20 | A N/A .47 in | W HEX N/A 7/16 in |
| 3BLP3 | Connection Type N/A A-LOK® | Tube O.D. N/A 3/16 in | Thread N/A 3/8-20 | A N/A .47 in | W HEX N/A 1/2 in |
| 4BLP4 | Connection Type N/A A-LOK® | Tube O.D. N/A 1/4 in | Thread N/A 7/16-20 | A N/A .50 in | W HEX N/A 9/16 in |
| 5BLP5 | Connection Type N/A A-LOK® | Tube O.D. N/A 5/16 in | Thread N/A 1/2-20 | A N/A .53 in | W HEX N/A 5/8 in |
| 6BLP6 | Connection Type N/A A-LOK® | Tube O.D. N/A 3/8 in | Thread N/A 9/16-20 | A N/A .56 in | W HEX N/A 11/16 in |
| 8BLP8 | Connection Type N/A A-LOK® | Tube O.D. N/A 1/2 in | Thread N/A 3/4-20 | A N/A .69 in | W HEX N/A 7/8 in |
| 10BLP10 | Connection Type N/A A-LOK® | Tube O.D. N/A 5/8 in | Thread N/A 7/8-20 | A N/A .69 in | W HEX N/A 1 in |
| 12BLP12 | Connection Type N/A A-LOK® | Tube O.D. N/A 3/4 in | Thread N/A 1-20 | A N/A .69 in | W HEX N/A 1 1/8 in |
| 14BLP14 | Connection Type N/A A-LOK® | Tube O.D. N/A 7/8 in | Thread N/A 1 1/8-20 | A N/A .69 in | W HEX N/A 1 1/4 in |
| 16BLP16 | Connection Type N/A A-LOK® | Tube O.D. N/A 1 in | Thread N/A 1 5/16-20 | A N/A .81 in | W HEX N/A 1 1/2 in |
1 2