CAD Cart (0)
  • Cart is empty
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.

NOTE:
  • Dimensions for reference only, subject to change.
  • Tubing wall thickness and corresponding minimum I.D. flow paths are listed so the system designer can properly match the insert to the tubing.
  • Example: TIZ 6 (4) is used with tubing having a wall thickness of 1mm and I.D. of 4mm.
  • Allows both CPI and ALOK Tube Fittings to be used with soft plastic tubing.
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1 

Item #

Tube O.D.

Tube I.D.

Tube Wall

Quantity
N/A 6.0 mm N/A 4.0 mm N/A 1.0 mm
N/A 8.0 mm N/A 6.0 mm N/A 1.0 mm
N/A 10.0 mm N/A 6.0 mm N/A 2.0 mm
N/A 10.0 mm N/A 8.0 mm N/A 1.0 mm
N/A 12.0 mm N/A 8.0 mm N/A 2.0 mm
N/A 12.0 mm N/A 10.0 mm N/A 1.0 mm
N/A 15.0 mm N/A 10.0 mm N/A 2.5 mm
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1