CAD Cart (0)
  • Cart is empty
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.
Package simplifies ordering, stocking, and assembling
The Parker ferrule holder offers a new convenience. The holder contains individual ferrule sets. Ferrule sets may be dispensed one at a time.
NOTE:
  • Material designator - 316-SS, B-Brass, S-Steel
  • Assembled Nut and Ferrule Sets are available. Use designator NFS for the assembly of 5 sets per arbor.
  • Examples: 4A-NFS-316 (A-LOK® nut and ferrules set)
    4Z-NFS-SS (CPI™ nut and ferrule set)
    1 - 24 of 24 | Results Per Page | View | Unit of Measure
    1 

    Item #

    Tube O.D.

    Quantity
    N/A 6.0 mm
    N/A 8.0 mm
    N/A 10.0 mm
    N/A 12.0 mm
    N/A 6.0 mm
    N/A 8.0 mm
    N/A 10.0 mm
    N/A 12.0 mm
    N/A 6.0 mm
    N/A 8.0 mm
    N/A 10.0 mm
    N/A 12.0 mm
    N/A 6.0 mm
    N/A 8.0 mm
    N/A 10.0 mm
    N/A 12.0 mm
    N/A 6.0 mm
    N/A 8.0 mm
    N/A 10.0 mm
    N/A 12.0 mm
    N/A 6.0 mm
    N/A 8.0 mm
    N/A 10.0 mm
    N/A 12.0 mm
    1 - 24 of 24 | Results Per Page | View | Unit of Measure
    1