CAD by full part number (0)
▾
Ferrule Holder for metric tube
TIZ Components
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.
Package simplifies ordering, stocking, and assembling
The Parker ferrule holder offers a new convenience. The holder contains individual ferrule sets. Ferrule sets may be dispensed one at a time.
NOTE:
Material designator - 316-SS, B-Brass, S-Steel Assembled Nut and Ferrule Sets are available. Use designator NFS for the assembly of 5 sets per arbor. Examples: 4A-NFS-316 (A-LOK® nut and ferrules set)
4Z-NFS-SS (CPI™ nut and ferrule set)
Package simplifies ordering, stocking, and assembling
The Parker ferrule holder offers a new convenience. The holder contains individual ferrule sets. Ferrule sets may be dispensed one at a time.
NOTE:
4Z-NFS-SS (CPI™ nut and ferrule set)
Item # |
Tube O.D. |
|---|---|
| M6 CPI-316-SS | Tube O.D. N/A 6.0 mm |
| M8 CPI-316-SS | Tube O.D. N/A 8.0 mm |
| M10 CPI-316-SS | Tube O.D. N/A 10.0 mm |
| M12 CPI-316-SS | Tube O.D. N/A 12.0 mm |
| M6 CPI-B | Tube O.D. N/A 6.0 mm |
| M8 CPI-B | Tube O.D. N/A 8.0 mm |
| M10 CPI-B | Tube O.D. N/A 10.0 mm |
| M12 CPI-B | Tube O.D. N/A 12.0 mm |
| M6 CPI-S | Tube O.D. N/A 6.0 mm |
| M8 CPI-S | Tube O.D. N/A 8.0 mm |
| M10 CPI-S | Tube O.D. N/A 10.0 mm |
| M12 CPI-S | Tube O.D. N/A 12.0 mm |
| M6 ALOK-316-SS | Tube O.D. N/A 6.0 mm |
| M8 ALOK-316-SS | Tube O.D. N/A 8.0 mm |
| M10 ALOK-316-SS | Tube O.D. N/A 10.0 mm |
| M12 ALOK-316-SS | Tube O.D. N/A 12.0 mm |
| M6 ALOK-B | Tube O.D. N/A 6.0 mm |
| M8 ALOK-B | Tube O.D. N/A 8.0 mm |
| M10 ALOK-B | Tube O.D. N/A 10.0 mm |
| M12 ALOK-B | Tube O.D. N/A 12.0 mm |
| M6 ALOK-S | Tube O.D. N/A 6.0 mm |
| M8 ALOK-S | Tube O.D. N/A 8.0 mm |
| M10 ALOK-S | Tube O.D. N/A 10.0 mm |
| M12 ALOK-S | Tube O.D. N/A 12.0 mm |