CAD by full part number (0)
▾
Bulkhead Locknut for fractional tube
TIZ Components
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.
NOTE:
Dimensions for reference only, subject to change.
NOTE:
Item # |
A-LOK® Thread |
Tube O.D. |
W HEX |
|---|---|---|---|
| 1 WLZ | A-LOK® Thread N/A 10-32 | Tube O.D. N/A 1/16 in | W HEX N/A 5/16 in |
| 2 WLZ | A-LOK® Thread N/A 5/16-20 | Tube O.D. N/A 1/8 in | W HEX N/A 1/2 in |
| 3 WLZ | A-LOK® Thread N/A 3/8-20 | Tube O.D. N/A 3/16 in | W HEX N/A 9/16 in |
| 4 WLZ | A-LOK® Thread N/A 7/16-20 | Tube O.D. N/A 1/4 in | W HEX N/A 5/8 in |
| 5 WLZ | A-LOK® Thread N/A 1/2-20 | Tube O.D. N/A 5/16 in | W HEX N/A 11/16 in |
| 6 WLZ | A-LOK® Thread N/A 9/16-20 | Tube O.D. N/A 3/8 in | W HEX N/A 3/4 in |
| 8 WLZ | A-LOK® Thread N/A 3/4-20 | Tube O.D. N/A 1/2 in | W HEX N/A 15/16 in |
| 10 WLZ | A-LOK® Thread N/A 7/8-20 | Tube O.D. N/A 5/8 in | W HEX N/A 1-1/16 in |
| 12 WLZ | A-LOK® Thread N/A 1-20 | Tube O.D. N/A 3/4 in | W HEX N/A 1-3/16 in |
| 14 WLZ | A-LOK® Thread N/A 1-1/8-20 | Tube O.D. N/A 7/8 in | W HEX N/A 1-3/8 in |
| 16 WLZ | A-LOK® Thread N/A 1-5/16-20 | Tube O.D. N/A 1 in | W HEX N/A 1-5/8 in |
| 4 WLN | A-LOK® Thread N/A 7/16-20 | Tube O.D. N/A 1/4 in | W HEX N/A 11/16 in |
| 6 WLN | A-LOK® Thread N/A 9/16-18 | Tube O.D. N/A 3/8 in | W HEX N/A 13/16 in |
| 8 WLN | A-LOK® Thread N/A 3/4-16 | Tube O.D. N/A 1/2 in | W HEX N/A 1 in |
| 12 WLN | A-LOK® Thread N/A 1-1/16-12 | Tube O.D. N/A 3/4 in | W HEX N/A 1-3/8 in |
| 16 WLN | A-LOK® Thread N/A 1-5/16-12 | Tube O.D. N/A 1 in | W HEX N/A 1-5/8 in |