CAD by full part number (0)
  • Cart is empty
Parker Instrumentation Pipe Fittings are designed as leak-free connections for process, power, instrumentation and general industrial applications. They are manufactured to the highest quality standards and are available in broad ranges of sizes, materials and configurations.

Parker Instrumentation Pipe fittings are made at the Instrumentation Products Division of Parker Hannifin in Huntsville, Alabama. These fittings are manufactured where strict adherence to quality control programs is maintained.

The Parker Quality Program is a measure of the efficiency with which Parker transforms materials, our employee efforts, machinery and information customer-satisfying products and services.

NOTE:
  • Dimensions for reference only, subject to change.
  • D2 drill is optional manufacturing method per SAE.
  • 1 - 4 of 4 | Results Per Page | View | Unit of Measure
    1 

    Item #

    Connection Type

    T2 Port THD UN/UNF-2B

    T1 Port THD UN/UNF-2A

    W HEX

    D2 Drill

    D

    R

    O-Ring

    N/A FBSPP x BSPP N/A 7/16-20 N/A 9/16-18 N/A 11/16 in N/A .30 in N/A 1.03 in N/A .36 in N/A 3-904
    N/A FBSPP x BSPP N/A 7/16-20 N/A 3/4-16 N/A 7/8 in N/A .38 in N/A 1.09 in N/A .36 in N/A 3-904
    N/A FBSPP x BSPP N/A 3/4-16 N/A 1-1/16-12 N/A 1 1/4 in N/A .63 in N/A 1.00 in N/A .44 in N/A 3-908
    N/A FBSPP x BSPP N/A 1-1/16-12 N/A 1-5/16-12 N/A 1 1/2 in N/A .75 in N/A 1.75 in N/A .59 in N/A 3-912
    1 - 4 of 4 | Results Per Page | View | Unit of Measure
    1